Search Results for scsi-3
USB 3.2 Type C | Input Output Connectors | Amphenol
USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution. USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets. Compliant with USB Type C specification
1 OBJECTIVE2 2 SCOPE2 3 DRAWINGS AND APPLICABLE DOCUMENTS2 APPLICATION ...
7.2.2.2 16 and 25 mm2 application 7.2.2.3 10 mm2 application 7.2.3 CONTACT CRIMPING • Position the barrel with cable in the crimp tool so the crimp will be in the middle of the barrel section and crimp the barrel (see pictures below). • Make sure the hand tool is fully closed to its stop to insure a proper crimp. ...
Amphenol SF-100GLB0W00-0DB QSFP 100G Loopback Adapter Module for QSFP28 ...
Genuine Amphenol 100G QSFP loopback adapter modules provide the ideal 100-Gigabit Ethernet rated port testing solution for QSFP28 enabled ports (28.0 Gbps x 4 channels). This low-profile passive QSFP 100G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 Watts of power in the process.
Magnetic Sensing Solutions
ontact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(2EVVERX] M AA: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Features and Benefits Applications
Connector (Mating, recommended) TE PN 2-2834074-3 Mounting Orientation Bottom Mount, Fluid-Coupled Agency Approvals RoHS, REACH Specifications are subject to change without notice. GPLUS Rev 02: 02/17/2023 * Other options may be available. Contact SSI for technical assistance. ** Valid fluid measurement when fluid is in a fully liquid state
Amphe-Lite M3 & S1
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
M29504 | Fiber Optic Termini
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Minimum Security Criteria for C-TPAT Foreign Manufacturers
We would like to show you a description here but the site won’t allow us.
CONEC Home - CONEC
CONEC Home - CONEC
Keeping Connections Simple
3 3 3 3 1 Current Capacity Ampere Dielectric Withstanding Voltage Product Family NEW FlexLock™ Minitek®˚Board-In Minitek®˚Header Minitek® Minitek®˚Blind Mate Interface (BMI) Pitch 3.20 / 2.54 mm 2.50 / 2.00 mm 2.00 mm 2.00 mm 2.00 mm Positions 10 to 30 2 to 16 4 to 50 4 to 50 8 & 12 PCB Terminations SMT, THT THT THT, SMT PIP, CTW THT ...
TV-CTV - D38999 Series III - 38999 Series | Amphenol Socapex
The TV-CTV D38999 Series III is a MIL-DTL-38999 series III qualified connector designed for use in harsh military and industrial environments. This series offers a wide range of contact arrangements and shell types, making it an ideal choice for applications that require maximum weight and space savings.
DDR3 Memory Module Sockets | Storage and Server Systems | Amphenol
DDR3 vertical DIMM sockets are designed to accept 240 position DDR3 memory modules that conform to JEDEC M0-269. The sockets allow convenient memory expansion in servers, workstations, desktop PCs, mobile PCs and embedded applications in communications an
SF3 accelerometer mounting stud adapter - Wilcoxon Sensing Technologies
SF3 stud adapter, accelerometer mounting stud
Amphenol SF-NDCCGF28GB-002M 2m SFP28 Cable - Amphenol 25-Gigabit ...
Amphenol 2m (6.6 ft) 25G/28G SFP28 Direct Attach Copper Cables provide affordable 25-Gigabit Ethernet connectivity in a low-profile package. Each SFP28 cable utilizes an upgraded 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 0.5m SFP28 cables are assembled with industry-leading twinaxial SKEWCLEAR® 2-pair ...
Model 036G15 | PCB Piezotronics
Model 036G15:4-conductor, silicone jacket cable, 15-ft, 4-socket plug to (3) BNC plugs (labeled X, Y, Z) f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands; Français; Deutsch; Products ...
c:userspdfsma6251a1-082-3gt50g-50 - Amphenol RF
Title: c:userspdfsma6251a1-082-3gt50g-50.ps Created Date: 4/19/2013 3:19:07 PM
General purpose triaxial accelerometer - Wilcoxon Sensing Technologies
Frequency response1: Z axis, ± 3 dB X and Y axes, ± 3 dB 2 - 10,000 Hz 2 - 7,000 Hz Resonance frequency >35 kHz Transverse sensitivity, max 7% of axial Temperature response: –50°C +120°C –12% +12% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 5 mA Electrical noise, equiv. g, nominal:
SSIO - Amphenol Connectors
HIGH-SPEED SFF8639 DESIGN WITH FLEXIBILITIES SAS/PCIe 3.0 connectors are designed for next-generation... DETAILS. DDR4 Memory Module Sockets . NEXT-GENERATION HIGH SPEED DIMM MODULE CONNECTOR Vertical DDR4 DIMM sockets from Amphenol provide 288... DETAILS. Micro-TCA Card Edge Connectors .