Search Results for seal 06
microBOSS M12 - Amphenol Sine
Your Interconnect Solutions Expert For more information, contact Customer Service, +1 800 394 7732, csramphenol-sine.com 2019 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Township MI 48036 USA.
Omni Antennas 422x.06-445-Txx - AMPHENOL PROCOM
Model Product No. Description Frequency; 6 dBd HD omni antenna, low PIM: 4220.06-445-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 420 - 470 MHz: Add to quote: 6 dBd HD omni antenna, low PIM
Model 102B14 Cryogenic ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 ...
pressure-tight seal. Seals are provided with each sensor and should always be used. Extra seals for all standard models are in stock at the factory. It is recommended to ... Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical ...
Aug.08,2018 White Tommy - amphenol-sine.com
seal: viton, epdm housing body: zinc die cast, nickel plated coupling nut: zinc die cast, nickel plated contact: copper alloy, gold plated 2. specifications: 2.1 current rating: 9 amps 2.2 voltage rating: 125 v ac/dc 2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 ...
LUMINUS - アンフェノールジャパン株式会社
Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating cycles Altitude Immersion 5% salt solution, 75k feet
PLUGS - Amphenol Sine
RTS6BS14N3P03 Plug, 3 positions, size 14, pin contact, silicone rubber seal. Comparable to PN #UTS6JC142G1P. REQUEST A QUOTE. RTS6BS14N3S03 Plug, 3 positions, size 14, socket contact, silicone rubber seal. Comparable to PN #UTS6JC142G1S. REQUEST A QUOTE.
B A1 - Amphenol Sine
ahdp size 24, normal seal, bra b a1 none 1 1 tommy backshell ring adapter-green notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber threaded insert: stainless steel 2. modifications: backshell ring adapter (bra); standard dia. wire seal sealed panel mount 3. specifications:
fs1-r38-20a2-11 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-11 AT04-12PA-PM14 12 Position Receptacle, Pin, Panel Mount, Se - Amphenol Sine 12 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Cap, Keyed A. Contacts sold separately.
Magna - アンフェノールジャパン株式会社
Seal Material Silicone Rubber Contact Material Copper Alloy/Various Plating Options Available Thermal Cycle No cracking, chipping or leaking after 20 test cycles from: ... 06 Plug nse anemen 2 2 Position owe onac pe S Socet owe onac ie 08 8 ale eall iamee ane S1 15.5-16.5 owe ale ie 35 35 2 50 5 2 inal onac ie 16 16 pe ih olae neloc oop L With HI
Omni Antennas 7533400 - AMPHENOL PROCOM
Approx. 1500 mm / 59.06 in. Wind Load: 35 N (160 km/h) Weight: Approx. 1.5 kg / 3.31 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Environmental; Operating temperature range-40°C to +70°C: Diagram and Mounting. Radiation Pattern. E-Plane | 420 MHz
Amphenol R Amphenol MIL-C-5015 Connectors MS3106E(F) Straight Plug
Wire grommmet seal I A B C E G ADS-2008. Title: 표지출력 Created Date: 6/13/2017 12:55:21 PM ...
MIL-C-5015 PRODUCT SHORTFORM - Amphenol Australia
mechanical moisture seal. Complete field serviceability is possible with the strain relief clamp. Amphenol Australia www.amphenol.com.au ph 03 8796 8888 22 Industry Blvd, Carrum Downs VIC 3201 MIL-C-5015 PRODUCT SHORTFORM MS3106F straight plugs mate ... 2/6/2014 10:06:04 AM ...
Quick-Connex® 16 AWG Mini Cordsets (2-6 Pole) - TPC Wire
Quick-Connex® 16 AWG Mini Cordsets (2-6 Pole) make the replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals.
L L I S T A m p h e n o l
pin, end cap,reduced wire seals b rt061619p*hecxr a2 11 blink oct-16-20 flan oct-19-20 tommy oct-21-20 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel.
Model 102B13 Cryogenic ICP® pressure sensor, 10k psi, 0.5 mV/psi, 3/8 ...
pressure-tight seal. Seals are provided with each sensor and should always be used. Extra seals for all standard models are in stock at the factory. It is recommended to ... Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical ...
Amphenol
Overmold seals and cables can be designed for almost any industrial application. A variety of materials are available: neoprene, hypalon and others; and a variety of lengths can be designed to meet customer specifications. Overmold seals to the rear ... Straight Plug “06” • • • • • ...
SC39 - アンフェノールジャパン株式会社
• Interfacial seal ensures sealing around each contact and prevents electrolytic erosion EMI/RFI PROTECTION • Grounding spring on the shell Markets Applications ... 23 23-06 23-14 23-21 23-35 23-53 23-54 23-55 23-151*1 Y. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ...