Search Results for seal 06
fm2-nzsj-c30w0 | Amphenol Global Search | Amphenol
10 to 55 Hz, .06 inch total excursion in 1 minute cycles for 6 hours, 55 to 2000 Hz, 10G peak amplitude sweep MIL-STD-1344, method 2005 High Impact Mated Nine hammer blows from 1, 3 and 5 feet, three each in three axes on mounting panel MIL-STD-202, method 207 Heat Rise (Class L only) Mated Maximum rated DC current for four hours at +25°C in ...
A6
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm†) 3.68 mm (.145 in) 43.6 17.0 17.1 6 a4 c0540s update dimensions 22jun16 jonytommy orangeat04-2p-org a5 - add color option 23nov20 louietommy ref: dt04-2pÿ dt04-2p-e004 a6 - added date code ...
Model 393B04 | PCB Piezotronics
Model 393B04:Seismic, miniature (50 gm), ceramic flexural ICP® accel., 1 V/g, 0.06 to 450 Hz, 10-32 top conn.
2C4U3MT360X06Fxys0 - Amphenol Antenna Solutions
2C4U3MT360X06Fxys0
MIL-C-5015 PRODUCT SHORTFORM - Amphenol Australia
mechanical moisture seal. Complete field serviceability is possible with the strain relief clamp. Amphenol Australia www.amphenol.com.au ph 03 8796 8888 22 Industry Blvd, Carrum Downs VIC 3201 MIL-C-5015 PRODUCT SHORTFORM MS3106F straight plugs mate ... 2/6/2014 10:06:04 AM ...
DMFM Aug09 - Amphenol
-06 XX 009 009 . MFM Series – Military Fibre Optic Miniature Performance Optical Attenuation Typically 0.3dB with 62.5/125 cable ... Seals : Silicone Termination Tooling Basic Kit 927 – 100 – 3000 Duplex MFM Add on Kit 927 – 100 – 3200 Consumable Pack 927 – 100 – 6000 ...
Amphenol
Overmold seals and cables can be designed for almost any industrial application. A variety of materials are available: neoprene, hypalon and others; and a variety of lengths can be designed to meet customer specifications. Overmold seals to the rear ... Straight Plug “06” • • • • • ...
CUUD070X06Fxyz0 - Amphenol Antenna Solutions
Canister, 2FT, 12-Port, Dual Sector 70° Pattern, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
Omni Antennas 7533400 - AMPHENOL PROCOM
Approx. 1500 mm / 59.06 in. Wind Load: 35 N (160 km/h) Weight: Approx. 1.5 kg / 3.31 lb. Mounting: Integral mounting clamp to fit 38 - 50 mm dia. pipe or horizontal rail: Environmental; Operating temperature range-40°C to +70°C: Diagram and Mounting. Radiation Pattern. E-Plane | 420 MHz
L-1102-8.fm - Amphenol Aerospace
Accessories (Wire Seals, Cable Seals, Wire Support, etc.) Mated Pair Rear Accessory. 2 Inserts Insert Insert & (Pin or Socket) Grommet Assy. •Solder • Crimp ... 06 Straight 08 Angle 09 Flange Mount Receptacle 05 Straight, Less Rear Accessory RECEPTACLE SHELL STYLES 00 Wall Mount 01 Cable Connecting or Line Mount Receptacle
Magna - アンフェノールジャパン株式会社
Seal Material Silicone Rubber Contact Material Copper Alloy/Various Plating Options Available Thermal Cycle No cracking, chipping or leaking after 20 test cycles from: ... 06 Plug nse anemen 2 2 Position owe onac pe S Socet owe onac ie 08 8 ale eall iamee ane S1 15.5-16.5 owe ale ie 35 35 2 50 5 2 inal onac ie 16 16 pe ih olae neloc oop L With HI
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
SC39 - アンフェノールジャパン株式会社
• Interfacial seal ensures sealing around each contact and prevents electrolytic erosion EMI/RFI PROTECTION • Grounding spring on the shell Markets Applications ... 23 23-06 23-14 23-21 23-35 23-53 23-54 23-55 23-151*1 Y. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ...
Model 426E01 | PCB Piezotronics
Model 426E01:ICP® microphone preamplifier 1/2" to be used with prepolarized condenser microphone.
10 & 12 AWG Quick-Connex - TPC Wire
and disconnect and ensures a water, oil and dust tight seal. 1. CORD SETS MADE WITH SUPER-TREX® ULTRA-GARD® PORTABLE CORD, RATED 90°C — Provides the best defense against tearing, abrasion, impact, oil, ozone and most chemicals. Flame and heat resistant. Extreme all-weather flexibility. 2. PLUG BODY IS DESIGNED WITH SUPER-TREX® TSE
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
B RT0W71626S*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w71626s*h* eco-mate,receptacle,jam nut,size 16, 26pos,socket. b1 - released drawing jun-19-2014 ben see part number