Search Results for seal 06
atp06-2s-blk-nfk | Amphenol Global Search | Amphenol
Search Results for atp06-2s-blk-nfk seal 06 | Amphenol Global Search | Amphenol ... at06-2s at06-2s-blk at06-2s-blu at06-2s-brn at06-2s-grn at06-2s-red at06-2s-wht at06-2s-yel color part number part number chart 15.0 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact ...
B A1 - amphenol-sine.com
4. mating part: ahdp02-24-07p* & ahdp04-24-07p* ( * = seal type ) (cl22 option) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-24-07sn-bracl22 a1 release new drawing 01/mar/22 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036
COMPLIANT WITH USCAR EWCAP & USCAR-2 SPECIFICATIONS - Amphenol CS
wwwmeno-icccom Ameno Inormtion Commnications nd Commerci Prodcts HSBridge Connector System MATERIAL §§Housing: High Temperature Polymer, UL94V-0 §§Dielectrics: High Temperature Polymer, UL94V-0 §§Terminal: Copper Alloy §§Shell: Zinc Alloy MECHANICAL PERFORMANCE §§Insertion Force: 45N max. §§Extraction Force without Locking Latch: 45N min. §§Extraction Force: 110N min.
AT04-12PA-MMBLK 12-Way Receptacle, Male, A Position Key, Extended ...
AT04-12PA-MMBLK 12-Way Receptacle, Male, A Position Key, Extended Shroud, Enhanced A Key, End Cap and Reduced Diameter Seal (E-Seal), Black. Comparable to PNs# DT04-12PA-BE04, DT04-12PA-CE03, 934446111
at06-12sa-rd01 | Amphenol Global Search | Amphenol
Search Results for at06-12sa-rd01 AT04-12PD-P031 12-way receptacle, (4) 3 pin busbar=13 amps, AT06-12SD-MM01 12-Way Plug, Female Connector with D Position Key and Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012), End Cap.Comparable to PNs# DT06-12SD-CE05, 934456147 REQUEST A QUOTE
at04-3p | Amphenol Global Search | Amphenol
seal 06 | Amphenol Global Search | Amphenol AT06-3S-SR02WHT 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, White. Comparable to PN# 934452506 Related Items. 65-54756 - Diagnostic Grade Gold-Plated Male Contact Pin. REQUEST A QUOTE. AT04-3P 3-Way Receptacle, Male. ...
AHDM04-24-16PN Receptacle, shell size 24, 16 positions, pin - Amphenol Sine
AHDM04-24-16PN Receptacle, shell size 24, 16 positions, pin, standard seal, wide thread. Comparable to PN# HD34-24-16PN Related Items. A112263-90 Nut, AHDM Series, SIZE 24. Comparable to PN# 112263-90. REQUEST A QUOTE. A112264 Lockwasher, AHDM Series, SIZE 24. Comparable to PNs# 112264, 112264-ZZ. REQUEST A QUOTE ...
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity ... 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 40734 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] 3425 Walden Avenue, Depew, NY ...
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight. The small and lightweight 2M Hermetic connector provides an exceptional airtight seal without sacrificing ruggedness and meets or exceeds most MIL-DTL-38999 ...
ICP® PRESSURE SENSOR - pcb.com
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (1) replaces Model 065A03 N - Negative Output Polarity ... 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 40708 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] 3425 Walden Avenue, Depew, NY ...
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
Kord-Gard Mesh Cord Grips - TPC Wire
for a proper environmental seal against dust, moisture and chemicals. The full double-woven stainless steel mesh is a unique drop-in basket design for easier assembly and provides exceptional gripping, strength, a longer cord life and resists corrosion. ... 55471 — 1.81 – 2.06 2" NPT 2
ATP06-2S-BLK-NFK | Amphenol Global Search | Amphenol
atp06-2s-mm01xxx plug, 2 socket,atp series,reduced dia. wire seal,end cap a1 - released 23sep2021 jah grey black atp06-2s-mm01 atp06-2s-mm01blk color part number part number chart see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric ...
atp06-2s-blk-nfk | Amphenol Global Search | Amphenol
at06-3s | Amphenol Global Search | Amphenol b at06-2s-led24xx a2 1 1 orion.li 01may15 none requires black contact retention wedge: aw2s-led ( sold separately ) 7 17.6 strain relief end cap - clear 43 connector body - black connector, led, 12 vdc, less contact wedge laser engrave polarity, contact number, voltage, seal type, and led color code ...
SMPM Male PCB Surface Mount Connector (Glass Seal), SB
Glass Seal : Electrical Frequency 40 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 500 VRMS : Mechanical ...
B B3 - Amphenol Sine
wire seal:silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc) 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67(mated condition)
AT04-12PC-PM14 12 Position Receptacle, Pin, Panel Mount, Se - Amphenol Sine
AT04-12PC-PM14 12 Position Receptacle, Pin, Panel Mount, Self-Threading, RD01 Seal, Cap, Keyed C. Comparable to PN# DT04-12PC-CL11-12 Position Recepta. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
RT001412SNHEC03 Square Flange Receptacle, Female, with O-ring Seal and ...
RT001412SNHEC03 12 Position Square Flange Receptacle, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing-12 Position Squar Call Us 1-800-394-7732 My Account
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity ... 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 40749 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] 3425 Walden Avenue, Depew, NY ...
at06-12sa-ec01 | Amphenol Global Search | Amphenol
seal 06 | Amphenol Global Search | Amphenol AT06-12SA-MMBLK 12-Way Plug, Female, A Position Key, Reduced Diameter Seal (E-Seal), Enhanced Seal Retention (P012), End Cap, Black. Comparable to PNs# DT06-12SA-CE11, 934456111