Search Results for seal 06
APeX SERIES Amphenol Pcd
Each module may have an environmental rear seal of silicone elastomer, which is bonded to the housing using APCD’s proprietary Epoxy sealant, proven superior in over 30 years use in the M81714 military module market. An interfacial seal front seal provides module to module sealing when mated, ensuring IP67 level performance. Typical applications
Cable Glands - TPC Wire
Each Grip-Seals® Aluminum Cable Glands for Flat Festoon Cable package includes the cable gland body, O-ring and locking nut. View Product Sealcon Exios Cable Glands. Sealcon Exicos cable glands offer strain relief suitable for hazardous duty locations, dust-tight, high-pressure wash down locations, or even submersible applications. ...
Fiber Optic Solutions for Geophysical Applications - Amphenol Australia
Seal Material (O-Ring) See Table 3 Material & Finish See Table 2 3 A1 Dust Cap Style See Table 6 Cable Diameter See Table 5 Key Option See Table 4 FS4H1000 Table 1 Connector Type Part Number TFOCA-II Plug TFOCA-II 90o Plug FS4H1090 FS4H1000 Table 2 Material & Finish Dash Number 6061-T6 (Al) Black Hard Anodize 3 Table 3 Seal Material (O-Ring ...
ATV06-18SD-RR01 18 position plug, Size 16 contact, key D, do
ATV06-18SD-RR01 18 position plug, Size 16 contact, key D, double reduced seal. Comparable to PN# DTV06-18SD-C015-18 position plug, Size 16 contact, ke Call Us 1-800-394-7732
PRESSURE SENSOR, ICP® - PCB
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable OPTIONAL VERSIONS
AHDP06-24-21SR-BRA 21 Positions, Plug, Socket, Shell Size 2
AHDP06-24-21SR-BRA 21 Positions, Plug, Socket, Shell Size 24, Standard Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on). Comparab Call Us 1-800-394-7732
AHDP06-24-14PR-STA 14 Position Plug, Pin, Shell Size 24, Re
AHDP06-24-14PR-STA 14 Position Plug, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter-14 Position Plug, Pin, Shell Size 24, Redu. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
ATP06-4S-SR02BK 4 Position Plug, Socket, Reduced Diameter R - Amphenol Sine
ATP06-4S-SR02BK 4 Position Plug, Socket, Reduced Diameter Rear Seal, Strain Relief, Black Body (Requires Wedgelock AWP-4S)-4 Position Plug, Socket, Re Call Us 1-800-394-7732 My Account
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 065A22 Isolation Seal, .250" OD x .218" ID x .015", Torlon or Vespel (3) J - Ground Isolated [6][5] Electrical Isolation(50 V) 108 Ohm 108 Ohm ... Date: 06/26/2024 Date: 06/26/2024 Date: 06/26/2024 Date: 06/26/2024 40651 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm²) 3.68 mm (.145 in) 23.1 31.2 18.3 a4 c0540s update dimensions 29jun16 jony tommy orange at06-6s-org a5 add color option 23nov20 louie tommy ref: dt06-6s ,dt06-6s-e004 ,dt06-6s-p012
AT06-08SB-SR2BR 8 position socket plug key position B, with - Amphenol Sine
AT04-08PB-MM01 8-Way Receptacle, Male Connector with B Position Key, Reduced Diameter Seal (E-Seal) and End Cap. Comparable to PNs# DT04-08PB-CE01, 934445121 REQUEST A QUOTE
Canada
(QPL to M83513/06 &/07) Mates Only with Series 101 Sizes 9 thru 100 p27-29 Stranded Wire Termination (QPL to M83513/08 &/09) "BS" Straight Termination Mates Only with Series 101 ... Panel Mount with O-ring Seal Minimum IP-67 Sizes 9 thru 100 p54 CUSTOM HARNESSED ASSEMBLIES: APPLICATION SPECIFIC High Temperature (200C) Sizes 9 thru 100 p54
at06-6s | Amphenol Global Search | Amphenol
AT06-4S-SR02BLK 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Endcap, and Strain Relief, Black. Comparable to PNs# DT06-4S-CE13, 934453501. REQUEST A QUOTE. AT06-4S-SS01 4-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included.
AHDP06-24-23ST-SRA 23 Position Plug, Socket, Shell Size 24, - Amphenol Sine
23 Position Plug, Socket, Shell Size 24, Plastic, Thin Diameter Seal (Grey), Smooth Ring Adapter (SRA). Comparable to PN# HDP26-24-23ST Related Items. AHDC04-24 Protective cap for plugs, Size 24. REQUEST A QUOTE. AHDC04-24-PM Size 24, Plug cap, threaded and sealed. REQUEST A QUOTE. AHDC04-24-PMT Size 24, Plug cap, threaded and sealed with ...
AT06-3S-SR01GRN 3-Way Plug Female Connector with Strain Relief Endcap ...
AT06-3S-SR01GRN 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Green. Comparable to PN# 934452603. $0.00. Plug. PART NUMBER: AT06-3S-SR01GRN. Datasheet: View / Download 3D Model: View/Download. 3. Rectangular / Other. 67. 13. Plastic. SPECIFICATIONS: No of Positions: 3-Way; Contact Size: 16;
Model 130B40 | PCB Piezotronics
Model 130B40:Low-profile surface pressure microphone and preamp, prepolarized
AHDP06-24-29PR-BRA 29 Positions, Plug, Pin, Shell Size 24, - Amphenol Sine
AHDP06-24-29PR-BRA 29 Positions, Plug, Pin, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on). Comparable Call Us 1-800-394-7732
AT06-3S-SR01WHT 3-Way Plug Female Connector with Strain Relief Endcap ...
AT06-3S-SR01WHT 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, White. Comparable to PN# 934452606. $0.00. Plug. PART NUMBER: AT06-3S-SR01WHT. Datasheet: View / Download 3D Model: View/Download. 3. Rectangular / Other. 67. 13. Plastic. SPECIFICATIONS: No of Positions: 3-Way; Contact Size: 16;
AHDP06-24-16SN-WTA 16 Position Plug, Size 24, Socket, Standa
AHDP06-24-16SN-WTA 16 Position Plug, Size 24, Socket, Standard Arrangement, Normal Seal, Wide Thread Adapter. Comparable to PN# HDP26-24-16SN-L024-16 . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
PLD-16 | Amphenol Global Search | Amphenol
Features & Benefits: Aluminum, Stainless Steel, and Composite shells. EMI Shielding: solid metal-to-metal coupling, grounding fingers provide superior EMI shielding. 100% scoop-proof connector minimizes potential contact damage - Improved interfacial seal design.