Search Results for seal 06
SJS830100 | Amphenol Global Search | Amphenol
Features and Benefits: 1/4 turn bayonet style connection; push and snap connection - Makes wire installation and maintenance easy and effi- cient; positive “click” when locked Interfacial and Triple-Barrier Seal - Enables environmental sealing (IP 67 rating) Multiple Keying Positions - Ensures proper connectivity Multiple Configurations and Acce...
2C2U3MT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 14-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
PRESSURE SENSOR, ICP® - PCB
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable OPTIONAL VERSIONS
Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets
Quick-Connex ® M12 DC Micro High Temperature Chem-Gard® Cordsets make the replacement of electrical and electronic control devices quick and simple. Cordsets are built with our Chem-Gard® 200°C Cable providing superior resistance to chemicals and high heat and abrasion protection in harsh industrial conditions.. The Chem-Gard® 200°C cable is fully bonded to the connector using a unique ...
PC06A-12-8S | Amphenol Global Search | Amphenol
Search Results for pc06a-12-8s Model 378A12 | PCB Piezotronics 1/4-inch pressure prepolarized 377A12 microphone, with 1/4-inch preamplifier 426B03 and TEDS programmed. ... Plug, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC1412S Related Items. CA-4020-59 Sealing Plug ...
Rectangular Connectors | Products - Amphenol
Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities, and are designed for use with 10-14AWG with size 12 contacts handling up to 25A.
Dura Mate Family - アンフェノールジャパン株式会社
18-06 2 Size 4. 4 Size 16. 18-06 (**C030 Only) 24-29 4 Size 12. 19 Size 16. 6 Size 20. 24-07 1 Size 8 (RADSOK®) 6 Size 12. R. N. N. R. N. R. 24-35. 3 Size 16 . 32 Size 20. 24-47 5 Size 16 . 42 Size 20. 24-18 ... Seal: Silicone Rubber. Degree of Protection: IP68/69K (in mated condition) Contact: A Series™ Common System. Mating Cycle ...
CP002011 | Amphenol Global Search | Amphenol
ac-cp002011 | Amphenol Global Search | Amphenol Operating AC Voltage at Sea Level Test Voltage AC (RMS), 60 cps Sea Level 50,000 ft. 70,000 ft. 110,000 ft. I 600 1,500 500 375 200 OPERATING TEMPERATURE RANGE –65°C (–85°F) to 200°C (392°F) ENVIRONMENTAL SEAL Wired, mated connectors with the specified accessory attached will meet the ...
Piezoresistive pressure transducer - pcb.com
Internal seals are epoxy and are compatible with clean dry gas media. Temperature -65°F to +250°F (-54°C to +121°C) Vibration : 1000 g pk. Acceleration : 1000 g. Shock : 20,000 g, 100 microsecond . haversine pulse: Humidity . Isolation resistance greater than 100 megohms at 50 volts when tested per MIL-STD-202E,
A2
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul 20 1.35 mm (.053 in) 16 - 22 awg (1.5 - 0.35 mm†) 3.05 mm (.120 in) tommy 20.4 12.7 29.2–0.6 6 requires contact retention wedge awm-3s standard molded color is grey. additional colors shown in part number chart are available via special order ...
TITLE
7 CONTACT SIZE AND REAR SEAL WIRE RANGE: REDUCED DIAMETER WIRE SEAL CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Omni Antennas 4240.06-NF-1050 - AMPHENOL PROCOM
The 4240.06-NF-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and gives null fill to the upper coverage area.
Amphenol
seal: silicone rubber 3. modifications: strain relief end cap 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition )
Amphenol Canada Corp.
environmental performance per iec 60529 code ip67 for seal between mating area and pcb side of connector. gasket provides seal to inside face of ... jan15/06 jan15/06 03554 ntsx drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. ref. third angle projection millimeters inches primary units secondary
LUMINUS - Amphenol PCD
Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating cycles Altitude Immersion 5% salt solution, 75k feet
A2
seal: silicone rubber; color: red 2. modifications: snap fit end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance:
EXCEL | MATE Metal (HVSLS 600) - アンフェノールジャパン ...
P/N HVSLS600 06 2 A HVSLS600 06 2 B. 40 2 PIN RIGHT ANGLE PLUG INSERT ORIENTATIONS Excel|Mate Metal (HVSLS 600) Coding A Coding B P/N HVSLS600 08 2 A HVSLS600 08 2 B. 41 3 PIN RECEPTACLE Amphenol Pcd Shenzhen INSERT ORIENTATIONS Coding A Coding B P/N HVSLS600 02 3 A HVSLS600 02 3 B PANEL MOUNTING DIMENSIONS
AW3S | Amphenol Global Search | Amphenol
Extended Strain Relief Series. Available in 2, 3, 4, 6, 8, 12 and 18 position. Amphenol Sine Systems’ AT SeriesTM SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specifically-designed, extended strain relief wire cavities that protect each individual wire seal, eliminating stress on the rear seal ...