Search Results for seal 06
NTC Type B Series - amphenol-sensors.com
• Special thin glass coatings provide hermetic seal • Suitable for self-heated applications such as: gas chromatography, thermal conductivity analysis or gas ... • Still air at 77°F (25°C): 0.06 mW/°C • Still water at 77°F (25°C): 0.3 mW/°C B10 • Still air at 77°F (25°C): 0.09 mW/°C • Plunge into water: 0.45 mW/°C B14
AHDP06-24-09PR-STA 9 Position Plug, Pin, Shell Size 24, Red
AHDP06-24-09PR-STA 9 Position Plug, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter. Comparable to PN# HDP26-24-9PE-L015-9 Posi. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm²) 3.68 mm (.145 in) 28.6 a4 c0540s update dimensions 28jun16 jony tommy orange at06-3s-org a5 add color option 23nov20 louie tommy ref: dt06-3s ,dt06-3s-e004 dt06-3s-p012
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
LUMINUS - Amphenol PCD
Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating cycles Altitude Immersion 5% salt solution, 75k feet
DWG NO - Amphenol Sine
reduced seal,black b none 1 2 a1 - release new drawing 09/mar/23 ian tommy notes: unless otherwise specified 1. material: housing, end cap: thermoplastic, black seal: silicone rubber threaded insert: stainless steel 2. modifications: reduced diameter wire seal 3. specifications: 3.1 operating temperature: -55°c to +125°c
apc07-8-4p | Amphenol Global Search | Amphenol
Overview. Features. Secures network bays to concrete floors. Each anchor has a recommended rating of 3,220 lbs. tensile and 5,420 lbs. shear strength. Torque cap shears off when required torque setting is reached. Includes: 8 - .06" steel spacers, .812" slot width. 4 - .12" steel spacers, .812" slot width. 4 - HSLG-M-12/0 anchor studs.
AT06GY-08SA-N-TPE-M1 8 Position Plug Single-Ended Molded Ca - Amphenol Sine
AT04-08PA-SR2GY 8-Way Receptacle Male Connector with Strain Relief .053-.120 Reduced Seal, Position A. Comparable to PNs# DT04-08PA-CE04, 934445512. REQUEST A QUOTE. AT04-08PA-SRBK 8-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to part #934445611. Comparable to PN# 934445611
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
ing rings. Environmental sealing is ensured with interfacial seals to prevent contact corrosion. Composite shells are completely immune to corrosion problems. • Service Class U provides a non-conductive shell when EMI shielding is not a criteria. • Class F Composite shells resist severe corrosion, and provide plating
AHDP06-24-23PT-BRA 23 Position Plug, Pin, Shell Size 24, Pl - Amphenol Sine
AHDP06-24-23PT-BRA 23 Position Plug, Pin, Shell Size 24, Plastic, Thin Diameter Seal, Backshell Ring Adapter. Comparable to PN# HDP26-24-23PT-L017-23 . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
SJT Connectors - Amphenol Aerospace | Products
Hermetic seal receptacles are available in carbon steel or stainless steel shells. Contacts Rear insertable/rear release crimp contacts are standard in SJT connectors. Power contacts are available in sizes 10, 12, 16, 20, 22M and 22D. All socket contacts are probe proof. Standard contact plating is 50 mµ minimum gold.
AHDP06-24-23PT-STA 23 Position Plug, Pin, Shell Size 24, Th
AHDP06-24-23PT-STA 23 Position Plug, Pin, Shell Size 24, Thin Diameter Seal (Grey), Small Thread Adapter. Comparable to PN# HDP26-24-23PT-L015-23 Posi. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
SIZE TYPE B C- - Amphenol Sine
4. mating part: ahdp04-18-20p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-20sr-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-18-20sr-sra plug, 18 sz, 20 socket, std arrangement, rd01 seal, sra,duramate ...
Model M101A06 General purpose ICP® pressure sensor, 500 psi, 10 ... - PCB
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity ... 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 5957 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] 3425 Walden Avenue, Depew, NY ...
ACS06AD22-14S-472 | Amphenol Global Search | Amphenol
16-Port Antenna. Octo band antenna, dual polarisation, 16 connectors. Integra compatible - ability to upgrade and recycle, saving 50% carbon emission. -12° / 2-12°MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmwar.
AHDP06-24-19PR-STA 19 Position Plug, Pin, Shell Size 24, Re - Amphenol Sine
AHDP06-24-19PR-STA 19 Position Plug, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter. Comparable to PN# HDP26-24-19PE-L015
CHARGE OUTPUT PRESSURE SENSOR - PCB
Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk ... Model 065A06 Seal ring 0.318" OD x 0.250" ID x 0.010" thk 316L SS material (3) Model 065A19 Spacer set, 0.250" ID (1)
CapLock & PlugLock - Amphenol PCD
• Cable seal, metal wire, must be cut to unlock. • Torx Safety screw, removable with an adapted key wrench. • Operating temperature: • For CapLock and PlugLock: -40°C / +85°C • For Metal CapLock: -65°C / +200°C CapLock is a locking ring that allows a Cap to lock onto a receptacle to secure the port access.
Quick-Connex™ 18 AWG M12 DC Micro High Temperature ... - TPC Wire
Seals out moisture, oils and other contaminants, providing a positive seal on mated components. Receptacles have 18 AWG Stranded, Nickel Plated Copper 200°C Fluoropolymer Insulated Pigtails . Provide excellent oil and heat resistance up to 200°C.
REFERENCE DIMENSIONS - ASSEMBLED - Amphenol Sine
seals: silicone rubber contacts: copper alloy; nickel plated 2. specifications: 2.1 current rating: 7.5 amps 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 contact millivolt drop: 60 millivolt drop