Search Results for seal 06
PRESSURE SENSOR, ICP® - PCB
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable OPTIONAL VERSIONS
EXCEL | MATE Plus (HVSL 1000) - アンフェノールジャパン ...
seal sr excel | mate plus (hvsl 1000) 4 receptacle in-line mounted groove insert orientations ... p/n hvsl1000 06 1 a hvsl1000 06 1 b hvsl1000 06 1 c hvsl1000 06 1 d. 7 receptacle box mounted without interlock insert orientations panel mounting dimensions excel|mate plus (hvsl 1000)
Model 106B | PCB Piezotronics
Seal ring, 0.497" OD x 0.437" ID x 0.025" thick, brass (for Model 106B) 3: Optional Versions (E) Emralon coating. English SI; Electrical Isolation: 100000000 Ohm: Coating: Emralon (J) Ground Isolated. English SI; Electrical Isolation: 100000000 Ohm: Electrical Isolation: 100000000 Ohm
43.8 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
LENGTH TABLE AT04GY-3P-N-TPE-M1 1 (3.28FT) AT04GY-3P-N-TPE-M2 2 (6.56FT ...
SEAL: SILICONE RUBBER 2. MODIFICATIONS: OVERMOLDED 3. SPECIFICATIONS: 3.1 CURRENT RATING: 14AMPS - 300V AC/DC ... 06 Female Connector POSITIONS 22 Pin 33 Pin 44 Pin 66 Pin 88 Pin 12 12 Pin DESIGN S Female Connector P Male Connector CABLE TYPE TPE - TPE, BLACK CABLE LENGTH (M = METERS) 1 = 1M
CP002011 | Amphenol Global Search | Amphenol
ac-cp002011 | Amphenol Global Search | Amphenol Operating AC Voltage at Sea Level Test Voltage AC (RMS), 60 cps Sea Level 50,000 ft. 70,000 ft. 110,000 ft. I 600 1,500 500 375 200 OPERATING TEMPERATURE RANGE –65°C (–85°F) to 200°C (392°F) ENVIRONMENTAL SEAL Wired, mated connectors with the specified accessory attached will meet the ...
EXCEL|MATE - Amphenol PCD
Seal SR EXCEL | MATE Plus (HVSL 1000) 4 RECEPTACLE IN-LINE MOUNTED GROOVE ... HVSLP1000 06 2 A 0 01 Product type: 06: Straight plug | 08: Right angle plug Position: 2: 2-position Coding / Alternate position: A: Coding A B: Coding B C: Coding C interlock: 0: Without interlock | 1: With interlock Cable od: 01: Amphenol PCD Shenzhen www ...
Omni Antennas 4240.06-NF-1050 - AMPHENOL PROCOM
The 4240.06-NF-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and gives null fill to the upper coverage area.
TV06RQS-19-18P | Amphenol Global Search | Amphenol
RT061619PNHEC03 19 Position Plug, Male, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing. REQUEST A QUOTE. RT061619PNH-K Plug Kit, 19 Position, Male, Shell Size 16, with Machined Contacts.
Series III Core Range - Amphenol
42.06 max 1.797 max 45.64 max view d for size 8 twinax onl y, relative to view d for size 8 coaxial only, relative to –a– –a– v thread.591 +.003 –.000 15.01 +.08 –.00 q v view d for size 8 y, rela to d for size 8 coaxial only, relative –a– thread.591 +.003 shell size ms shell size code q max. v thread metric 9 a 21.8 m12x1-6g 11 ...
Kaye Feedthru Fitting for Thermocouples
The thermocouple feedthrough uses simple and cost-effective silicone rubber seals. It features standard 1.5" Tri-Clamp® connections and can be easily installed without tools. With dimensions of only 45 mm / 1.8” in diameter and 149 mm/ 5.9” in length, this thermocouple feedthrough is particularly suitable for space-constrained applications
B RTS712*2Pxx A3 - Amphenol Sine
seal gasket:nbr or silicone rubber. jam nut:aluminium alloy,black anodizing. 2. specifications: 2.1, rated current:2.5mm contact: 23a (max). 20# contact: 5a (max). 2.2, rated voltage:350v(ac/dc). 2.3, operating temperature:see table. 2.4, dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac.
Application Note - temposonics.com
king the high-pressure seal is enabled • Variety of interfaces: Analog, CAN, SSI, IO-Link- and Bus- outputs provide accurate position and velocity measurement and help to support early diagnosis of variation in the turbine operation ... Application Note Revision A (EN) 06/2023
Ruggedized, Non-Floating, Brush Rack and Panel Connectors
Rear Panel Mounting Provides a Water & EMI Seal Tapered Mating Surface. 98 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com Amphenol Aerospace LRM (Line Replaceable Modules) Staggered/ GEN-X Hybrids - Fiber Optics/ ... 8/30/2013 1:06:24 PM ...
AT06GY-08SA-N-TPE-M5 8 Position Plug Single-Ended Molded Ca - Amphenol Sine
AT04-08PA-SR2GY 8-Way Receptacle Male Connector with Strain Relief .053-.120 Reduced Seal, Position A. Comparable to PNs# DT04-08PA-CE04, 934445512. REQUEST A QUOTE. AT04-08PA-SRBK 8-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to part #934445611. Comparable to PN# 934445611
AT06-3S-OMRDBRN 3 Position Overmolded Plug, Socket, Reduced - Amphenol Sine
AT06-3S-OMRDBRN 3 Position Overmolded Plug, Socket, Reduced Seal, Brown-3 Position Overmolded Plug, Socket, Reduced Seal, Brown . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors.
SJT Connectors - Amphenol Aerospace | Products
Hermetic seal receptacles are available in carbon steel or stainless steel shells. Contacts Rear insertable/rear release crimp contacts are standard in SJT connectors. Power contacts are available in sizes 10, 12, 16, 20, 22M and 22D. All socket contacts are probe proof. Standard contact plating is 50 mµ minimum gold.
CEMM THOME, spol. s.r.o.
Exterior Lighting Advanced interconnect systems for lighting equipment - LED Systems - Bulb Sockets and connectors - Electrical wiring harness …following the highest quality standards, to be able to satisfy at 100% the customer demand
62IN Series Miniature Circular Bayonet-Coupled Connectors AC6201 0313
Wall Mounting Receptacles Dia F G Dia LB C D E Y Dia X threads in inches Shell size 1.58 20.75 15.09 3.05 11.30 11.02 24.84 12.02 7/16-28 UNEF
Model 113B27 | PCB Piezotronics
Seal ring, sensor flush mount, 0.248" OD x 0.219" ID x 0.015" thk, brass (for Series 111A, 112A & 113A) 3: Optional Versions (E) Emralon coating. English SI; Electrical Isolation: 100000000 Ohm: Coating: Emralon (J) Ground Isolated. English SI; Electrical Isolation: 100000000 Ohm: 100000000 (S) Stainless Steel Diaphragm.