Search Results for seal 06
Duplex Filters DPF 2/6 - AMPHENOL PROCOM
Approx. 211 x 154 x 33 mm / 8.31 x 6.06 x 1.30 in. Weight: Approx. 0.94 kg / 2.07 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 5 ppm / °C: Diagram and Mounting. Typical response curves @ 4 MHz duplex spacing .
Application Note - temposonics.com
king the high-pressure seal is enabled • Variety of interfaces: Analog, CAN, SSI, IO-Link- and Bus- outputs provide accurate position and velocity measurement and help to support early diagnosis of variation in the turbine operation ... Application Note Revision A (EN) 06/2023
at06-12sa-rd01 | Amphenol Global Search | Amphenol
AT06-12SA-SR2GY 12-Way Plug with Strain Relief Endcap , Female, A Position Key, Reduced Diameter Seal (E-Seal). Comparable to PNs# DT06-12SA-CE13, DT06-12SA-CE04, 934456512. REQUEST A QUOTE. AT06-12SA-SS01 12-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SA-C017
Quick-Connex® 16 AWG Mini High Temperature Cordsets - TPC Wire
Quick-Connex 16 AWG Mini cordsets make the replacement of electrical connections quick and simple. Each cordset is built with our Thermo-Trex® 500-Plus 16AWG High Temperature cable designed with a tear resistant silicone jacket and fully bonded silicone head providing IP68 seal against moisture.
A2
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul 20 1.35 mm (.053 in) 16 - 22 awg (1.5 - 0.35 mm†) 3.05 mm (.120 in) tommy 20.4 12.7 29.2–0.6 6 requires contact retention wedge awm-3s standard molded color is grey. additional colors shown in part number chart are available via special order ...
36.5 - Amphenol Sine
7 CONTACT SIZE AND REAR SEAL WIRE RANGE: REDUCED DIAMETER WIRE SEAL CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
SLPPB 35 BS R0 EH | Amphenol Global Search | Amphenol
35 Position Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-35SN-L024 ... Amphenol Sine 35.3 " 31.0 43.0 Max 22.8 Amphenol RTS6BS18*8PHECxx XXXX MASTER KEYWAY A2 UPDATE NOTES Jul-06-2017 Nick Tommy----A3 -- UPDATE DRAWING Mar-21-2018 White Tommy SEALING PLUGS CAN BE PURCHASED ...
AT06-08SX-XXX A3 - Amphenol Sine
STANDARD WIRE SEAL 7 CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 2.24 mm (.088 in) 14 - 20 AWG 3.68 mm (.145 in) OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 2 2 A3 AT06-08SX-XXX PLUG, 8 SOCKET, AT SERIES,KEDED 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
MP20W12E06XX | Amphenol Global Search | Amphenol
9/16-24 unef thread illustration: complete kit. notes: contact barrel range: 16awg to 18awg. recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960. extraction tool: qxrt16. materials: housing body: zinc die cast, nickel plated insulation insert: pa66, ul94/v-0 contact: brass, gold flash plated seal: silicone.
Model 102B13 Cryogenic ICP® pressure sensor, 10k psi, 0.5 mV/psi, 3/8 ...
pressure-tight seal. Seals are provided with each sensor and should always be used. Extra seals for all standard models are in stock at the factory. It is recommended to ... Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical ...
EV SERIES POWER CONNECTORS - Amphenol In
EV-06-PW-28-2PC-A23-06-DC KEY ROTATION 0 60 120 180 240 300 7 Overmolded Cable Connector Notice : All information, including illustrations given herein is believed to be accurate at the time of printing. In lieu of design advances, Amphenol reserves the right to change specifications without notice. This publication Series EV Connector 15-03-11 ...
JAM NUT RECEPTACLES - Amphenol Sine
RTS714N12S03 Receptacle, jam nut, 12 positions, size 14, socket contact, silicone rubber seal. Intermateable with part # UTS71412S. Comparable to PN #UTS71412S. REQUEST A QUOTE. RTS714N12P03 Receptacle, jam nut, 12 positions, size 14, pin contact, silicone rubber seal. Intermateable with part # UTS71412P. Comparable to PN #UTS71412P.
tvps00rf-15-4p | Amphenol Global Search | Amphenol
DEEP SPACE 38999 (-319 °F/-195°C): The Deep Space 38999 connector series is designed for extreme cold environments. They are built to retain a grommet-to-wire and contact-to-contact seal in temperatures below -85 °F (-65 °C).
apc07 | Amphenol Global Search | Amphenol
Overview. Features. Secures network bays to concrete floors. Each anchor has a recommended rating of 3,220 lbs. tensile and 5,420 lbs. shear strength. Torque cap shears off when required torque setting is reached. Includes: 8 - .06" steel spacers, .812" slot width. 4 - .12" steel spacers, .812" slot width. 4 - HSLG-M-12/0 anchor studs.
Amphenol Canada Corp.
2. environmental performance per iec 60529 code ip67 for seal between mating area and pcb side of connector. gasket provides seal to inside face of enclosure panel. available dust cover provides added protection. see sheet 2 for application view. 3. current rating: 1 ampere. 4. contact resistance: 50 milliohms maximum. 5.
C:UsersROrmanDesktop$ drawingsC-0441041000502 REV A1
5 contact size and rear seal wire range: notes: unless otherwise specified 1. material: thermoplastic elastomer color:black sh: 2. specifications: 2.1 current rating: 8 amps 2.2 rated voltage: 250v ac/dc 2.3 operating temperature: -40°c to +105°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
LUMINUS - Amphenol PCD
Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating cycles Altitude Immersion 5% salt solution, 75k feet
Model CA102B06 High frequency ICP® pressure sensor, 500 psi, 10 ... - PCB
M10x 1.0 threaded adaptor with floating seal to allow adjustment of diaphragm mounting depth where it is necessary to adapt to various wall thicknesses. These models are supplied only as low-pressure (250 psi and 100 psi) sensors and are also "off ground". Series 102: Thread Mount Design, Ground-Isolated Sensor . 3.0 INSTALLATION
L I S DESCRIPTION T A m p h e n - Amphenol Sine
interface seal: silicone rubber, red seal retainer: thermoplastic, black contact: copper alloy 2. modifications: pcb mount, snap fit 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Sine
seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )