Search Results for seal 06
Amphenol Canada Corp.
2. environmental performance per iec 60529 code ip67 for seal between mating area and pcb side of connector. gasket provides seal to inside face of enclosure panel. available dust cover provides added protection. see sheet 2 for application view. 3. current rating: 1 ampere. 4. contact resistance: 50 milliohms maximum. 5.
AHD Series - アンフェノールジャパン株式会社
9 Position, Receptacle, HD Series, Flange, Reduced Seal, Green, Type II: Size 16 pin contacts only: AHD14-9-96P 9 Position, Receptacle, In Line Threaded Rear: Size 16 pin contacts only: AHD14-9-1939P 9 Position, Receptacle, In-Line Threaded Rear J1939: Size 16 pin contacts only: AHD17-9-1939PES: AHD Series™, 9-Way, Jam Mount: Extended Shroud ...
PLUGS - Amphenol Sine
RTS6BS18N23S03 Straight plug with cord grip, 23 positions, size 18, socket contact, silicone rubber seal. Comparable to PN #UTS6JC1823S. REQUEST A QUOTE. RTS6BS18N23PHEC03 Straight plug with endcap, 23 positions, size 18, pin contact. Comparable to PN #UTS6GN1823P. REQUEST A QUOTE.
164-SERIES WATERPROOF AUDIO CONNECTORS AC16403 0118 - Amphenol In
RUBBER WASHER (SEAL) ADAPTER GLAND NUT STRAIN RELIEF CONTACT ACT ASSEMBLY GLAND STEEL WASHER Sr No. Description MIL Designation Amphenol Designation 1 5 Pin Audio plug connector with crimp sleeve terminal & wire strain relief M55116/1-X 164-229-X 2 6 Pin Audio plug connector with crimp sleeve terminal & wire strain relief M55116/2-X 164-229-6-X ...
BoardLock Family - Amphenol Sine
Seal Material Silicone Rubber Silicone Rubber Silicone Rubber Temperature Range -55°C to +125°C at rated current -55°C to +125°C at rated current -55°C to +125°C at rated current Shock No latch disengagement or discontinuity shall be the result when subjected to 50 g’s in each of three axis (X, Y & Z)
B A3 - Amphenol Sine
seal: silicone rubber ; 2. modifications: front panel mount;normal diameter seal 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip69k & ip68 ( 1m of water for a
Amphenol Canada Corp.
2. environmental performance per iec 60529 code ip67 for seal between mating area and pcb side of connector. gasket provides seal to inside face of enclosure panel. available dust cover provides added protection. ordering code: m u s b series, rugged usb usb series 'b' receptacle, right angle pcb tail thread option 3 = #4-40 unc thread
B A1 - Amphenol Sine
mating part: ahdp06-24-09s* ( * = seal type ) 5. all dimensions are for reference use only. 6. receptacle is supplied with dust cap (not show) 7 contact size and wire range: internal sealing surface finish to be or better3.2 0.13 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 63.0±0.1 Ø43.72+0.15-0.05 ...
B RT061619S*HEC* B1 - Amphenol Sine
wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:300v (ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip ...
ARINC 600 - Amphenol Canada
ARINC 600 Connectors are recognized standard rack and panel connectors for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionics designs. Compared to the ARINC 404, the ARINC 600 features lower mating force contacts, increased contact count, and a front release, floating keying system.
B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy - Amphenol Sine
wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated current: 2.1.1 2.5mm contact 23a (max). 2.1.2 20# contact 5a (max). 2.2 rated voltage:500v ac/dc 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac.
DuraMate AHDP - Amphenol Sine
Duramate AHDP 18-06 (6 Pos/2 Used) Duramate AHDP 18-06. Duramate AHDP 18-8. Duramate AHDP 18-14. Duramate AHDP 18-20. Duramate AHDP 18-21. Duramate AHDP 24-7. Duramate AHDP 24-07 CL22. Duramate AHDP 24-9. Duramate AHDP 24-14. Duramate AHDP 24-16. Duramate AHDP 24-18. Duramate AHDP 24-18 CL82. Duramate AHDP 24-19.
Environment and Safety - Amphenol Ltd
Cadmium was added to the Candidate List, and hence became a SVHC, on 20/06/2013, and lead was added on 27/06/2018. Article 33 of REACH Article 33 requires that any supplier of an article in the UK REACH containing SVHCs above the threshold of 0.1% weight by weight must provide sufficient information to the customer to allow safe use of the article.
Omni Antennas CXL 3-1 - AMPHENOL PROCOM
Approx. 1500 mm / 59.06 in. Weight: Approx. 0.85 kg / 1.87 lb. Mounting: On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental; Survival Wind Speed: 200 km/h: Diagram and Mounting. Accessories (to be ordered separately) Typical Gain and VSWR curve.
DT800 235kHz, 100W, Smart™ Sensor, Plastic with Valve, NMEA 2000®, 0 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
ROHS COMPLIANT PRODUCT DATA DRAWING - REL. DCN 35193 06/07 STW
stw 06/15/07 adk 06/14/07 rohs compliant sma jack 2 hl fl mt with 0-80 thd..625 15.88 c product data drawing material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b ...
HY-TREX® Industrial Ethernet CAT6A - TPC Wire
Intended for CAT6A Ethernet connectivity up to 83 meters, the HY-TREX® Industrial CAT6A Ethernet horizontal cable, 24 AWG/4-Pair, holds a voltage rating of 600 volts. This 600 volt rated ethernet cable can mix with power cables in cable trays without needing to add extra conduit.
SIMEOMPOPN - Amphenol Air LB
The P (male) insert is fitted with an interfacial compression seal. It is the one which by default will accept the MTP/MPO equipped with guiding pins; The S (female) insert has no interfacial seal; Both P and S inserts have molded pre alignment tabs for pre-positioning during mating of connectors
Amphenol
38.06 ±0.03 2 ‘F’ Panel Cut Out for Front or Rear Mount *Ref. Ordering information page 7 *Ref. Ordering information page 7 (LESS BACK SHELL) (PIN TO I/F. SEAL) 3 7 12 19 27 37 61 10 12 14 16 18 20 24 Shell Size MIL AIIL A max 32.35 36.15 39.20 43.00 46.70 48.95 57.10 B max 23.30 26.80 29.60 33.55 37.20 40.70 47.85 F max 54.71 48.74 G max ...
Manual Service Disconnect - Amphenol PCD
V: Built-in gasket seal, row connection V1: Built-in gasket seal, stud connection V2: Flat gasket seal, stud connection Shell type: F: Receptacle Fuse rating current: 000: No fuse needed, can directly use the terminal Flange mounted type: F: Front mounted R: Rear mounted (only available for V2) Plug: With fuse Plug: With shunt Receptacle V V1 V2