Search Results for seal 06
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
High Power 5015 Connectors with Advanced Contacts
Wiper Seal: X : Front and Rear Grommets for Moisture Sealing: X : Rear Insert for Moisture Sealing : X: High Power Connectors Introduction to Amphenol Aerospace's High Power Connectors. View Download. Radsok Technology Overview RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to ...
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
or pipe dope to seal the threads. 2) Do no over tighten. Torque to 150 in lbs +/- 1 in lb Electrical Specifications Supply Voltage 9V Battery Response Time < 1 ms Accuracy ± 1.0 FS LCD Resolution (5 PSI) 0.001 LCD Resolution (30 PSI) 0.01 LCD Resolution (100, 200,500PSI) 0.1 LCD Resolution (1000,3000,5000 PSI) 1 Proof Pressure 3 X Full Scale
4U4VTSP1X06Fxys5 - Amphenol Antenna Solutions
Canister, 2FT, 32-Port, Omni & Sector Combination, XPOL, (8x) 1695-2700 | (8x) 3300-4200 MHz, Fixed Tilt
FS12 | Fiber Optic Connector | Navy Communications
The FS12 12-Channel Fiber Optic Connector provides flexibility for current and future Navy communications, broadcast, industrial and more!
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
ing rings. Environmental sealing is ensured with interfacial seals to prevent contact corrosion. Composite shells are completely immune to corrosion problems. • Service Class U provides a non-conductive shell when EMI shielding is not a criteria. • Class F Composite shells resist severe corrosion, and provide plating
SMP to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMP to SMA Cable Assemblies designed for radio frequency applications. SMP to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Operation Manual R-Series V SSI 552011 - Temposonics
V Fluorelastomer seals for the sensor electronics housing. d Stroke length X X X X M 0025…6350 mm Standard stroke length (mm) Ordering steps 25… 500 mm 25 mm 500…2500 mm 50 mm 2500…5000 mm 100 mm 5000…6350 mm 250 mm X X X X U 001.0…250.0 in. Standard stroke length (in.) Ordering steps 1… 20 in. 1.0 in. 20…100 in. 2.0 in. 100 ...
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
100% scoop-proof connector minimizes potential contact damage - Improved interfacial seal design; Stainless steel or cadmium over nickel plating withstand a 500-hour salt spray exposure; Operates under severe high-temperature vibration, through 392 °F (200 °C) Firewall Capability; Unique, self-locking, quick coupling connector eliminates ...
Amphenol
A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH A3 - #1 ADD SEE CHART, #2 ADD RD SEAL 24JAN2024JHEAD DH REQUIRES WEDGELOCK AW12P. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Marport
MS Marine. Port de pêche La Goulette 2060 – Tunis Tunisie. Contact : M. Khalil Jaouadi Tel: (+216) 71-736-824 / (+216) 71-737-014 ell: (+216) 20-543-001
PLUGS - Amphenol Sine
RTS6BS18N23S03 Straight plug with cord grip, 23 positions, size 18, socket contact, silicone rubber seal. Comparable to PN #UTS6JC1823S. REQUEST A QUOTE. RTS6BS18N23PHEC03 Straight plug with endcap, 23 positions, size 18, pin contact. Comparable to PN #UTS6GN1823P. REQUEST A QUOTE.
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
AT Series™ Cable Assemblies - Amphenol Sine
AT Series™ Cable Assemblies - Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single-ended cordset standard lengths of 1, 2, 4,
RECOMMENDED CABLE STRIPPING DIMENSIONS - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are:
SIZE B C- - amphenol-sine.com
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
ES FI E - アンフェノールジャパン株式会社
temperature elastomer seals • Exceeds firewall performance of MIL-DTL-39999 connectors, up to 45 minutes and up to 2,200 °F (1,204 °C) ... 06 3. Service Class HK-4. Shell Size - Insert Arrg. 14-4 5. Contact Type P Pin (Recommended for receptacles) S TemperGrip Socket (Recommended for plugs) 6. Alternate Positions
Thermo-Trex® 500-K Single-Conductor Cable - TPC Wire
Thermo-Trex® 500-K Single Conductor is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Keeping Connections Simple - Amphenol CS
ComboLock® BergStik® Dubox® PV® Quickie® Quickie® Receptacle Pitch 3.00 mm Power / 1.00 mm Signal 2.54 mm 2.54 mm 2.54 mm 2.54 mm 2.54 mm Positions 2 to 8 Power 5 to 19 Signal 2 to 72 2 to 72 1 to 72 4 to 64 4 to 64