Search Results for seal 06
seal | Amphenol Global Search | Amphenol
RT07164PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, 3.6mm, 12-10AWG, 45A/600V, Shell Size 16
AT18P-RSC-RED Seal Cap for AT Receptacles, Sizes 12, 15 and - Amphenol Sine
AT18P-RSC-RED Seal Cap for AT Receptacles, Sizes 12, 15 and 18, Red-Seal Cap for AT Receptacles, Sizes 12, 15 and 18, Red . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter.
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
High Power Mil-DTL-5015 Connectors Available with a Range of Contacts, Finishes, and Configurations
AHDP06-24-31PT-BRA 31 Positions, Plug, Pin, Shell Size 24,
AHDP06-24-31PT-BRA 31 Positions, Plug, Pin, Shell Size 24, Reversed Arrangement, Thin Diameter Seal, Backshell Ring Adapter (Snap -on). Comparable to . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
AHDM04-24-16PN Receptacle, shell size 24, 16 positions, pin - Amphenol Sine
AHDM04-24-16PN Receptacle, shell size 24, 16 positions, pin, standard seal, wide thread. Comparable to PN# HD34-24-16PN Related Items. A112263-90 Nut, AHDM Series, SIZE 24. Comparable to PN# 112263-90. REQUEST A QUOTE. A112264 Lockwasher, AHDM Series, SIZE 24. Comparable to PNs# 112264, 112264-ZZ. REQUEST A QUOTE ...
74868 - Amphenol RF
fractions decimals angles and tolerances are: dimensions are in inches: unless otherwise specified unless otherwise specified dimensions are in inches:
LUMINUS - Amphenol PCD
Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating cycles Altitude Immersion 5% salt solution, 75k feet
ICP® PRESSURE SENSOR - PCB
Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive ... Model 065A44 Seal ring 0.435" OD x 0.377" ID x 0.030" thk Cu (3) Model PCS-10AA Single point sensitivity coefficient at ...
Model M101A04 General purpose ICP® pressure sensor, 1000 psi, 5 ... - PCB
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity ... 06/25/2024 Date: 06/25/2024 Date: 06/25/2024 5956 Entered: ND Engineer: AJA Sales: RWM Approved: RPF Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] 3425 Walden Avenue, Depew, NY ...
安费诺(常州)电子有限公司
Seal Part Number AC-CP000383 AC-CP000382 CPA 0000 Ordering Information P32 Product Type HC Signal 08 Connector Type Receptacle Connector P32 Terminal & Cable & Seal Plug Options Receptacle HC08A-P32-R HC08B-P32-R HC08C-P32-R Product Type Terminal Type Terminal Part Number Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Series Seal Type 16#(power)
apc07 | Amphenol Global Search | Amphenol
Overview. Features. Secures network bays to concrete floors. Each anchor has a recommended rating of 3,220 lbs. tensile and 5,420 lbs. shear strength. Torque cap shears off when required torque setting is reached. Includes: 8 - .06" steel spacers, .812" slot width. 4 - .12" steel spacers, .812" slot width. 4 - HSLG-M-12/0 anchor studs.
Model 102B13 Cryogenic ICP® pressure sensor, 10k psi, 0.5 mV/psi, 3/8 ...
pressure-tight seal. Seals are provided with each sensor and should always be used. Extra seals for all standard models are in stock at the factory. It is recommended to ... Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical ...
AT06-2S-SS01GRN 2-Way Receptacle, Female Connector with Sol - Amphenol Sine
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501. REQUEST A QUOTE. AT04-2P-SS01 2-Way Receptacle, Male Connector with Solid Rear Grommet and Endcap. Comparable to DT04-2P-C017
C:Users ormanDesktopDescriptions to UpdateC-RTHP0203SxH REV A1
1.3 seal: silicone rubber 2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840
AHDP06-24-19PR-BRA 19 Positions, Plug, Pin, Shell Size 24, - Amphenol Sine
AHDP06-24-19PR-BRA 19 Positions, Plug, Pin, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on). Comparable . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring ...
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/350V, Shell Size 16 .
A2
seal: silicone rubber; color: red 2. modifications: snap fit end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance:
PRODUKTPASS | Backshells as per VG95319-1011 - Amphenol-Air LB
Backshell as per VG95319 as adapter with strain reliever shells for D38999 series 3. This forms a connection to a plug or a socket. This serves to seal or for continuing shielding. The backshells are available in various versions, straight or bent as tape adapters, individual cone adapters or mold adapters.
PRESSURE SENSOR, ICP® - PCB
Supplied Accessory: Model 065A40 Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass (3) replaces Model 065A03 N - Negative Output Polarity S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable OPTIONAL VERSIONS
CABLEFIX® Cable Entry Systems - Lutze Inc.
The multi-layered seal design achieves high strain relief and ingress protection while allowing custom configurations with few part numbers. CABLEFIX® Vario is a customizable modular entry system with a two-piece frame, making it ideal for a wide range of cable sizes including cables with large connectors.
715 Piece Standard Connector Kit - Amphenol Sine
• Superior front and rear environmental seals and seal retention • Compatible with existing standard products industry-wide Included in Connector Kit • Plugs, receptacles and wedgelocks for 2, 3, 4, 6, 8 and 12 position • Machined pin and socket contacts - 14-20AWG range • Contact and Wedgelock Removal Tool • Size 16 Blank Seals 1 of 2
B A1 - Amphenol Sine
seals: silicone rubber; color: red, rd color: green 2. modifications: flange, gasket, end cap, strain relief cap (opt), reduced diameter seal,standard seal(opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
Amphenol 67 and 165 Series Miniaturized Standard Connectors
67–06 E 12–7 P W – 100 Series Designation Shell Style Construction Insert Arrangement ... • O-ring seals in both plugs and receptacles make connectors pressure proof and water protected when mated • Meets pressure seal requirements of MIL-C-5015, Class C construction
DWG NO - Amphenol Sine
6.contact size and rear seal wire range: 7. plug is supplied with dust cap 8. mating torque requirement: 25 - 28 in-lb [ 2.82 - 3.16 nm ] 9. all dimensions are for reference use only interface seal arc18-40sar-p013 shown only 2x keyway key a shown 5 m4 hex 8 5 reduce seal,yellow 6 contact size min. insul o.d. typical wire range max. insul o.d ...
Dura Mate Family - Amphenol Australia
AHD P 06-18-20 S N-WTA CL22 Amphenol Sine Systems Modifications CL22-7 Position Alt Construction Plastic Body-P C030-(4) Size 16 Cavities Blocked Metal Body-M Adapter Style Plug-06 WTA-Wide Thread Adapter Receptacle-04 SRA-Smooth Ring Adapter PanelMate™ Receptacle-02 059-Backshell w Cable Clamp Shell Size-18 or 24 Rear Seal Type N-Normal Dia ...
DWG NO - Amphenol Sine
6.contact size and rear seal wire range: 7. plug is supplied with dust cap 8. mating torque requirement: 25 - 28 in-lb [ 2.82 - 3.16 nm ] 9. all dimensions are for reference use only interface seal arc18-40sar-p013 shown only 2x keyway key a shown 5 m4 hex 8 5 reduce seal,yellow 6 contact size min. insul o.d. typical wire range max. insul o.d ...
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
contact seal and is bonded to a molded ceramic rigid insert. The insert assembly is physically bonded and mechanically retained to the inside surface of the stainless steel shell, providing a void-less, mono-block configuration impervious to adverse environments. A pressure seal at the connector interface is accomplished through the
Model 112M362 | PCB Piezotronics
Model 112M362:High resolution ICP® pressure probe, 50 psi, 100 mV/psi, 0.218" dia. diaphragm, accel. comp., integral cable
Amphenol Canada Corp.
environmental performance per iec 60529 code ip67 for seal between mating area and pcb side of connector. gasket provides seal to inside face of enclosure panel. available dust covers provide added ... a.green aug31/06 aug31/06 1 c 5:1 drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. ref. scale do not projection angle third musb ...
NANO PEGASUS - Amphenol PCD
sealing is guaranteed by the interfacial seal, helping ensure the contacts are free from dust, moisture and corrosion. And unlike many of the competitive connectors, which are multi-piece assemblies, Nano-Pegasus & Nano-Luminus shells are a single piece housing, impervious to humidity and dust, further enhancing clean, crack free operations over
Protective Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Protective Caps designed for radio frequency applications. Protective Caps feature all industry standard connector interfaces in between-series and in-series designs.
m30-04e-a-1-s | Amphenol Global Search | Amphenol
Comparable to PN# DTHD06-1-4S. REQUEST A QUOTE. A114018 Blank Seal Plug, Size 8, 8-10 AWG. Comparable to PN #114018. REQUEST A QUOTE. A114019 Blank Seal Plug, Size 4, 4-6 AWG. Comparable to PN #114019. REQUEST A QUOTE. AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to ...
PROPRIETARY AND CONFIDENTIAL THE INFORMATION CONTAINED IN THIS DRAWING ...
6 sc05-06 palladium alloy scrub-r 12 7 256phcs0250b #2-56 pan head x 1/4" l, brass, 94070a077 4 8 256nutb 2-56 nut, brass, 92671a003 4 9 063dp0250b 1/16 dowel pin x .250", brass, 97325a101 2 revisions www.ardentconcepts.com weight: dwg. no. rev c title: rev. date approved proprietary and confidential skand06sn2001 d c b a 8 7 6 5 4 3 2 1 8 76 ...
Application Note - temposonics.com
king the high-pressure seal is enabled • Variety of interfaces: Analog, CAN, SSI, IO-Link- and Bus- outputs provide accurate position and velocity measurement and help to support early diagnosis of variation in the turbine operation ... Application Note Revision A (EN) 06/2023
AT06-2S-SS01ORG 2-Way Receptacle, Female Connector with Sol
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501. REQUEST A QUOTE. AT04-2P-SS01 2-Way Receptacle, Male Connector with Solid Rear Grommet and Endcap. Comparable to DT04-2P-C017
ATP04-6P-PM05BK 6 Position Panel Mount Receptacle with Flan - Amphenol Sine
ATP04-6P-PM05BK 6 Position Panel Mount Receptacle with Flange, Pin, with Gasket and Threaded Insert, Standard Seal, Black. Requires Wedgelock AWP-6P-6 Call Us 1-800-394-7732
RT00148SNH Square Flange Receptacle, Female, with O-ring Seal, 8 ...
RT06148SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Contact Size 16, 14-26AWG, 13A/500V, Shell Size 14 REQUEST A QUOTE RT06148SNHEC03 8 Position Plug, Female, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing
43.8 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
B B1 - Amphenol Sine
seals: silicone rubber; color: red, rd color: green 2. modifications: end cap, strain relief cap (opt), standard seal,reduced diameter seal (opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
Amphenol
supplied with a piggyback grommet seal. See table on reverse side for triax cable recommended, tool selector settings, crimp tooling and positioner information. Installation Instructions 1. Slide piggyback grommet seal over the cable jacket, soft rubber end first. 2. Slide the outer crimp bushing, flange end first, over the outer cable jacket.
LUMINUS - Amphenol-Air LB
Interfacial and Triple-Barrier Seal Enables environmental sealing (IP 67 rating) Multiple Keying Positions Ensures proper connectivity ... 06 (max dia: 0.390) 1, size 16 & 20, Push & Pull 07 (max dia: 0.448) 6, size 22, Twist & Lock 8, size 22, Twist & Lock 1, size 12, Push & Pull
Pyle MIL-DTL-83723 Hermetic - Amphenol Aerospace
Amphenol’s Pyle MIL-DTL-83723 Hermetic Connector provides the standard Pyle MIL-DTL-83723 connector’s exceptional durability in harsh environments coupled with mil-spec hermetic sealing requirements through an airtight glass-to-metal seal.
PL 900SM N SERIES Plastic Shell Auto Connectors 14 Pole capacity ...
locks onto the plug providing an IP- 67 seal that is ideal for soaking lin liquid disinfectants. The soaking cap can be permanently attached to a a cable assembly by means of a light weight tether. P/N 11102601 Receptacle Dust Cover: The PL-900 Series receptacle dust cover protects the receptacles contact system from
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Quick-Connex™ SJOO M12 DC Micro Cordsets - TPC Wire
Quick-Conne x ™ SJOO M12 DC Micro Cordsets make replacement of electrical and electronic control devices quick and simple. Cord sets are made with Super-Trex® SJOO Ultra-Gard® Portable Cord, a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The molded and keyed thermoplastic cordse t provi d es rapid and secure connec t and d isconnect and ...
B RTS018*32PHECxxA4 - Amphenol Sine
CONTACT SIZE AND REAR SEAL WIRE RANGEÿˆ ... A2 -- UPDATE NOTES Jul-06-2017 Nick Tommy A3 -- UPDATE DRAWING Mar-21-2018WhiteTommy SEALING PLUGS CAN BE PURCHASED SEPARATELY MASTER KEYWAY A4 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021