Search Results for seal 06
RTS714N2P03 Receptacle, jam nut, 4 (2+2) positions, size 14,
RTS714N2P03 Receptacle, jam nut, 4 (2+2) positions, size 14, pin contact, silicone rubber seal-Receptacle, Jam Nut, 4 (2+2) Position, Male, Shell Size. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
Amphenol Canada Corp.
2. environmental performance per iec 60529 code ip67 for seal between mating area and pcb side of connector. gasket provides seal to inside face of enclosure panel. 3. current rating: 1.5 amperes 4. contact resistance: 30 milliohms maximum 5. operating temperature: -40c to +105c 6. dust covers may be ordered separately. specify
CFXC WDM Pedestal CFXC WDM - Charles Industries
(2) 1” seals and four (4) 5/8” seals • Cable attachments provide secure cable and strength member attachment • Bottom plate opens for easy access to cables and is secured with a 216 tool • Rear door panel protects the back side of the cross-connect panel while providing access to the connectors if cleaning is required
A full spectrum of custom cables - Wilcoxon Sensing Technologies
can be bonded to metals, creating a watertight seal to the sensor. info@wilcoxon.com wilcoxon.com buy.wilcoxon.com MaxFlex cables for data collectors are designed for high performance in the harsh environments of route-based data collection. With reinforced cable joints at the sensor connector end – the most common point of
AT, ATV, AHD, ARB, ARC, DuraMate™ and PanelMate™ Series - Amphenol Sine
A114017 Seal Plug Universal Size 12/16 - Thermoplastic White A114017-SR Seal Plug Universal Size 16 - Thermoplastic Black AT13-217-1605 Locking Seal Plug Universal Size 16 - Thermoplastic Grey AT13-217-1605-SR Locking Seal Plug Universal Size 16 - Thermoplastic Red
Configurator Singles | Amphenol
Part # 320600: type: PL500SM-N Connector: Circuit Count: 2: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Downloads - Temposonics
CANbus Document Part No. Revision Language Download Data Sheet 552182 C EN Electrical Data Sheet MH Safety (EDS-File)
Charles Fiber Building Terminal Multi-Compartment Version (CFBT-D3)
06 = 6 Adapters 08 = 8 Adapters Connector Type A = SC/APC B = SC/UPC F = FC/FC Pigtail Quantity 0 = None 1 = 12 Connectors 2 = 24 Connectors Splice Trays ... sized for 1.25” and 2” conduit seals Splice tray basket (holds up to 4 trays) and cable slack storage Service provider chambers secured with Allen hex-pin
Omni Antennas 422x.06-425-Txx - AMPHENOL PROCOM
Model Product No. Description Frequency; 6 dBd HD omni antenna, low PIM: 4220.06-425-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 400 - 450 MHz: Add to quote: 6 dBd HD omni antenna, low PIM
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
or pipe dope to seal the threads. 2) Do no over tighten. Torque to 150 in lbs +/- 1 in lb Electrical Specifications Supply Voltage 9V Battery Response Time < 1 ms Accuracy ± 1.0 FS LCD Resolution (5 PSI) 0.001 LCD Resolution (30 PSI) 0.01 LCD Resolution (100, 200,500PSI) 0.1 LCD Resolution (1000,3000,5000 PSI) 1 Proof Pressure 3 X Full Scale
Automotive | Markets - Amphenol
Automotive multi pole harness connectors - sealed and unsealed for low voltage applications. 1 pin to 43 pin connector including TPA, CPA, Seal, for all major terminal systems. Flat terminal size range from 0.5 / 0.64 / 1.2 / 1.5 / 2.8 / 4.8 / 6.3 / 9.5 mm.
RELEASE NEW DWG FORMAT 18/JUN/13 DRP - Amphenol Australia
seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
Amphenol Canada Corp.
2. environmental performance per iec 60529 code ip67 for seal between mating area and pcb side of connector. gasket provides seal to inside face of enclosure panel. available dust cover provides added protection. see sheet 2 for application view. 3. current rating: 1 ampere. 4. contact resistance: 50 milliohms maximum. 5.
ICP® PRESSURE SENSOR - PCB
Model 065A37 Seal ring 0.497 OD x 0.437 ID x 0.025 thk Brass (3) Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 kpsi range. Model PCS-17 Electrostatic Actuator (ESA) frequency response from 20 Hz to 50 kHz Model PCS-24 Sensor sensitivity calibration with Pistonphone.
Omni Antennas 422x.06-405-Txx - amphenolprocom.com
Model Product No. Description Frequency; 6 dBd HD omni antenna, low PIM: 4220.06-405-T0: 7/16 DIN(f) ; 0° Electrical Tilt: 380 - 430 MHz: Add to quote: 6 dBd HD omni antenna, low PIM
Omni Antennas 4240.06-1050 - amphenolprocom.com
The 4240.06-1050 Series colinear antenna is designed for ADS-B applications where a durable and high performance colinear antenna is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions. ...
RO Q 0H S - Amphenol Sine
A114017-SR Seal Plug Universal Size 16 - Thermoplastic Black AT13-217-1605 Locking Seal Plug Universal Size 16 - Thermoplastic Grey AT13-217-1605-SR Locking Seal Plug Universal Size 16 - Thermoplastic Red. Title: C:UsersjheadDesktopAHD Customer drawings update 202001152D Customer drawingC-AHD10-9-96P-A4.dwg
Amphenol
seal: silicone rubber 3. modifications: reduced diameter wire seal 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated ...