Search Results for seal n
Cable Seal, Cables from 4-9mm 0.165-0.35" - Black - Gemeco
Cable Seal, Cables from 4-9mm 0.165-0.35" - Black. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Model 102B14 | PCB Piezotronics
Model 102B14:Cryogenic ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, ground isolated with safety wire holes
301310 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
ATHDSeries - Amphenol Sine
Gasket, Standard Diameter Rear Seal (Red), Black Body 4 100A ATHD04-1-8P-PM05 Single Position, Receptacle with Flange, Pin, Size 8, PanelMate™ ATHD, Threaded Insert, Gasket, Standard Diameter Rear Seal (Red), Black Body 8 60A ATHD04-1-8P-PM11 Single Position, Receptacle with Flange, Pin, Size 8, PanelMate™ ATHD, Self-Threading, Gasket, Standard
AHDP04-24-29PR-STA 29 Position Receptacle, Pin, Shell Size
AHDP04-24-29PR-STA 29 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter. Comparable to PN# HDP24-24-29PE-L01 Call Us 1-800-394-7732
C-RTS6BS18x103Sxx-TW Rev 01-Model) - Amphenol Sine
cable seal:epdm. 2. specifications : 2.1 rated current : 2.1.1 16# contact 13a (max). 2.1.2 rf contact 1a (max) . 2.2 rated voltage :500v(ac/dc). 2.3 operating temperature :see table . 2.4 dielectric withstanding voltage :less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance :5000 megohms min.
5015 | Amphenol Global Search | Amphenol
Wilcoxon's redesigned R6Ws are 2-socket, MIL-C-5015 style connectors with an isolated shield and an IP67 rating. These durable connectors feature a stainless steel coupling ring providing a tight seal. The R6W series withstands contamination from chemical splashes and water jets, and can be submerged up to 1 meter (IP67).
B A2 - Amphenol Sine
seal: silicone rubber 2. modifications: smooth ring adaptor (sra); reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated ...
RT06144PNH03 Plug, Male with Silicone Seal, 2.5 mm, 23A/350V
RT06144PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 14 REQUEST A QUOTE RT06144PNHEC03 4 Position Plug, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing
300835 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
300817 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
300771 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
AT04-12PB-CL03 12 Position Receptacle Flange Mount Connecto - Amphenol Sine
AT06-12SB-MM01 12-Way Plug, Female Connector with B Position Key and Reduced Diameter Seal (E-Seal) and End Cap. Comparable to PNs# DT06-12SB-CE01, DT06-12SB-CE05, 934456121 REQUEST A QUOTE
B TYPE - Amphenol Sine
seal: silicone rubber 2. modifications: reduced diameter wire seal 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
315159 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
RT002448SKNH03 Square Flange Receptacle, Socket with silico - Amphenol Sine
RT002448SKNH03 Square Flange Receptacle, Socket with silicone seal IP69k-Receptacle, Square Flange, 48 Position, Female, Shell Size 24, with Silicone Call Us 1-800-394-7732 My Account
300812 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
300809 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
Amphenol
6 contact size and rear seal wire range:-- tommy at04-3p-l012 5.1 21.0 19.8 6 requires contact retention wedge aw3p 43.2 40.5 31.8 30.4 22.5 4x Ø4.32 a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 2 a2 at04-3p-l012 3p receptacle, flange mount, gray materials list size process ...
AT04-12PC-MMBRN 12-Way Receptacle, Male Connector with C P - Amphenol Sine
AT04-12PC-MMBRN 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Reduced Diameter Seal (E-Seal) and End Cap, Brown-12-Way Re. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
L I S T A m p h e n o l
cable seal:epdm. 2. specifications: 2.1 rated current : 23a (max) . 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see table . 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min.
Molded Assemblies for Welding & Temporary Power Applications
SEAL — Forms a water, oil and dust resistant seal, protects the connection from contamination. 6. QUICK DISCONNECT — Quick turn disconnect system, provides a secure connection. Compatible with Series 16 Taper Nose, Series 18 Ball Nose and Series 22 Locking. APPLICATIONS ACCESSORIES (Call for pricing & availability) • Motor & Generator ...
AT04-12PB-P021 12-way receptacle, (1) 12 pin busbar=78 amps,
AT04-12PB-P021 12-way receptacle, (1) 12 pin busbar=78 amps, nickel plating, keyed B black. Comparable to PN# DT04-12PB-P021
ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diam
ATP06-2S-RD01 2-Way Plug, Female Connector with Reduced Diameter Seal. Comparable to PN# DTP06-2S-C015-2-Way Plug, Female Connector with Reduced Diame Call Us 1-800-394-7732
Model 109C11 High pressure ICP® ballistic pressure sensor, 80k ... - PCB
The shoulder seal design features a one-piece diaphragm machined integral with the housing for ruggedness. For applications where strain sensitivity from stress within the mounting port is a concern, the 108A1X, 108B1X, 109B1X and 109C1X utilize a floating clamp-nut design to reduce the effects, where “X” ...
A3 - RELEASE NEW DRAWING FORMAT 10/23/13 DRP - Amphenol Sine
gasket & reduced diameter seal b at04-08pb-pmr7g a3 11 d.parks 10/23/13 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 at04-08pb-pmr7g at,8 pin recept. w/ flange,gasket & reduced dia. seal a3 - release new drawing format 10/23/13 drp - notes: unless otherwise specified 1. material: housing: thermoplastic ...
PRESSURE SENSOR, ICP® - PCB
N - Negative Output Polarity S - Stainless Steel Diaphragm Diaphragm 316L Stainless Steel 316L Stainless Steel W - Water Resistant Cable OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except ... Model 065A03 Seal ring 0.435" OD x 0.377" ID x 0.030" thk brass (3)
m p h e n o l
seal: silicone rubber 2. modifications: smooth ring adapter; standard dia. wire seal 3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25 ℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
B A1 - Amphenol Sine
seal: silicone rubber 2. modifications: threaded adapter; reduced dia. wire seal. 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
eco mate rm - Amphenol Sine
HP25BHS HS25BHS N/A HP25BSS HS25BSS 8 mm HP35CSS HS35CSS HP35CCS HS35CCS N/A HP35CHS HS35CHS 10 mm HP50DCS HS50DCS HP50DHS HS50DHS N/A HP50DSS HS50DSS 8 MP10A23S MS10A23S N/A ... Step 6: Insert the remaining contacts, insert wire seals behind unwired contacts, push wire seal large end first until seated, trim length if needed
supplier date | Amphenol Global Search | Amphenol
supplier date | Amphenol Global Search | Amphenol rev description date revisions eco by appr 1 1 a2 ahdp04-24-47sr-sra recept,size 24,47-socket,rd01 seal,sra,duramate ahdp seires materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
AT04-12PD-P075 12-way receptacle, (3) 4 pin busbar=26 amps, - Amphenol Sine
AT06-12SD-MM01 12-Way Plug, Female Connector with D Position Key and Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012), End Cap. Comparable to PNs# DT06-12SD-CE05, 934456147. REQUEST A QUOTE.
How Waterproof Connectors Work - Amphenol NEXUS Technologies
This seal is possible through prongs that fit snugly around the connection points. The connectors are often coated with a waterproofing compound like rubber, which enters the receptacle end, fills in any gaps, and provides insulation against electrical shocks. As a result, waterproof electrical connectors provide a reliable and safe way to ...
341186 | aldenproducts.com
PL700SM-N Components. Part Description Quantity; Plug Housing-Coupler Assembly : 1 : Plug Housing-Coupler Assembly ... Plug Core Assembly, Reverse Gender : 1 : Interface Seal : 1 : Configure a Mating Connector. Displaying 1 - 4 of 4 Housing Material. Housing Style.
ip67 | Amphenol Global Search | Amphenol
RF Connector N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm IP67 ARC ... Rectangular, Superior Seal, Plastic Connectors for Harsh Environment Applications . Available in 26 position . Our ATS Series™ Superior Seal Connectors are a high-performance, IP67 and IP69K rated (in mated condition), rectangular ...
Configurator Singles | Amphenol
Part # 310363: type: PL700RG-SC Connector: Adapter Color: Gray: Circuit Count: 4: Contact Plating: Selective Gold: Contact Size: 20: Contact Termination: Crimp ...
Chem-Gard® Extreme Duty Stainless Steel M12 DC Micro Quick-Connex™
Quick-Connex® M12 DC Micro Extreme Duty Chem-Gard® cordsets are made with Stainless Steel Field Installable connectors for use on job sites or for temporary repairs. Built with our Chem-Gard® 200°C cable provid ing excellent resistance to chemicals, high heat and abrasion for use in harsh environments. The combination of Stainless Steel M12 DC Micro Connecto rs and Chem-Gard cable make ...
301039 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
AT04-12PD-BLK 12-Way Receptacle, Male Connector with D Posi - Amphenol Sine
AT06-12SD-MM01 12-Way Plug, Female Connector with D Position Key and Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012), End Cap. Comparable to PNs# DT06-12SD-CE05, 934456147. REQUEST A QUOTE.
ATM06-3S | 3-Way Plug, Female | ATM Series™ Heavy Duty Connector
ATM04-3P-SR01WT 3 Position, Receptacle, Pin, SR01 Strain Relief (Standard Seal), White Body. REQUEST A QUOTE. ATM06-3S-CAP Dust cap for 3 position plug, grey. REQUEST A QUOTE. ATM06-3S-KIT01 3-Way Socket Plug, Wedge and Contacts Kit. REQUEST A QUOTE.
301392 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Model 102A05 High resolution ICP® pressure sensor, 100 psi, 50 ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
C091 31H012 101 2 - M16 Male cable connector with internal s
C091 61G012 110 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 12 contacts, silver plated. Contacts included. REQUEST A QUOTE. HN 01 010 0158 1 - 1.0mm pin contact, silver plated, wire gauge 0.25-0.09mm² . Stamped contacts on reel, 2000 pcs.
RTS714ND19S0332 Receptacle, Jam Nut, PC Tail, 19 Position, - Amphenol Sine
RTS714ND19S0332 Receptacle, Jam Nut, PC Tail, 19 Position, Female, Shell Size 14, Silicone Seal, with BoardLock. Comparable to PN# UTS714D19S32-Recept Call Us 1-800-394-7732
331253 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
C091 31D004 200 2 - M16 Female cable connector with internal
C091 31G004 200 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 4 contacts, gold plated. Contacts included. Comparable to PN# 09-0112-89-04. REQUEST A QUOTE. C091 31H004 200 2 - M16 Male connector with internal strain relief and metal locking ring. 4 contacts, gold plated, 4-6mm cable diameter. Contacts included.
Configurator Singles | Amphenol
Part # 300184: type: PL700SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
m85049 backshell catalog | Amphenol Global Search | Amphenol
These backshells snap into place and may be 107307-22 0.260 107307-29 encapsulated Backshell A (Wire exit i.d.) ... Search Results for m85049 backshell catalog AHDBM04-24-91PR-059 Size 24, 9 Position ISOBUS Receptacle K - Amphenol Sine Size 24, 9 Position ISOBUS Receptacle Kit, Pin, Reduced Seal, Wide Thread Adapter (WTA), Cable Clamp Backshell ...
RT061823SNHEC03R Size 18 Female, Plug, 23 positions, size 1 - Amphenol Sine
Plug, 23 Position, Female, Shell Size 18, Silicone Seal, and End Cap, with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG Related Items. RT001823PNH Receptacle, Square Flange, 23 Position, Male, Shell Size 18. Compatible to part # UT01823PH, 192990-1810. REQUEST A QUOTE. RT001823PNH03 Receptacle, Square Flange, 23 Position, Male ...
Ø23.0 Ø18. - Amphenol Sine
wire seals fully populated. 2.8 rohs compliant. 4. all dimensions are for reference use only. a1 -- released drawing jun-14-16 ben tommy n rts6bs10n6shec key-40°c ~ 105°c part number-40°c ~ 125°c rts6bs10n6shec03 contact size min. insul o.d. max. insul o.d. wire range 20# Ø1.6mm Ø2.6mm 20 - 30awg master keyway Ø23.0 40.0 max Ø23.0 Ø18 ...