Search Results for seal n
Cable Glands Grip-Seals Aluminum Cable Glands - tpcwire.com
ble GlandsGrip-Seals® Aluminum Cable GlandsEach Grip-Seals® Aluminum Cable Gland package includes. the cable gland body, O-ring and locking nut. Our aluminum compression bushing and threaded body is resistant to corrosion and weathering, and. as a maximum operating temperature of 121°C. The nickel-plated friction ring provides a uniform ...
GTC Matrix Connectors - Amphenol Industrial Operations
The GTC-M series represents a fusion of two well-established connector series: the GT Reverse Bayonet connector and the Amphenol/Matrix MIL-C 5015 connector, incorporating a metal clip contact retention system for rear release. This innovative connector series combines the best features of both worlds, offering a reliable and versatile solution ...
300922 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 300488: Plug, In-line : 4
Rugged USB 2.0 | Input Output Connectors | Amphenol
RUGGED USB CONNECTOR FOR HARSH ENVIRONMENT APPLICATION, GENERATION 2 Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most demanding applications ...
340471 | aldenproducts.com - Amphenol Alden
PL700SM-N Components. Part Description Quantity; Receptacle Core Insulator : 1 : Socket Contact : 10 : Panel Seal : 1 : Receptacle Core Seal : 1 : Panel Nut : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style CODED. Housing Style. Circuit Count ...
AHDM04-24-21PN Receptacle, Size 24, 21 positions, Pin, stan
AHDM04-24-21PN Receptacle, Size 24, 21 positions, Pin, standard seal, wide thread. Comparable to PN# HD34-24-21PN Related Items. 65-54749 - Diagnostic Grade™ Gold-Plated Male Contact Pin. REQUEST A QUOTE. 65-54756 - Diagnostic Grade Gold-Plated Male Contact Pin. REQUEST A QUOTE. A112263-90 Nut, AHDM Series, SIZE 24. ...
Auto-Latching Medical Connector | Pulse-Lok Connector 342484
PL700SM-N Components. Part Description Quantity; Receptacle Assembly : 1 : Panel Seal : 1 : Panel Nut : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type ...
ATP06-2S 2-Way Plug, Female. Comparable to PN# DTP06-2S - Amphenol Sine
ATP04-2P-SR02 2 Position Receptacle, Pin, Reduced Diameter Rear Seal, Strain Relief, Grey Body (Requires Wedgelock AWP-2P) REQUEST A QUOTE. ATP06-2S-CAP Dust cap for 2 position plug, grey. REQUEST A QUOTE. ATP13-2P-BM01BLK 2 Position 90° PCB Flange Mount Receptacle, Molded Gold Pins, Black.
Amphenol
wire seal: silicone rubber. 2. specifications 2.1 rated current 13a (max). 2.2 rated voltage 500v(ac/dc). 2.3 operating temperature see table. 2.4 dielectric withstanding voltage less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance 5000 megohms min. 2.6 ip class ip67 and ip69k in the mated condition, wire seals fully ...
www.amphenol-sine
Shell Size L. Pos 5 x 50A 600V2023 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Twp MI 48036 USA +1 800 394 7732 www.amphenol-sine.com [email protected] Every effort has been made to ensure that the information contained in this document is accurate at the ti. of publication. Specifications or information stated in this ...
AT06-2S-LED1224V-OMC 2 Position LED Overmold Plug, Socket, L
Gender: Female. Color: Clear. Operating Temperature: -55°C to +125°C. Housing Material: Natural Polycarbonate. Seal Material: Silicone Rubber. Seal Diameter: 2.24mm (.088 in) - 3.68mm (.145 in) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 megaohms min ...
Bantam Bayonet Lightweight Aerospace Connectors
Grommet, Seal, Gasket: N/A: Silicone Rubber: Contact: Copper Alloy & Stainless Steel, Gold Plating: Temperature Range-55°C to 125°C-65°C to 150°C: Test Voltage: 500 VAC: Size 23 500 VAC, Size 12 & 16 1800 VAC: Shell Conductivity: 2.5 mΩ max at 1.5 VDC and 1A: Insulation Resistance: 5000MΩ min at 500VDC for 1 min:
AHDP04-24-09PR-SRA 9 Position Receptacle, Pin, Shell Size 2 - Amphenol Sine
AHDP04-24-09PR-SRA 9 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter, Dustcap Included. Comparable to PN# H Call Us 1-800-394-7732
AHDM06-18-21PN Plug, Size 18, 21 positions, Pin, standard s - Amphenol Sine
AHDM06-18-21PN Plug, Size 18, 21 positions, Pin, standard seal, wide thread. Comparable to PN# HD36-18-21PN Related Items. A114020-90 Nut, AHDM Series, SIZE 18. Comparable to PN# 114020-90. REQUEST A QUOTE. A114021 Lockwasher, AHDM Series, SIZE 18. Comparable to PN# 114021. REQUEST A QUOTE. AHDC34-18 Protective cap for Plug, AHDM Series, SIZE ...
AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal ...
AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-6S-CE01, 934454102 Related Items. AT04-6P 6-Way Receptacle, Male. Comparable to PN# DT04-6P. REQUEST A QUOTE. AT04-6P-KIT01 6-Way Pin Receptacle, Wedge and Contacts Kit. REQUEST A QUOTE. AT04-6P-MM01 6-Way Receptacle, Male ...
A114017 Seal Plugs, White, Size 16. Comparable to parts #114017, 934941000
A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000
AHDP04-24-29SR-WTA 29 Position Receptacle, Socket, Shell Si
AHDP04-24-29SR-WTA 29 Position Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-29SE-L. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
ATP06-2S-BLK | 2-Way Connector Plug, Female - Amphenol Sine
ATP04-2P-SR02 2 Position Receptacle, Pin, Reduced Diameter Rear Seal, Strain Relief, Grey Body (Requires Wedgelock AWP-2P) REQUEST A QUOTE. ATP06-2S-CAP Dust cap for 2 position plug, grey. REQUEST A QUOTE. ATP13-2P-BM01BLK 2 Position 90° PCB Flange Mount Receptacle, Molded Gold Pins, Black.
Filters & Splices Archives - Amphenol Broadband Solutions
Special Pricing Available - ABS, MoCA POINT OF ENTRY FILTER, > 40 dB REJECTION, 6 kV COMBO, 6KA RING, WEATHER SEAL. Info Sheet. Part # STVC. ABS, SATELLITE DIPLEXER, 2150 MHz. Part # BDILA – In Line Attenuator. Special Pricing Available - In Line Attenuator - Power Blocking/Passing Available, 1dB - 20dB.
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
ERMOPLASTIC SEAL: SILIC. BER MODIFICATIONS: N/A SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 D. IC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRE. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.31.0PART NUMBER CHART 3.5. F 24 HOURS, MATED CONDITION)COLOR18.6.