Search Results for seal n
Application Note
seal on unarmored cable, right up to our ATEX approved EX glands capable of protecting the most rugged cable in your zone rated applications. www.amphenol-industrial.com ® Cable Glands Application Note IAN-11
48-Way Receptacle - Amphenol Sine
The sealing system is comprised of front and rear silicone seals, multi-sealing perimeter against environmental ingress. Contacts are derived from quality copper alloy to ensure an electrically-reliable connection. Features. Standard or Reduced Diameter Wire Sealing Capability; Captive Bulkhead Seal with Advanced Environmental Sealing ...
A3
seal retainer: thermoplastic; color: black end cap: thermoplastic; color: black seal: silicone rubber; color: red 2. modifications: snap fit end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
ATM06-2S-R120YEL 2-Way Plug, 120 OHM, 1/2W, Yellow, endcap. - Amphenol Sine
ATM04-2P-SR01GN 2 Position, Receptacle, Pin, SR01 Strain Relief (Standard Seal), Green Body REQUEST A QUOTE ATM04-2P-SR01GY 2-Way Receptacle, Male with Strain Relief.
KIT, AT SERIES, 4 POS PLUG,BLK, CONTACTS, AND WEDGELOCK - Amphenol Sine
seals: silicone rubber contacts: copper alloy; nickel plated 2. specifications: 2.1 current rating: 13 amps 2.2 operating temperature: -55°c to +125°c 2.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 contact millivolt drop: 60 millivolt drop
AT04-2P-THM10K 2-Way, Receptacle, 10K Ohm Thermistor, NI Pin
AT04-2P-MM01BLK 2-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-2P-CE03, 934441101 REQUEST A QUOTE
793VR radiation-resistant velocity sensor - Wilcoxon Sensing Technologies
Top exit, radiation resistant (1x10-7 RADs exposure limit), piezoelectric velocity sensor, case isolated, MIL-C-5015 connector, 100 mV/in/sec sensitivity, ±10% sensitivity tolerance. Velocity sensors, cable assemblies, and mounting accessories with radiation resistance up to 1x10 7 RADs make vibration monitoring possible on critical machines in nuclear power plants.
ATP06-4S-KIT01 4 Socket Plug, Wedge and Contacts Kit - Amphenol Sine
ATP04-4P-SR02 4 Position Receptacle, Pin, Reduced Diameter Rear Seal, Strain Relief, Grey Body (Requires Wedgelock AWP-4P) REQUEST A QUOTE. ATP04-4P-SR02BK 4 Position Receptacle, Pin, Reduced Diameter Rear Seal, Strain Relief, Black Body (Requires Wedgelock AWP-4P) REQUEST A QUOTE.
Amphenol
Overmold seals and cables can be designed for almost any industrial application. A variety of materials are available: neoprene, hypalon and others; and a variety of lengths can be designed to meet customer specifications. Overmold seals to the rear of the connector and to the cable jacket providing moisture sealing. Amphenol Miniature Cylindrical
DESCRIPTION L I S T A m p h e n o l - amphenol-sine.com
1.5 seal: silicone rubber 2. specifications: 2.1 current rating: 130 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840
L-2119-AH.fm - Amphenol Aerospace
cavity keyway. Gently tug on cable to assure retention. If applicable, slide piggyback grommet seal into position inside the co nnector grommet and over the crimped end of the contact. Contact Removal from Connector If applicable, remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels
ATM3PS-CKIT 3-Way Pin and Socket Plug, Receptacle, Wedge and
Seal Material: Silicone Rubber; Temperature Range:-55°C TO +125°C; Wire Range: 16-22 AWG; Mating Part(s): All mating parts included; Wedgelock Part Number : All mating parts included; Seal Diameter: 1.35mm (.053") - 3.05mm (.120") * * * QUANTITY + ...
AC 18 AWG Dual Key Micro Quick-Connects with Trex-Onics Cable
5. FLUOROELASTOMER 0-RING — Seals out oil, chemicals and other contaminants. Provides a positive seal on mated components 6. ALL POLYURETHANE DESIGN, HEAD AND CORD — Ensures a 100% bond between head and cord. Eliminates glues and bonding materials that break down and leak over time, resulting in loss of signal and continuity. FEATURES ...
DESCRIPTION L I S T A m p h e n o l - Welcome to Amphenol Sine Systems
SEAL: NBR (NITRILE BUTADIENE RUBBER) 01 - RELEASE NEW DWG FORMAT - - MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY
AT04-2P-SS01ORG 2-Way Receptacle, Male Connector with Solid
AT06-2S-LED24K2 2-Way LED Plug Kit, 24V, Contacts and Wedge included, Reduced Seal, Black, Clear endcap, CLEAR LED REQUEST A QUOTE AT06-2S-LED24V01 2 Position LED Plug, Socket, 24V, RVP Circuit, Clear Endcap, Green LED, Black
MIL-C-5015 connector, 16 ft Teflon jacketed cable
Model R6W-0-J9F-16 Accelerometer cable assembly: 16 ft J9F cable, 2-conductor twisted pair, foil shield with drain wire, red Teflon® jacket, model 6W molded MIL-C-5015 2-socket connector, IP67, rated to 125°C, electrical isolation between shield and transducer housing, to blunt cut Wilcoxon's redesigned R6Ws are 2-socket, MIL-C-5015 style connectors with an isolated shield and an IP67 […]
ATP04-6P-PM15BK 6 Position Panel Mount Receptacle with Flan
ATP06-6S-RD01BK 6-Way Plug, Female Connector with Reduced Diameter Seal, Black REQUEST A QUOTE ATP06-6S-SR01 6 Position, Plug, Socket, SR01 Strain Relief (Standard Seal), End Cap,Grey Body.
Class I Div 2 low frequency accelerometer sensor, 500 mV/g, M12 connector
Hazardous area certified, accelerometer sensor, low frequency, broadband high sensitivity 500 mV/g, ±5% sensitivity tolerance, top exit M12 connector, certified for use in Class I Division 2 and Zone 2 hazardous locations
Model 113B28 Platinum Stock Products; High frequency ICP ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
In-Series Adapters | SV Microwave
Part # 1116-6097 2.4mm Female to Female Flange Mount Adapter, 2 Hole, with Screws Available Inventory: 116