Search Results for seal n
Model M102B16 High frequency ICP® pressure sensor, 100 psi, 50 ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
Amphenol Number: 123GB-0840
1a). O-rings must be fitted as per illustrations (including suitable grease) for connector to seal. 2). Feed the plain backshell then insulator onto the prepared cable and terminate the contact as per document 123GB-0846. 3). Assemble the terminated contact into the front insulator in the receptacle shell. 4).
L-2119-AB.fm - Amphenol Aerospace
Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
Model 061A60 Mounting adaptor, 3/4-16 thd, 316L SS (for Model ... - PCB
seal surface should be flat and free of tools marks with a 63 finish drill perpendicular to mounting surface to withiin ±1° 1 recommended mounting torque on .875 [22.23] hex 7-8 ft-lbs [10-11 nm] 2 3 4 5.495 [12.57].87 [22.1] (1.59 [40.4]) clamp nut model 060a12 material: st stl (supplied with sensor).875 [22.23] hex seal model 065m106 ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Model 101A02 | PCB Piezotronics
Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass: 3 (S) Stainless Steel Diaphragm. English SI; Diaphragm: 316L Stainless Steel: Diaphragm: 316L Stainless Steel: Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures ...
Field Installable AC & DC Micro Connectors - TPC Wire
Field Installable AC and DC Mirco Connectors are IP67 rated to provide a liquid tight seal to protect the connection from dust and water contamination. These connectors are designed to fit a wide range of sizes and are easily installed using only a screw driver to secure the connection. The nylon body is impact and crush resistant.
AT06-3S-EC01BRN 3-Way Plug, Female Connector with End Cap, Brown ...
AT04-3P-MM01GRN 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Green.Comparable to PN# 934442103 REQUEST A QUOTE AT04-3P-MM01ORG 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Orange.
Model M109C11 High pressure ICP® ballistic pressure sensor, 80k ... - PCB
The shoulder seal design features a one-piece diaphragm machined integral with the housing for ruggedness. For applications where strain sensitivity from stress within the mounting port is a concern, the 108A1X, 108B1X, 109B1X and 109C1X utilize a floating clamp-nut design to reduce the effects, where “X” ...
00112021202 - Amphenol Air LB
Crimp Terminal With seal #20 Toggle Nav. Search. Search. Advanced Search . Search. Skip to Content . Language. en. fr; Sign in Create an account. Menu ... ABS1694 brackets - N type ; ABS1694 brackets - O type ; ABS1694 brackets - P type ; ABS1694 brackets - R type ; ABS1694 brackets - S type ; ABS1695 brackets.
AT04-08PA-EC01 8-Way Receptacle, Male Connector with A Position Key and ...
AT06-08SA-MMBLK 8-Way Plug, Female Connector with A Position Key, Reduced Diameter Seals (E-Seal) and End Cap, Black. Comparable to PNs# DT06-08SA-CE11, 934455111. REQUEST A QUOTE. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000.
AT06-08SA-OMGRY 8 Pin Overmold Plug, Socket, Gray - Amphenol Sine
AT06-08SA-MM01 8-Way Plug, Female Connector with A Position Key, Reduced Diameter Seals (E-Seal) and End Cap. Comparable to PNs# DT06-08SA-CE05, DT06-08SA-CE01, 934455112 REQUEST A QUOTE
MASTER KEYWAY
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
AT04-12PA-BRN 12-Way Receptacle, Black Male Connector with
AT06-12SA-MMGRN 12-Way Plug, Female Connector with A Position Key and Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention(P012) and End Cap, Green REQUEST A QUOTE AT06-12SA-OMGRY 12 Pin Overmold Plug, Socket, Keyed A, Grey
B A5 - Amphenol Sine
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
Model 101A06 | PCB Piezotronics
Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass: 3 (S) Stainless Steel Diaphragm. English SI; Diaphragm: 316L Stainless Steel: Diaphragm: 316L Stainless Steel: Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures ...
AT04-08PB-RD01 | 8-Way, Receptacle, Male, Connector, B Position Key ...
AT04-08PB-RD01 8-Way Receptacle, Male, B Position Key, Reduced Diameter Seal (E-Seal). Comparable to PN# DT04-08PB-C015-AT04-08PB-RD01 8-Way Receptacl. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
DESCRIPTION L I S T A m p h e n o l
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
AT13-6P-BM04GRY 6 Position Right Angle Flange Mount PCB Rec - Amphenol Sine
AT06-6S-MM01 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-6S-CE01, 934454102. REQUEST A QUOTE. AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT06-6S-CE03, DT06-6S-CE05, 934454101
AT06-2S-LED2401, 2 -Way Plug LED, 24V, Clear End Cap, Black - Amphenol Sine
AT06-2S-MM01BLK, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), Enhanced Seal Retention (P012), End Cap, Black. Comparable to PNs# DT06-2S-CE05, 934451101. REQUEST A QUOTE. AT06-2S-SR01BLK 2-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Black. Comparable to PNs# DT06-2S-EP11, 934451601