Search Results for seal n
Amphenol Australia
Connectors contain superior environmental seals, seal retention capabilities and are designed for use with 10-14AWG with size 12 contacts handling up to 25A. ATP Series™ connectors are compatible with other existing standard products industry-wide. FEATURES & BENEFITS Current Capacity Wire Range Temperature Dielectric Withstanding Voltage
Bantam Lightweight Aerospace Connectors | Commercial Aerospace ...
Grommet, Seal, Gasket: N/A: Silicone Rubber: Contact: Copper Alloy & Stainless Steel, Gold Plating: Temperature Range-55°C to 125°C-65°C to 150°C: Test Voltage: 500 VAC: Size 23 500 VAC, Size 12 & 16 1800 VAC: Shell Conductivity: 2.5 mΩ max at 1.5 VDC and 1A: Insulation Resistance: 5000MΩ min at 500VDC for 1 min:
ATP04-6P-BM14 6 Position, Straight PCB Receptacle, Pin, Boa - Amphenol Sine
ATM06-6S-SR01WT 6 Position, Plug, Socket, SR01 Strain Relief (Standard Seal), White Body REQUEST A QUOTE ATP04-6P-BM01 6 Position, Straight PCB Receptacle, Pin, Board Mount, Snap-Fit, Gold Contact Plated, No Potting, Black
Model M102B16 High frequency ICP® pressure sensor, 100 psi, 50 ... - PCB
17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others.
type | Amphenol Global Search | Amphenol
283 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown.
General Signal Conditioning Guide - PCB
measures are taken to seal all cables and connectors. While many of the performance characteristics are advanta-geous as compared to voltage mode systems, the per chan-nel cost of charge amplified instrumentation is typically very high. It is also impractical to use charge amplified systems above 50 or 100 kHz as the feedback capacitor exhibits ...
Amphenol RF
We would like to show you a description here but the site won’t allow us.
REV DESCRIPTION DATE ECO BY APPR A3 UPDATE 20MAY16 Jony TOMMY A5 ADD ...
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm²) 3.68 mm (.145 in) of: sh: rev: dwg no: title: rev description date revisions eco by appr a3 release new dwg format 11dec13 drp see part number chart 44724 morley drive clinton township, mi 48036
Excel|Mate S (HVSL 800) - アンフェノールジャパン株式会社
P/N HVSL800 02 2 A HVSL800 02 2 B HVSL800 02 2 C. 5 2 PIN STRAIGHT PLUG INSERT ORIENTATIONS Excel|Mate S (HVSL 800) ... Seal SR Improved production efficiency. Automated tape and reel packaging. 15 2 PIN RECEPTACLE INSERT ORIENTATIONS Excel|Mate S (HVSL P 800) Coding A Coding B Coding C
Explosion proof vibration transmitter, velocity, RMS, 1.0 in/sec
PC420VR-10-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
seal: silicone rubber; color: red contact: copper alloy 2. modifications: flange; pcb mount straight 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c ... p/n atp15-4pa-bm0x key-a configuration key a key b key c key d p/n atp15-4pb-bm0x key-b configuration p/n atp15-4pc-bm0x key-c configuration p/n ...
Series 2 - amphenol-in.com
Environmental Seal: Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-C-26482. Durability . Minimum of 500 mating cycles. Shock And Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one ...
EazyPwr | Custom Power Connectors | Field Installable | Outdoor ...
Amphenol’s EasyPwr solutions are custom power connectors that are field installable. These IP69k connectors are water-resistant and withstand harsh environmental conditions. It provides a current rating up to 80A at 12V.
AHD10-6-12P-L | 6-Position Receptacle, Male, Flange, Threaded Rear ...
A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000. REQUEST A QUOTE. AHDC-16-6 6 Position Receptacle Cap. Comparable to PN# HDC16-6. REQUEST A QUOTE. AT11-337-1205 Contact Removal Tool, plastic Size 12. REQUEST A QUOTE.
ICP® PRESSURE SENSOR - PCB
106B50 ICP® PRESSURE SENSOR Revision: N ECN #: 54898 Performance ENGLISH SI Measurement Range(for ±2.5V output) 5 psi 34.45 kPa Sensitivity(± 15 %) 500 mV/psi 72.5 mV/kPa Maximum Pressure(step) 100 psi 690 kPa Maximum Pressure(static) 500 psi 3,448 kPa Resolution 0.07 mpsi 0.00048 kPa [1] Resonant Frequency ≥ 40 kHz ≥ 40 kHz
rt0l-16cg-s1 | Amphenol Global Search | Amphenol
description date by appr b1 - released drawing jan-18-2014 arrow tommy p/n shielding ring cable range rt0l-16cg-c1 without Ø9.0-Ø14.5mm rt0l-16cg-c2 without Ø13.5-Ø17mm rt0l-16cg-s1 with Ø9.0-Ø14.5mm rt0l-16cg-s2 with Ø13.5-Ø17mm quantity part number m t e r i a l s n les s o t h er w is e sp ec if ie d s i g n a t u r e s d a t e item
ATSeries Cable Assemblies - Amphenol Sine
www.amphenol-sine.com ATSeries ™ Cable Assemblies Standard products. Custom solutions Customer Service +1 800 394 7732 www.amphenol-sine.com Amphenol Sine Systems’ AT Series™ Cable Assemblies are an overmolded strain relief option for our high-performance, thermoplastic, cost-effective AT Series™ Connectors. Available in 2, 3, 4, 6, 8 and 12 position Plugs and Receptacles with single ...
AW4P-A 4 Position, Receptacle Wedgelock, Keyed A. Comparabl - Amphenol Sine
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101. REQUEST A QUOTE. AT04-4P-PM11 4 Position Receptacle, Pin, Panel Mount, Self-Threading. REQUEST A QUOTE.
L I S T A m p h e n o l
seal gasket:nbr or silicone rubber. jam nut:aluminium alloy,black anodizing. 2. specifications: 2.1 rated current: 2.1.1 #16 contact 13a (max) . 2.1.2 #20 contact 5a (max) . 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see table . 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac.
Our Company | Amphenol Ionix
Ionix Systems has three manufacturing sites situated in the United Kingdom and Estonia which are compliant to the following Quality & Environmental Management standards EN9100:2018, ISO9001:2015 & ISO14001:2015 standards.