Search Results for seal n
WHITE PAPER Sensor Design Parameters for Underwater Applications - PCB
bubble test is a variation of MIL-STD-883E, Seal Test Method 1014.10, Section 3.3.1. [2][3] In this test, sensors are submerged into a tank of heated fluroinert liquid. The fluorinert is maintained at an operating temperature of approximately 100 °C (212 °F). The heated fluroinert
43.8 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
Model 123B23 | PCB Piezotronics
Seal, 0.624" OD x 0.553" ID x 0.080" thk, brass (for Series M121Axx & 123A) 3: Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures sensors used ...
A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY - Amphenol Sine
seal: silicone rubber 2. modifications: smooth ring adapter (sra); reduced dia. wire seal. 3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated ...
21-902330-001 | Amphenol Global Search | Amphenol
Search Results for 21-902330-001 MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace Alternate to Cadmium Platings. ... AHDP04-24-21PR-WTA 21 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter, Dustcap Included. Comparable to PN# Call Us 1-800-394-7732; My Account; ...
Industry 4.0 Brochure 2024 | Amphenol
• IP67 seal available • Robust latching system. EnergyKlip™ EK350 • Rated up to 350A per contact • IP67 seal • Robust latching system. IPC-M50 Connector • Rated up to 50A per 6AWG contact (UL . rated currents up to 120A) • Rated up to 10,000 mating cycles • UL tested and approved when cross-mated . with competitive connectors
FLS712N8P03 8 Position Jam Nut Receptacle, Pin, Shell Size - Amphenol Sine
Receptacle, Jam Nut, 8 Position, Male, Shell Size 12, Silicone Seal, Auto-Lock . Related Items. FLS612N8SHEC03 8 Position Plug, Socket, Shell Size 12, with Endcap, Fast Lock Coupling. REQUEST A QUOTE. FLS6BS12N8S03 8 Position Plug, Socket, Shell Size 12,with Backshell, Cable OD Range 6.0-9.0, Fast Lock Coupling ...
REV DESCRIPTION DATE ECO BY APPR A3 A4 C0540S A5 ADD COLOR OPTION ...
6 contact size and rear seal wire range: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg (2.0-0.5mm²) 3.68 mm (.145 in) requires contact retention wedge aw4s 6 a4 c0540s update dimensions 05jul16 jony tommy orange at06-4s-sr01org a5 add color option 23nov20 louie tommy
D D - Amphenol NEXUS Technologies
add fit seal & alignment mark was a size - add mat'l 06/04 2010 d chg shield parts 112 6/22 2011 hr e chg:map-50-05 to map-60-06 146 10/25 2012 hr 26-jan-10 item # part # qty description 1aj-117br-9 bushing - 1/4" 2 aj-117br-10 1 washer- 1/4" 3 aj-117br-11 1 stud, shell - 1/4" 4 aj-117br-15 1 spring - 1/4" 5 map-50-03 1 washer, rubber 6 map-57 ...
242125 | Amphenol Global Search | Amphenol
"amphenol rf, 242125-10-ee and date code" 13.45 ref [0.530] across flat 5/8-24unef-2a thread 1/4-36uns-2a thread 19.00 mm wrench interface per mil-std-348 series: sma jack interface per mil-std-348 series: n jack lock washer gasket scale 1.000 recommended mounting hole dimensions customer outline drawing all other sheets are for internal use only
43.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
PC420AP-50 Vibration transmitter, acceleration, peak, 50 g
Vibration transmitter, 4-20 mA output proportional to peak acceleration vibration, 50 g full-scale measurement range, ±5% tolerance at full scale, operates up to 105°C, top exit 2-pin MIL-C-5015-style connector
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
100% scoop-proof connector minimizes potential contact damage - Improved interfacial seal design; Stainless steel or cadmium over nickel plating withstand a 500-hour salt spray exposure; Operates under severe high-temperature vibration, through 392 °F (200 °C) Firewall Capability; Unique, self-locking, quick coupling connector eliminates ...
Mini DIN Standard — 11 mm
7. SELF SEALING UNIT — Polyurethane shell seals without the need for a gasket, providing protection up to IP67. 8. IP67/NEMA 6 — Once properly installed the connection is protected from dust, moisture and oil. 9. ALL POLYURETHANE MICRO OR MINI-HEAD DESIGN — Ensures 100% bonding between jacket and head. 10.
Thermo-Trex 500-Plus 16 AWG Cord Sets - TPC Wire
Thermo-Trex® 500-Plus 16 AWG Cord Sets are designed with a tear resistant silicone jacket and fully bonded silicone head providing IP68 seal against moisture. It is an ideal choice for applications exposed to high temperatures up to 180°C, UV light and mechanical abuse. 1. FULLY BONDED DESIGN — The silicone cable is fully bonded to the
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
seal notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66, ul94/v-0 contact: brass, gold flash plated seal and o-ring: silicone 6) electrical data: a) current (max): 13a
P30166 MC 9 Position Receptacle with Black Color Band, Femal
Seal and O-rings: NBR (Nitrile Butadiene Rubber) Temperature Range:-40°C to 105°C; Thermal Shock: Per MIL-STD-202 Method 101; Vibration Resistance: Per MIL-STD-202 Method 101; Voltage: 600; Voltage Signal: 30; Wave Springs: Stainless Steel
AT04-08PC | 8-Way Receptacle, Male Connector, C Position Key | AT ...
AT06-08SC-RD01 8-Way Plug, Female, C Position Key, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-08SC-C015. REQUEST A QUOTE. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000. REQUEST A QUOTE. 65-54756 - Diagnostic Grade Gold-Plated Male Contact Pin.
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
Herm/Seal Fiber Optics Contacts Connectors Cables HIgH SPEED 26482 Matrix 2 (2) size 4 RADSOK 83723 III Matrix|Pyle 5015 Crimp Rear Release Matrix 26500 Pyle 22992 Class L Back- Shells Options Others RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high den-
Operation Manual T-Series SSI - Temposonics
10.A seal shall be installed within 18 " of the enclosure (for NEC/ CEC only). 11.Use only approved power supplies of Category II according to IEC 61010-1. 12.Ensure that the specified permissible limit values of the sensor for operating voltage, environmental conditions, etc. are met. 13.Make sure that: