Search Results for seal n
43.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
PC420AP-50 Vibration transmitter, acceleration, peak, 50 g
Vibration transmitter, 4-20 mA output proportional to peak acceleration vibration, 50 g full-scale measurement range, ±5% tolerance at full scale, operates up to 105°C, top exit 2-pin MIL-C-5015-style connector
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
100% scoop-proof connector minimizes potential contact damage - Improved interfacial seal design; Stainless steel or cadmium over nickel plating withstand a 500-hour salt spray exposure; Operates under severe high-temperature vibration, through 392 °F (200 °C) Firewall Capability; Unique, self-locking, quick coupling connector eliminates ...
Mini DIN Standard — 11 mm
7. SELF SEALING UNIT — Polyurethane shell seals without the need for a gasket, providing protection up to IP67. 8. IP67/NEMA 6 — Once properly installed the connection is protected from dust, moisture and oil. 9. ALL POLYURETHANE MICRO OR MINI-HEAD DESIGN — Ensures 100% bonding between jacket and head. 10.
Thermo-Trex 500-Plus 16 AWG Cord Sets - TPC Wire
Thermo-Trex® 500-Plus 16 AWG Cord Sets are designed with a tear resistant silicone jacket and fully bonded silicone head providing IP68 seal against moisture. It is an ideal choice for applications exposed to high temperatures up to 180°C, UV light and mechanical abuse. 1. FULLY BONDED DESIGN — The silicone cable is fully bonded to the
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
seal notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66, ul94/v-0 contact: brass, gold flash plated seal and o-ring: silicone 6) electrical data: a) current (max): 13a
P30166 MC 9 Position Receptacle with Black Color Band, Femal
Seal and O-rings: NBR (Nitrile Butadiene Rubber) Temperature Range:-40°C to 105°C; Thermal Shock: Per MIL-STD-202 Method 101; Vibration Resistance: Per MIL-STD-202 Method 101; Voltage: 600; Voltage Signal: 30; Wave Springs: Stainless Steel
AT04-08PC | 8-Way Receptacle, Male Connector, C Position Key | AT ...
AT06-08SC-RD01 8-Way Plug, Female, C Position Key, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-08SC-C015. REQUEST A QUOTE. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000. REQUEST A QUOTE. 65-54756 - Diagnostic Grade Gold-Plated Male Contact Pin.
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
Herm/Seal Fiber Optics Contacts Connectors Cables HIgH SPEED 26482 Matrix 2 (2) size 4 RADSOK 83723 III Matrix|Pyle 5015 Crimp Rear Release Matrix 26500 Pyle 22992 Class L Back- Shells Options Others RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high den-
Operation Manual T-Series SSI - Temposonics
10.A seal shall be installed within 18 " of the enclosure (for NEC/ CEC only). 11.Use only approved power supplies of Category II according to IEC 61010-1. 12.Ensure that the specified permissible limit values of the sensor for operating voltage, environmental conditions, etc. are met. 13.Make sure that:
DESCRIPTION L I S T A m p h e n o l - Welcome to Amphenol Sine Systems
SEAL: NBR (NITRILE BUTADIENE RUBBER) 01 - RELEASE NEW DWG FORMAT - - MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY
II - Temposonics
GENERAL INFORMATION MTS PHONE NUMBERS Application questions: 800-633-7609 Repair Service: 800-248-0532 Fax: 919-677-0200 SHIPPING ADDRESS MTS Systems Corporation
2.1 Design and D) - Amphenol Sine
seal: silicone rubber threaded insert: stainless steel 2. modifications: smooth ring adaptor (sra); reduced dia. wire seal sealed panel mount 3. specifications: 3.1 operating temperature: -55 ℃ to +125 ℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min ...
Amphenol
Slide the piggyback grommet seal up the cable and out of connector grommet cavity approximately 1.000 inch. Position Daniels Mfg. Co. removal tool part number “DRK264-8” around the cable jacket and slide tool down the cable until tool tips enter the rear grommet and come to a positive stop. Hold the tool tip firmly against the positive stop ...
Automotive Sensors | Engine Management
Glass body provides hermetic seal and voltage insulation and excellent stability. Thermometrics NTC Thermistors | Epoxy Type NKI Noise Immune. Thermometrics Epoxy-Coated Type NKI of Noise Immune Thermistors are newly developed, consisting of a noise immune NTC thermistor with an integrated radio frequency (RF) decoupling function, providing ...
Cable Tape - TPC Wire
When working with wire or cable, electrical tape is a staple on the job. TPC offers its own brand of insulated electrical tape, Vulko-Wrap™, which works in a wider temperature range for better industrial integrity and doesn’t rely on adhesives to perform.
Defense - Industries
The ability to retain a hermetic seal while submerged is paramount for underwater accelerometers. All Wilcoxon underwater accelerometers are designed for continuous exposure to 650 PSI of water pressure. Helium leak testing is used to verify the hermeticity of the welding for accelerometers. Underwater accelerometers models and specifications
AT2S-BT Boot (Backshell) for 2-way Plug, Grey. Comparable t - Amphenol Sine
AT06-2S-LED24K2 2-Way LED Plug Kit, 24V, Contacts and Wedge included, Reduced Seal, Black, Clear endcap, CLEAR LED REQUEST A QUOTE AT06-2S-LED24V01 2 Position LED Plug, Socket, 24V, RVP Circuit, Clear Endcap, Green LED, Black
ATM04-6P 6-Way Receptacle, Male. Comparable to PN# DTM04-6P
ATM06-6S-SR01WT 6 Position, Plug, Socket, SR01 Strain Relief (Standard Seal), White Body. REQUEST A QUOTE. ATM13-217-2005 Blank Locking Sealing Plug, Grey, Replaces Size 20 Contacts. REQUEST A QUOTE. ATM6P-BT Boot for 6 Position Receptacles, Grey. Comparable to PN# DTM6P-BT. REQUEST A QUOTE.
DESCRIPTION L I S T A m p h e n o l - amphenol-sine.com
1.5 seal: silicone rubber 2. specifications: 2.1 current rating: 130 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840