Search Results for seal n
Deep Space 38999 | Products | Amphenol Aerospace
The Deep Space 38999 Connector series is designed for extreme cold environments. They are built to retain a grommet-to-wire and contact-to-contact seal in temperatures below -85 °F (-65 °C), with inserts that have been cycle tested between -319° F (-195 °C) to 392 °F (200 °C).
Hermetically Sealed Connectors | Products | Amphenol Aerospace
With a hermetic seal built to sustain strict leak rates, hermetic connectors prevent seal penetration and can withstand high pressures and maintain stable pressure differentials. Both glass-to-metal seal and epoxy seal connectors offer an excellent airtight seal. Various environmental and application factors will determine which type of seal is ...
Duramate IP69k - Amphenol Sine
Wire management improvements include two different back shell systems that thread onto the rear of the connectors to provide strain relief and additional wire seal protection. The low cost, tie wrap option and the fully enclosed back shell are interchangeable for specific application requirements.
AT04-6P-PM05 | Amphenol Global Search | Amphenol
AT04-6P-PM05 6-Way Flange Mount Receptacle with Gasket, Pin, AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT06-6S-CE03, DT06-6S-CE05, 934454101 REQUEST A QUOTE
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Moisture Resistance: Improved interfacial seal design helps prevent electrolytic erosion of contacts; Corrosion Resistance: Shells of stainless steel with nickel plating withstand a 500-hour salt spray exposure; ... N: 300: 450: 1000 VRMS: 400 VRMS: 260 VRMS: 200 VRMS: I: 600: 850: 1800 VRMS: 600 VRMS: 400 VRMS: 200 VRMS: II: 900: 1250: 2300 ...
RTS6BS12N8SHEC03 Plug, 8 Position, Female, Shell Size 12, S - Amphenol Sine
RTS6BS12N8SHEC03 Plug, 8 Position, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC128S-Plu Call Us 1-800-394-7732
SMPM Male PCB Surface Mount, 2 Port (Glass Seal), FD - SV Microwave
Survive solder reflow with SV Microwave's SMPM Male PCB Surface Mount, 2 Port (Glass Seal), FD P/N: 9311-20021. Explore the product details now!
SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB
The SMPM Male PCB Surface Mount Connector (Glass Seal, Pre-Tinned), SB 3211-20033. Check out how this Glass Seal can work in various environments.
AT06-08SA-RD01 | 8-Way Plug, Female, A Position Key, Reduced Diameter ...
AT06-08SA-MM01 8-Way Plug, Female Connector with A Position Key, Reduced Diameter Seals (E-Seal) and End Cap. Comparable to PNs# DT06-08SA-CE05, DT06-08SA-CE01, 934455112 REQUEST A QUOTE
AT06-08SX-XXX A3 - Amphenol Sine
seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition )
AW3S | Amphenol Global Search | Amphenol
retention wedge aw3s standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c
AW6S | Amphenol Global Search | Amphenol
retention wedge aw6s standard molded color is grey. additional colors shown in part number chart are available via special order. 6 notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c
AT04-4P | 4-Way Receptacle, Male Connector | AT Series™ Heavy Duty ...
AT06-4S-SR02BLK 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Endcap, and Strain Relief, Black. Comparable to PNs# DT06-4S-CE12, 934453501. REQUEST A QUOTE. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000.
Cryo-Seal Hermetic Connector Series - Amphenol Aerospace
The Cryo-Seal Hermetic ensures your sealing and connectivity remain operational. 48-hour exposure testing conducted on our Cryo-Seal Hermetic series showed no fractures or cracks in the glass seal. Maintaining a true hermetic seal, limiting helium air leak to 1X10^(-7) cubic centimeters per second.
ATSeries - Amphenol Sine
- The recessed cavity allows for a secure fitting front seal For more inormation, contact: Customer Service, +1 800 394 7732, csramphenol-sine.com 2018 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Township MI 48036 USA.
RTS6BS14N12S03 Plug, 12 Position, Female, Shell Size 14, Si - Amphenol Sine
RTS6BS14N12S03 Plug, 12 Position, Female, Shell Size 14, Silicone Seal with Individual Wire Sealing. Compatible to part # UTS6JC1412S-Plug, 12 Positio Call Us 1-800-394-7732
Grip-Seals® EMI Shielded Cable Glands - TPC Wire
A Buna-N form seal creates a strong seal around the cord surface providing a liquid tight IP68 seal. BRAID SHIELD FOLDS OVER NYLON BUSHING . Consistent and continuous EMI protection. NICKEL-PLATED BRASS BODY AND LOCKING NUT . Provides corrosion resistance. Ratings / Characteristics. Pressure Rating: 150 PSIG .
C091 31N004 100 2 - M16 Front mounting female metal receptac
C091 31N004 100 2 - M16 Front mounting female metal receptacle with O-ring seal and ring nut mount. 4 contacts, silver plated. Contacts included. Comparable to PN# 09-0112-00-04. $0.00. Female Receptacle. PART NUMBER: C09131N0041002. Datasheet: View / Download 3D Model: View/Download. 4. Circular. 67. 5. Metal.
B B1 - Amphenol Sine
seals: silicone rubber; color: red, rd color: green 2. modifications: end cap, strain relief cap (opt), standard seal,reduced diameter seal (opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
Duramate AHDP 18-20 - Amphenol Sine
AHDP06-18-20SR-WTA 20 Position Plug, Socket, Shell Size 18, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-18-20SE-L024. REQUEST A QUOTE. AHDP04-18-20PN-WTA Size 18 Receptacle with 20 positions, in, standard arrangement, normal seal, wide thread adapter. Comparable to PN# HDP24-18-20PN-L024