Search Results for seal n
C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS184 DWG ...
5. contact size and rear seal wire range: a1 preliminary design rts6bs18n4shec rts6bs18n4shec03-40°c ~ 105°c -40°c ~ 125°c n key part number--sealing plugs can be purchased separately contact size min. insulation o.d. small.wire range max. insulation o.d. 8# Ø5.2mm 8awgØ6.8mm aug-29-23 ronald tommy master keyway ∅35.3 ∅31.0 22.8 44. ...
C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS184 DWG ...
seal gasket: nbr or silicone rubber. end cap:thermoplastic,ul94 v-0. plastic ring:thermoplastic,ul94 v-0. wire seal:silicone rubber. 2. specifications: 2.1 rated current:56a (max) 2.2 rated voltage:600vac / 800v dc. 2.3 operating temperature:see table. 2.4 dielectric withstanding voltage:less than
TITLE
housing: thermoplastic; color: see p/n chart seal:silicone rubber contact: copper alloy pin spacer: thermoplastic; color: black 2. modifications: flange,pcb mount,right angle 3. specifications: 3.1 current rating: 13amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage ...
AT06GY-08SA-N-TPE-M1 8 Position Plug Single-Ended Molded Ca
AT06GY-08SA-N-TPE-M1 8 Position Plug Single-Ended Molded Cable Assembly. Black TPE, Uses Connector AT06-08SA, 1 Meter Length-8 Position Plug Single-En. Call Us 1-800-394-7732; ... Black Male Connector with A Position Key and Reduced Diameter Seal (E-Seal). Comparable to PN# DT04-08PA-CE02.
Amphenol
housing: thermoplastic; color: see p/n chart seal:silicone rubber contact: copper alloy 2. modifications: flange,pcb mount,straight 3. specifications: 3.1 current rating: 13amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
www.amphenol-sine
Shell Size L. Pos 5 x 50A 600V2023 Amphenol Sine Systems Corporation, 44274 Morley Drive, Clinton Twp MI 48036 USA +1 800 394 7732 www.amphenol-sine.com [email protected] Every effort has been made to ensure that the information contained in this document is accurate at the ti. of publication. Specifications or information stated in this ...
B A3 - Amphenol Sine
seal: silicone rubber 2. modifications: threaded adapter; reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance:
Tri-Start TV-CTV - Amphenol
Contact protection: interfacial seal ensures sealing around each contact and prevents electrolytic erosion OTHERS Quick coupling • Mate and self-lock in a 360° turn of the coupling nut • Anti-decoupling device for high vibration performance APPLICATIONS Military and aeronautic applications:
LENGTH TABLE AT04GY-4P-N-TPE-M1 1 (3.28FT) AT04GY-4P-N-TPE-M2 2 (6.56FT ...
SEAL: SILICONE RUBBER 2. MODIFICATIONS: OVERMOLDED 3. SPECIFICATIONS: 3.1 CURRENT RATING: 12AMPS - 300V AC/DC ... C AT04GY-4P-N-TPE-Mx A1 11 RO 11/5/2020 WS 1/152021 RO WS 1/15/2021 NONE. Title: C:Users ormanDesktopAll FilesAT OM Project4 Position4 Position Final Customer+MFGAT04GY-4P-N-TPE-MX.dwg
B RT061619S*HEC* B1 - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036. ICATIONS: CUSTOMER:ECO-MATE,PLUG,SIZE 16,19P. PROCESS SPECIFICATIONS: DWG NO: RT061619S*HEC*. SION B1NEXT ASS'Y:THIS DRAWING IS SUPPLIED F. R INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE A. PHENOL CORPORATION. NO RIGHTS OF REPRO.
B B1 - Amphenol Sine
standard seal,reduced diameter seal (opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
B A5 - Amphenol Sine
seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
RTS1BS16N09PHEC03 Size 16 Inline Receptacle with Endcap, Ma
RTS1BS16N09PHEC03 Size 16 Inline Receptacle with Endcap, Male, 9 (4+5)Positions, Contact Size 16 (1.6mm), Size 12 (2.5mm), Silicone Rubber Seal-Recept Call Us 1-800-394-7732 My Account
B A1 - Amphenol Sine
ring seal, wire seal, gasket: silicone rubber; color: red 2. modificaions: front flange mount; screw boss 3. specifications: 3.1 current rating: 60 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c.
MASTER KEYWAY - amphenol-sine.com
SPECIFICATIONS: 2.1 RATED CURRENT: 13A (MAX). 2.2, RATED VOLTAGE: 500V (AC/DC). 2.3, OPERATING TEMPERATURE: -40C - 125C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE@2000 VOLTS AC. 2.5 INSULATION RESISTANCE: 5000 MEGOHMS MIN. 2.6 IP--CLASS: IP67 AND IP69K IN THE MATED CONDITION. 2.7 MATING CYCLES DURABILITY: 500 ...
B A1 - Amphenol Sine
4. MATING PART: AHDP06-18-06S* (* = SEAL TYPE) ( C030 OPTION) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: AHDP02-18-06PN-SRAC030 A1 RELEASE NEW DRAWING 15JUL20 VITO OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol ...
ICP® PRESSURE SENSOR - PCB
Supplied Accessory: Model 065A22 Isolation Seal, .250" OD x .218" ID x .015", Torlon or Vespel (3) J - Ground Isolated [5][6] Electrical Isolation(50 V) 108 Ohm 108 Ohm N - Negative Output Polarity [5] S - Stainless Steel Diaphragm [5] Diaphragm 316L Stainless Steel 316L Stainless Steel
GEN 3.5 RIGHT ANGLE FAKRA JACKS 3FAIENXRJ-C01ER, 3FA1ENXRJ-C01E3 ...
a water seal,you should see evidence of adhesive on both ends of the hst when properly applied. 2.slide ferrule and heatshrink tubing onto cable. heat shrink tubing cable see detail a cable ferrule heat shrink tubing detail a scale 1.700 solder here 227-1537 forming tool after assembly (see note 8) see detail b or heat shrink tubing (hst) 227 ...
Amphenol
Amphenolecomate® RM/RSSM/AquariusTM - Contact Size 1. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Crimp Contacts, Machined.
at06-08sx | Amphenol Global Search | Amphenol
see sheet 2 for key arrangements and colors. material: housing: thermoplastic seal: silicone rubber. modifications: n/a. specifications: 4.1 current rating: 13 amps. 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.