Search Results for seal n
21-33387-51 (PIN) 21-33388-51 (SOCKET) Contact, Pin and Socket ...
Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
B A5 - Amphenol Sine
end cap, reduced diameter wire seal b a5 none 1 1 notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap; reduced dia. wire seal 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2
Auto-Latching Medical Cable Connector | Pulse-Lok Connector 380735
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 380735
108039116 Locking Clip with Lanyard, Shell Size 16
RT0W71626PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, Size 20, 20-30AWG, 5A/150V, Shell Size 16. REQUEST A QUOTE. RT0W71626PNHEC03 26 Position Jam Nut Receptacle, Male, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing.
300127 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
HT787A compact high temperature accelerometer
High temperature accelerometer, operation to 165°C/329°F, 100 mV/g sensitivity, ±5% sensitivity tolerance, side exit 2-pin MIL-C-5015-style connector, case isolated
PCB Connectors - SV Microwave
SV Microwave's PCB connectors are well-known for their high-speed signal integrity and ease of integration onto printed circuit boards. Discover the products.
quick connect connectors | Amphenol Global Search | Amphenol
Connector A. MQ4 or MQ5 (1) Connector B. N Male,N Female,4.3-10 Male,4.3-10 Female, ... Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products. Compare. ... AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03 ...
- Contact Size 12 Options - Amphenol Sine
seal gasketÿˆnbr/silicone rubber. jam nutÿˆaluminium alloyÿ black anodizing. 2. specificationsÿˆ 2.1 rated currentÿˆ 2.1.1 2.5mm 23a (max). 2.1.2 16# 13a (max). 2.2 rated voltageÿˆ500v(ac/dc). 2.3 operating temperatureÿˆsee table. 2.4 dielectric withstanding voltageÿˆless than 2 milliamps current leakage@2000 volts ac.
Duramate AHDP 18-14, Page 2 - Amphenol Sine
AHDP04-18-14PR-C041 14 Positions, Receptacle, Pin, Shell Size 18, Standard Arrangement, Reduced Diameter Seal, Smooth Ring Adapter, Datalink Key. Comparable to PN# HDP24-18-14PE-C041. REQUEST A QUOTE. Size 18 Rubber Boot for DuraMate AHDP (SRA only) & AHDM, PVC, Grey. Comparable to PN# HD30-18BT
pt06e | Amphenol Global Search | Amphenol
Connector2 Bendix PT06A-8-3S Cable R4M-22-J9B-10 Accelerometer nominal values: Voltage sensitivity 100 mV/g Frequency response: ± 0.5 dB ± 1.0 dB ± 3.0 dB 10 - 2,000 Hz 6 - 3,000 Hz 3 - 6,000 Hz Power requirements: voltage source current regulating diode 18 - 30 VDC 2 - 10 mA Bias output voltage, nominal 12 VDC Output impedance 100 Ω
Certificate / Certificat Zertifikat
80 N Main St Sellersville, PA 18960 T-013, V5R1 Systematic Capability: The Product has met manufacturer design process requirements of Safety Integrity Level (SIL) 2. These are intended to achieve sufficient integrity against systematic errors of design by the manufacturer. A Safety Instrumented Function (SIF) designed with this product must not be
AT04-08PB-ECGRN 8-Way Receptacle, Male Connector with B Pos - Amphenol Sine
AT06-08SB-EC01 8-Way Plug, Female Connector with B Position Key, Enhanced Seal Retention (P012) and End Cap. Comparable to PNs# DT06-08SB-EP03, DT06-08SB-EP06, 934455221. REQUEST A QUOTE. AT06-08SB-ECBRN 8-Way Plug, Female Connector with B Position Key and End Cap, Brown.
DESCRIPTION L I S T A m p h e n o l
seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
300670 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
Class L Heavy Duty High Power Connectors | Military | Markets ...
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
Amphenol Aerospace
A 1. If the contact incorporates a piggyback grommet seal, assemble the grommet seal over the cable jacket before stripping cable. 2. Strip cable as illustrated. Ends must be cut cleanly and at right angles to the axial plane of the cable. The cable must not be deformed while making cuts. Hot wire stripping is recommended.
L L I S DESCRIPTION T A m p h e n o l
1.5 seal: silicone rubber 2. specifications: 2.1 current rating: 120 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 5000 volts ac 2.5 degree of protection: ip67 (mated condition) 2.6 degree of pollution: 3 per ul840
786T-500, low frequency accelerometer and temperature sensor, 500 mV/g
Hermetic seal; ESD protection; Included accessories. 1/4-28 mounting stud; Downloads. 786T-500 specifications; Specifications. PARAMETER: VALUE: Sensor output: Dynamic vibration + temperature (3-wire sensor) Sensitivity: 500 mV/g: Sensitivity tolerance: ±5 %: Frequency response (±3 dB) 0.2 - 14,000 Hz: Mounting Thread:
AT06-3S-KIT01 3-Way Socket Plug, Wedge and Contacts Kit
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452601