Search Results for seal n
Configurator Singles | Amphenol
Part # 320099: type: PL500SM-N Connector: Circuit Count: 8: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
About TIMES MICROWAVE SYSTEMS - アンフェノールジャパン ...
nology, glass seal technology and the range of connec-tor types available. This makes Times Microwave Systems SiO2 cable assemblies the most advanced interconnection system available for the toughest interconnect applications. Cable Design and Technology— The use of advanced equipment and materials results in the production of a
310492 | aldenproducts.com
Maximum Wire Gauge. 20. Housing Color
Configurator Singles | Amphenol
Part # 300271: type: PL700SM-N Connector: Adapter Color: Black: Circuit Count: 7: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type
Military Rotorcraft / Helicopters - Amphenol PCD
Adhesive Snap ‘N Post . Improved installation time with pre-mounted posts on the structure and pre-mounted adapter heads on the wire harness. Simply “snap” adapter heads onto post to complete install.
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
Pyle’s unique elliptical seal permits the escape of entrapped air while mating and also breaks the vacuum created as the plug is unmated. The self-supporting receptacle skirt prevents sagging while mating and permits ease of plug insertion. Socket contacts feature a unique pressure member design. This design provides uniform
Class I Div 2 low frequency accelerometer sensor, 500 mV/g, M12 connector
Hazardous area certified, accelerometer sensor, low frequency, broadband high sensitivity 500 mV/g, ±5% sensitivity tolerance, top exit M12 connector, certified for use in Class I Division 2 and Zone 2 hazardous locations
310026 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
Absolute, Non-Contact Position Sensors Data Sheet G-Series Analog or ...
Surface pressure max. 40 N/mm 2 Fastening Torque for M4 screws max. 1 Nm Ø 33 Ø 13,5 60º circle Ø 24 Height: 8 mm Ø 4,3 on Part no. 251 416-2 Composite PA-Ferrite-GF20 Weight ca. 11 g Operating temperature:-40 ... +100ºC Surface pressure max. 40 N/mm Fastening Torquefor M4 screws max. 1 Nm U-magnet OD33 Height: 8 mm Ø 13,5 Ø 25,4 Ring ...
Configurator Singles | Amphenol
Part # 315253: type: PL700RG-N Connector: Circuit Count: 27: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Standard Medical Cable Connector | Pulse-Lok Connector 380770
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 380770
B A1 - Amphenol Sine
seal: silicone rubber 2. modifications: threaded adapter; normal dia. wire seal. 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
PLUGS - Amphenol Sine
RTS6BS18N23S03 Straight plug with cord grip, 23 positions, size 18, socket contact, silicone rubber seal. Comparable to PN #UTS6JC1823S. REQUEST A QUOTE. RTS6BS18N23PHEC03 Straight plug with endcap, 23 positions, size 18, pin contact. Comparable to PN #UTS6GN1823P. REQUEST A QUOTE.
301195 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
L I S T A m p h e n o l
seal gasket:nbr or silicone rubber. 2. specifications: 2.1 rated current: 2.1.1 #16 contact 13a (max) . 2.1.2 #20 contact 5a (max) . 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see table . 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min.
Configurator Singles | Amphenol
Part # 320090: type: PL500SM-N Connector: Circuit Count: 7: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
C:UsersROrmanDesktopC-RT001412SxHx REV B3 - Amphenol Sine
seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min.
meg’array mum | Amphenol Global Search | Amphenol
SMA Right Angle Plug to SMA Right Angle Plug LMR-195 50 Ohm 12 inches 095-902-478-012. SMA Right Angle Plug to SMA Right Angle Plug RG-174 50 Ohm 24 inches 135104-02-24.00. ... cs3102a-12s | Amphenol Global Search | Amphenol AT04-12PA-MM01 12-Way Receptacle, Male, A Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal), End Cap
Dura Mate AHDP ISOBUS 91 Series - アンフェノールジャパン ...
Plastic, Reduced Dia. Seal, Smooth Ring Adapter (SRA), Size 8 Contact, 6AWG/16mm² Wire Seal. Note: Use AT60-204-08141-16 contacts for 6AWG/16mm² applications Size 8, 6AWG, 60A Size 12, 25A Size 16, 13A 250V AHDP04-24-91PR16-WTA Size 24, 9 Pos, Receptacle, Pin, DuraMate™ AHDP ISOBUS 91 Series,
793VR radiation-resistant velocity sensor - Wilcoxon Sensing Technologies
Top exit, radiation resistant (1x10-7 RADs exposure limit), piezoelectric velocity sensor, case isolated, MIL-C-5015 connector, 100 mV/in/sec sensitivity, ±10% sensitivity tolerance. Velocity sensors, cable assemblies, and mounting accessories with radiation resistance up to 1x10 7 RADs make vibration monitoring possible on critical machines in nuclear power plants.