Search Results for seal
ATP04-4P-RD01 4-Way Receptacle, Male, Reduced Diameter Seal. Comparable ...
ATP04-4P-RD01 4-Way Receptacle, Male, Reduced Diameter Seal. Comparable to PN# DTP04-4P-C015 Related Items. A114017 Seal Plugs, White, Fits Sizes 12, 16. Comparable to PNs# 114017, 114017-ZZ, 934941000. REQUEST A QUOTE. AT11-030-0205 Plastic Mounting Clip, Black. Comparable to PN# 1011-030-0205 ...
RT00122PNHEC03 4 (2+2) Position Square Flange Receptacle, M - Amphenol Sine
IP Rating: IP67. Temperature Range: -40°C to +125°C. Termination Technique: Crimp. Mating Part (s)*: RT06122SNH*. QUANTITY. REQUEST A QUOTE. Description. 4 (2+2) Position Square Flange Receptacle, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. RT00122PNHEC03 4 (2+2) Position Square Flange Receptacle, Male, Shell ...
AT04-6P-MM01BLK 6-Way Receptacle, Male Connector with Reduced Diameter ...
AT04-6P-MM01BLK 6-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-6P-CE03, 934444101-AT. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
AHDM04-24-47PR Receptacle, Size 24, 47 positions, Pin, redu
AHDM04-24-47PR Receptacle, Size 24, 47 positions, Pin, reduced diameter seal, wide thread.Comparable to PN# HD34-24-47PE Related Items. A112263-90 Nut, AHDM Series, SIZE 24. Comparable to PN# 112263-90. REQUEST A QUOTE. A112264 Lockwasher, AHDM Series, SIZE 24. Comparable to PNs# 112264, 112264-ZZ ...
AT06-6S-SR02GRY 6-Way Plug Female Connector with Reduced Diameter Seal ...
AT06-6S-SR02GRY 6-Way Plug Female Connector with Reduced Diameter Seal, Strain Relief Endcap, Grey. Comparable to PNs# DT06-6S-CE04, 934454502. $0.00. Plug, Strain Relief, Reduced Diameter Seal. PART NUMBER: AT06-6S-SR02GRY. Datasheet: View / Download 3D Model: View/Download. 6. Rectangular / Other. 67. 13. Plastic.
ATP04-2P-MM01 2 Position Receptacle, Male, Reduced Diameter - Amphenol Sine
No. of Positions: 2 Contact Size: 12 Contact Type (Pin/Socket): Pin Gender: Male Wire Range: 12-14AWG Amperage: 25A Housing Material: Thermoplastic Operating Temperature:-55°C to +125°C Color: Grey IP Rating: IP68 (1M of water for a period of 24 hours, in mated condition), IP69K (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage ...
B B1 - Amphenol Sine
standard seal,reduced diameter seal (opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance:
ATMH06-2SC 2 Position Plug, Socket, High Temperature Ratin - Amphenol Sine
ATMH06-2SC 2 Position Plug, Socket, High Temperature Ratings, Key C, Black. Comparable to PN# DTMH06-2SC
AT06-2S-LED1224VR-OMC 2 Position LED Overmold Plug, Socket, - Amphenol Sine
Gender:Female. Color:Clear. Operating Temperature:-55°C to +125°C. Housing Material:Natural Polycarbonate. Seal Material:Silicone Rubber. Seal Diameter:2.24mm (.088 in) - 3.68mm (.145 in) Dielectric Value:Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC. Insulation Resistance:1000 megaohms min. @ 25°C.
AT06-08SA | 8-Way Plug, Female Connector , A Position Key | AT Series ...
AT06-08SA-SRGRY 8-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT06-08SA-E008, 934455612. REQUEST A QUOTE. AT06-08SA-SS01, 8-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-08SA-C017
AT04-12PA-MM01 12-Way Receptacle, Male, A Position Key, Extended Shroud ...
AT04-12PA-MM01 12-Way Receptacle, Male, A Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal), End Cap. Comparable to PNs# DT04-12PA-CE01, 9. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
AT06-12SB-SR2BK 12-Way Plug, Female Connector with B Positio
Mating Part: AT04-12PB* Receptacle. Wedge Part#: AW12S. RoHS Compliant : Yes. Wire Range: 14-20 AWG. QUANTITY. REQUEST A QUOTE. Description. AT06-12SB-SR2BK 12-Way Plug, Female Connector with B Position Key and Reduced Diameter Seal (E-Seal) and Shrink Boot Adapter. Comparable to PNs# DT06-12SB-CE04, 934456521.
RT061619SNHEC03R Size 16 Female Plug, 19 Positions, with Si - Amphenol Sine
Plug, 19 Position, Female, Shell Size 16, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 14 - 24AWG Related Items. RT001619PNH Receptacle, Square Flange, 19 Position, Male, Shell Size 16. Compatible to part # UT001619PH, 192990-1790, G2B1619PN. REQUEST A QUOTE ...
Amphenol
seal: silicone rubber 2. modifications: smooth ring adapter; reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ).
AT04-12PA-RD01 | 12-Way, Receptacle, Male, Connector, A Position Key ...
AT04-12PA-RD01 12-Way Receptacle, Male, A Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal).Comparable to PN# DT04-12PA-CE08, DT04-12PA-C015 View/Download Heavy Equipment,Agriculture,Construction,Transportation,Off Road,Mining,Industrial,Railway,Automotive,Diagnostics,Marine,Water Resistance,Harsh Environments
AT06-12SC-RD01 | 12-Way Plug, Female, C Position Key, Reduced Diameter ...
AT06-12SC-RD01 12-Way Plug, Female, C Position Key, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-12SC-C015-AT06-12SC-RD01 12-Way Plug, Femal. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines.
Extended Strain Relief Series - Amphenol Sine
2 Position, Plug, Socket, Standard Diameter Rear Seal (Red), SR01 Strain Relief, Yellow Body (Requires Wedgelock AW2S. Keyed Options Available.) 16 13A AT06-2S-SR02YEL 2 Position, Plug, Socket, Reduced Diameter Rear Seal (Green), SR02 Strain Relief, Yellow Body (Requires Wedgelock AW2S. Keyed Options Available.) 16 13A AT06-2S-SR01GRN
STRAIN RELIEF END CAP B A2 - Amphenol Sine
standard seal: reduced diameter seal: strain relief end cap - black - all connectors connector standard color is grey. other colors for option. 33.5 61.1±0.6 27 requires contact 6 retention wedge awp-6p a2 - update drawing 10may21 sullen tommy part number chart part number atp04-6p-sr01 atp04-6p-sr01bk seal standard standard grey black housing ...
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain
Amperage: 13A. Mating Part (s): AT06-2S* Plug. Wedgelock Part Number : AW2P. Wire Range: 14-20 AWG. QUANTITY. REQUEST A QUOTE. Description. AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, 934441501.
AT06-4S-OMRDBLK 4 Position Overmolded Plug, Socket, Reduced - Amphenol Sine
IP Rating: IP67 (in mated condition) Gender: Female. Housing Material: PA66 GF15. Color: Black. Seal Material: Silicone Rubber. Seal Diameter: 1.35mm (.053") - 3.05mm (.120") Operating Temperature: -55°C to +125°C. Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @1500 volts AC. Insulation Resistance ...