Search Results for security data factura
Data Sheet E-Series ER Analog - temposonics.com
I 2 I Temposonics® E-Series ER Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Data Sheet ER SSI - temposonics.com
Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or gray Data length 24, 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1,0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position Measurement ...
FAQ | Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
Amphenol-NSLogin
Data Center. Fiber Distribution. Hyper Density Panels; Rapid Deployment Panel; High Density Panels; Standard Density Panels; Pre-Terminated Fiber Panels; Total Front Access Solutions; Cabling & Transceivers; High Density Optical Distribution Frames; DC Power. nrgSMART; Raceway Solutions - WaveTrax. WaveTrax Express; Cablelinks; FlexTrax; Custom ...
PRODUCT DATA DRAWING - SV Microwave
product data drawing material: body & insert: stainless steel per ams-5640, alloy uns s30300, type 1 and astm a582, type 303, condition a. contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: pctfe per astm d1430 finish: body & insert: passivated per ams-2700. ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING A DCN 52741 07/23 ...
product data drawing components: connectors: smps compressible female (3821-40023) sma male plug (sf2911-60172) cable: flexible Ø.047 cable (200-70-479) shrink tubing: m23053/5 performance: impedance: 50 ohms freq. range: dc to 18.0 ghz date approved revision history ...
45.5 - Amphenol Sine
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x plug, 12 socket, at series keyed, end cap b at06-12sx-ecxxx a3 22 jarry 02jan14 none of: sh: rev: dwg no ...
Model Number DATA COLLECTOR CONNECTOR Revision NR ECN #: DP - PCB
DP DATA COLLECTOR CONNECTOR Revision NR ECN #: Performance ENGLISH SI Connector Style LEMO LEMO Connection Type 7-pin 7-pin Connection Type Plug (male pin) Plug (male pin) Coupling Method Bayonet Bayonet Strain Relief Molded Boot Molded Boot Environmental Temperature Range -58 to +392 °F -50 to +200 °C ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
product data drawing "xx" number to db value chart date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be ...
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 37299 01/10 PJS - SV Microwave
product data drawing material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b o-ring: fluorocarbon rubber per mil-r-83248b type 1, class 1 ...
Website Registration - amphenol-ns.com
Data Center. Fiber Distribution. Hyper Density Panels; Rapid Deployment Panel; High Density Panels; Standard Density Panels; Pre-Terminated Fiber Panels; Total Front Access Solutions; Cabling & Transceivers; High Density Optical Distribution Frames; DC Power. nrgSMART; Raceway Solutions - WaveTrax. WaveTrax Express; Cablelinks; FlexTrax; Custom ...
Bevezettük az ISO27001 szabványon alapuló Információbiztonsági ...
Büszkén jelentjük be, hogy az Amphenol cserkúti gyára bevezette az ISO27001 szabványon alapuló – Információbiztonsági Irányítási Rendszert (ISMS). Az Amphenol számára kiemelt fontosságú a szellemi tulajdon védelme legyen szó akár a saját, akár partnerei üzletéről. A szellemi tulajdon védelmével megőrizhetjük versenyelőnyünket, védekezhetünk ötleteink ...
RET Control Units - amphenol-antennas.com
Data lines / data rate RS485 / 9.6 kbps for AISG, 115 kbps for Ericsson protocol Control protocol HDLC (level 2) and commands/responses (level 7) as per AISG 1.1 or AISG 2.0/3GPP or Ericsson protocol (depending on the part number of the device). Software upgrade by the download functionality is implemented in AISG protocols.
GENERAL CONDITIONS OF PURCHASE - LID Technologies
certificates of origin, documents and relevant data completed and properly signed. This also applies to documents relevant to matters of value-added tax where Supplies are manufactured within UE or any other country than France. (4b) The Supplier shall immediately inform LID
B A5 - amphenol-sine.com
specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: x plug, 2 socket, at series, end cap, reduced diameter wire seal b a5 none 1 1 grey black blue brown green red white yellow ...
TUNING FORK AND BLADE CONNECTOR SOLUTIONS
dimensional data on these and other ABS products can be found on our web site: The ABS Web Site Includes: •Product Drawings •Materials, Finishes and Operating Characteristics •Qualifications •Technical Bulletins •Signal Integrity Information •Frequently Asked Questions (FAQs) Amphenol Backplane Systems – Tuning Fork and Blade ...
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to SMA Bulkhead Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-FBSMA-180 DRAWN 2022-10-18 10:59:44. Created Date:
CUSTOMER OUTLINE DRAWING - amphenolrf.com
or disclosed by said drawings, speci fications, or other data. REFERENCE MATERIAL 2 PLACE DECIMAL 3 PLACE DECIMAL ANGLES CAD FILE APPROVED ENGINEER DRAWN THIRD ANGLE PROJ. DRAWING NO. TITLE DATE DATE DATE DWG SIZEDRAWING NO. B SCALE: REV SHEET OF REV DESCRIPTION DATE REVISIONS ECO APPR 3.0:1 2 2 Amphenol
TITLE: DWG NO - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Martec
High Temperature Hermetics. Our technology allows us to manufacture connectors and feedthroughs that can be incredibly temperature resistant. Our High Temperature connectors can provide an effective fire barrier at temperatures up to the working point of the glass, typically 900°C to 1,000°C.