Search Results for security data firma electrónica
1100 modules with individual mounting bracket - Amphenol Air LB
1100 modules with individual mounting bracket
Power distribution bars | Products Amphenol Air LB
Toggle Nav. Search. Search
00177721204 - Amphenol Air LB
Module 1777 18 contacts #20
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
00110038881 - Amphenol Air LB
00110038881 - Amphenol Air LB ... Seal
7.5~11.0 mm - Amphenol Sine
INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORATION. NO RIGHTS OF REPRODUCTION ARE IMPLIED. ALL DIMENSIONS ARE SUBJECT TO NORMAL MANUFACTURING VARIATIONS. CUSTOMER: NEXT ASS’Y: 3) Note reference =X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www ...
Module With front removable PCB contacts Pin With peripheral sealing ...
Module With front removable PCB contacts Pin With peripheral sealing Contacts #20 Polarization D
3559 - ABS1152 push-pull connectors - Backshells | Products Amphenol Air LB
Get all the latest news, Subscribe here ! Enter your email. Subscribe. I have read and I accept the privacy policy
Plug Clicker nut 4 Modules Composite Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
00111530303 - Amphenol Air LB
Module 1100 8 contacts #16 Marking AALBF + NSA standard P/N
SIM2B24A001CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Module For crimped contacts Socket With peripheral sealing 4 contacts ...
Module For crimped contacts Socket With peripheral sealing 4 contacts #12 Supplied without contact Polarization N Serie3 Fluorinated silicone
Thermometrics Surface Mount Devices - amphenol-sensors.com
Data • Resistance tolerance at 77°F (25°C) ±5%; for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C) • Maximum temperature: 257°F (125°C) • Dissipation factor: 3 mW/K • Time constant: 8 seconds maximum Code R25 W B (25/85) NHQ202B410T5 2000 4100 NHQ222B410T5 2200 4100
SIM2B24B111CE - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
ASRS7A12S - Amphenol Air LB
Plug ASR Non metallized 10 socket contacts size 22 (A1) Polarizing 2
Receptacle Standard 2 Modules Metallic Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
EU Declaration of Conformity - amphenolprocom.com
EN 62368-1:2014/AC:2015 Audio/video, information and communication . technology equipment – Part 1: Safety requirements . Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio . equipment and services; Part 1: Common technical requirements
SIM2S102B - Amphenol Air LB
SIM splice With flange Polarization B
Plug Reversed rack 2 Modules Metallic Shielded Black nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Battery pack temperature sensor - amphenol-sensors.com
Specifications R @ 25°C 10,000 ohms ±1% B (25/85) 3435 Operating Temperature Range-40°C to 150°C Storage Temperature Range: -40°C to 150°C