Search Results for security data firma electrónica
Plug Reversed rack 2 Modules Metallic Standard Black nickel ...
Plug Reversed rack 2 Modules Metallic Standard Black nickel Polarization D Not mounted
Plug SIM serie3 Reversed rack 2 modules Metallic Standard Black nickel ...
Plug SIM serie3 Reversed rack 2 modules Metallic Standard Black nickel Polarization C Not mounted
EU Declaration of Conformity - AMPHENOL PROCOM
EN 62368-1:2014/AC:2015 Audio/video, information and communication . technology equipment – Part 1: Safety requirements . Article 3.1b. Electromagnetic compatibility: EN 301 489-1 v1.9.2 ElectroMagnetic Compatibility (EMC) standard for radio . equipment and services; Part 1: Common technical requirements
Plug Rack 4 Modules Metallic Shielded Olive drab cadmium Without ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
65076-002LF | Basics+|Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of PV® Wire to Board connector system. Contact us today for more details of Jumbo PV Housing part number 65076-002LF.
GKIT-ST-078 - Grounding kit for FLEXWELL ® Elliptical Waveguide E78
PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET Discontinued product GKIT-ST-078 Grounding kit for FLEXWELL® Elliptical Waveguide E78 Discontinued product GKIT-ST-078 REV : F REV DATE : 10 Jun 2022 www.rfstechnologies.com
Receptacle Short flanged 2 Modules Composite Shielded Bright nickel ...
Receptacle Short flanged 2 Modules Composite Shielded Bright nickel Polarization A Not mounted
EB1087-XX-X00 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
10035388-300LF | Power Edge Card | Amphenol
Amphenol is one of the leading manufacturers of Power Card Edge Connector. Contact us today for more details of Power Card edge Connector, part number 10035388-300LF.
Telaire T6613/T6615 Series Development Kit
• CO2 data logging and data export capability • Single point calibration • Complete software protocol documentation • Binary files to load commands to the sensor with any terminal program • No external cables - powered from a standard USB port • USB Flash drive with all necessary software for operation and development
AB-CB04ML-CBBR-QD001: X-Lok Middle Size | Amphenol LTW
AB-CB04ML-CBBR-QD001, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1211-6025 LEAD 7439-92-1 30,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
HB114-U6S12-390-LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1 ...
All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 6. TESTING AND ENVIRONMENTAL Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149)
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF3311-60012 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Module For crimped contacts Pin Without peripheral sealing 8 contacts ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1132-4021 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Thermal automotive Mini-CBE 1620- - el-cab.com.pl
Ordering information Current ratings, typical voltage drop values and colour coding Technical data Single pole, thermal miniaturised circuit breaker designed for automotive applications. Fits into fuse blocks designed to ISO 8820-3, Type F. Automatic reset (for DC 12 V only) and open circuit (modified reset to SAE) version optional.
SV IT TR - el-cab.com.pl
Technical data subject to modification without notice. Printed in Germany. Any color variations are due to the limitations of the printing process. Printed on 100% chlorine-free bleached cellulose manufactured in an environmentally friendly process. Product information 7 620 200 061 7 620 200 062 7 620 200 064 7 620 200 065 CCS Premium de d er
Technical features - rfstechnologies.com
PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET EAR-618 Grounding Kit, Pre-formed Copper Strap EAR-618 REV : D REV DATE : 13 Feb 2015 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 1 of 1