Search Results for security data firma electronica
2M Ram-Lock | Push Pull Connectors | Products | Amphenol Aerospace
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M family of products! The 2M Ram-Lock features a positive locking Interface and is perfect for applications where accidental unmating is a concern.
Secure-Locking Interconnects - SV Microwave
the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: xmount connector 1 0' x x' 15' decimal: .x .030.xx .010
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh )heuxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
EU RoHS II Declaration - amphenol-aerospace.com
offers the following information: AAO/ACAD/AMHS Product Number EU RoHS II Compliance Status Product Description Exemptions (If Applicable) Substance(s) Present, in Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) D38999/24FJ4PN COMPLIANT CONNECTOR, ELECTRICAL RECEPTABLE
IRTD 400 Inteligente - kayeinstruments.com
El IRTD es un estándar de temperatura rastreable de alta precisión utilizado como parte de los sistemas de validación de Kaye para calibrar sensores.Durante la calibración / verificación del sensor, los sensores se comparan con el IRTD y las compensaciones se calculan y almacenan automáticamente.
Our history - Amphenol Socapex
Step into the past and explore the fascinating story of Amphenol Socapex, starting from its creation in 1947. Learn about our journey from the beginning as a helmet manufacturer for the French army to becoming a worldwide leader in connectivity solutions.
PDS - 320 1000 - Amphenol Aerospace
CONTACT FOR PART NUMBER & AVAILABILITY Davi Salt Of˜ce: +1 (607) 563-5161 M Email: dsalt@amphenol-aao.com amphenol-aerospace.com CONTACT LEGEND8 10 1220 2216 22M 22D 23 INSERT ARRANGEMENTS A C B Insert Arrangement 23L-2 23L-5 23L-6 23L-7 23L-10 23L-11
EU RoHS II CoC - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[30015E6E5F3AF94DB8CED900B9CEB3CC>]/Index[10 51]/Info 9 0 R/Length 120/Prev 223569/Root 11 0 R ...
SD308 - E09 - S - A - 1 - 000
SPECIFICATIONS: PRODUCT FEATURES • One piece machined Aluminum Shell • Gold Plated Screw Machine Contacts • Hi Grade Thermoplastic Inserts -67°F to +257°F (-55°C to +125°C)
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
and Commercial Air Division offers the following information: AMAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 21-099731-020 YES CAP, PROTECTIVE N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military -
FAQ - Amphenol Socapex
atrás Serie PS: Soluciones para dispositivos de potencia. Convertidores de potencia; Unidades de distribución de energía; Llaves USB y prolongadores
Distribution Partners - ssi-sensors.com
Data Sheets; Contact. Supplier Portal; Distribution Partners; Contact Us; Distribution Partners. SSI Technologies, LLC does not sell products to the general public. We work exclusively with our network of distribution partners or large OEM customers. • Allied Electronics • Arrow Electronics
Telaire T9501 Humidity & Temperature Sensor - amphenol-sensors.com
Telaire T9501 Humidity & Temperature Sensor - amphenol-sensors.com
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
upc-hybrid-electric-vehicle-amphenol-industrial
For more UPC product detail, please refer to Data Sheet IDS-85, UPC. Title: upc-hybrid-electric-vehicle-amphenol-industrial Created Date: 9/30/2015 10:47:55 AM ...
EU RoHS II CoC - amphenol-aerospace.com
Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) 10‐247918‐132 YES PACKING, PREFORMED N/A
M9516 Series | Power Management Solutions (PDU) | Power Supplies ...
The M9516 Series is an 8-channel VME form factor power distribution unit, designed for airborne and ground applications. This power management solution distributes 28VDC (current is up to 200A) through overload and short-circuit protected switches.
Globala kompetenser | Amphenol Socapex
GLOBALA KOMPETENSER Testning. MK Electrical Tester är ett automatiskt testsystem för kablar och kablage med följande testfunktioner: Stift-till-stift-kontinuitet