Search Results for seden jobs for mechanical engineers
SFP - Amphenol CS
MECHANICAL PERFORMANCE §§Durability: 250 mating cycles §§Mating Force: 50 N max. §§Contact Normal Force: 100 grams §§PCB Thickness Solder-Post and Press-Fit (Cage): 1.45 mm (0.057in.) §§PCB Thickness Belly to Belly (Cage): 3.00 mm (0.118in.) §§Unmating Force (Cage): 11.50 N max. §§Insertion Force to PCB (Cage): §§500 N for 1 ...
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Repair and Maintenance Returning Equipment Contact Information Safety ...
drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters [ in brackets ] angles b 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles b 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 72985 1.5x 1 of 1 custom cable, 053aexxxae
Cable Carrier Systems - TPC Wire
terminated mechanical lines. Available in plastic, steel, and stainless steel variants, ensuring durability against various forms of wear and tear. Available with optional plastic or aluminum lids to safeguard against debris. Loaded and balanced correctly to maximize longevity. Variety of frame stay options and separators for optimal cable routing.
7157400 Catalog - amphenol-antennas.com
Mechanical Characteristics Materials Boom, 32 mm (1.3 in) dia., aluminium Elements, 12.7 mm (0.5 in) dia., aluminium Balun, fully moulded enclosure Dimensions (Length) 1500 mm 59.1 in Weight without bracket 5.0 kg 6.6 lbs
Amphenol Sensors Industrial HVACR Applications
Amphenol Sensors Industrial HVACR Applications
Amphenol AMAO Product Compliance - Environmental Engineering
Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) Product Compliance Disposition October 15, 2014 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: ...
Airmar R599C-LM 2-3 kW CHIRP-Ready Transducer | Gemeco
Having the right tool for the job makes the job easier and provides better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low to medium-frequency transducer. The Chirp-ready R599LM delivers the deep-water performance of the low frequency down to 3048 m (10000') plus the detailed ...
108893-09 | aldenproducts.com - Amphenol Alden
Receptacle Assembly. Quantity. 1
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) Product Compliance Disposition February 29, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations ...
E-Series Model EP2 Analog (Current) Output Sensor - Temposonics
Drawing is for reference only, contact applications engineering for tolerance specific information. 14 mm (0.55 in.) PVC cable 5 m (16.4 ft.) 19 mm (0.7 in.) 14.5 mm (0.57 in.) Dead zone 72.5 mm (2.85 in.) 25 mm (0.98 in.) Null position Null zone 72.5 mm (2.85 in.) Mounting feet Mounting screw/nut Position magnet Measurement stroke length ...
Model 339A30/NC Triaxial ICP® Accelerometer Installation and Operating ...
to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy.
ATP04-4P-KIT01 4 Pin Receptacle, Wedge and Contacts Kit - Amphenol Sine
AT11-310-0205 Mounting clip for AT, ATM, ATP, ATHD Series, 2, 3, 4, 6, 12 positions connectors plastic, black, free stud mount. Comparable to PN# 1011-310-0205
APXVAA4L12N 43-U-I20 - Amphenol Antenna Solutions
• Mechanical downtilt kit included • Optional with Direct Pipe No Tilt mounting hardware (Model name suffic -A-I20) Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
103723 | aldenproducts.com
Plug Core Insulator. Quantity. 1
Omni Antennas 423x.09-480-Txx - amphenolprocom.com
Model Product No. Description Frequency; 8.5 dBd HD omni antenna 450-512MHz, low PIM: 4230.09-480-T0: 0° Electrical Tilt, 7/16 Female: 450 - 512 MHz: Add to quote
315274 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
Model 356A22/NC Triaxial, miniature (5 gm) high sensitivity ICP ... - PCB
drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 081-xxxx-90 none 1 of 1 for standard
SC000337 1.5mm Pin Contact, 22-18AWG, gold plated - Amphenol Sine
SC000337 1.5mm Pin Contact, 22-18AWG, gold plated . SC000337 1.5mm Pin Contact, 22-18AWG, gold plated. $0.00