Search Results for sensor
High Sensitivity Pressure Sensors | PCB Piezotronics
PCB high sensitivity pressure sensors are ideal for measuring small dynamic hydraulic and pneumatic pressures such as turbulence, noise, sound, and pulsations
Model 208C03 ICP® Force Sensor Installation and Operating Manual - PCB
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal
Model 356A22/NC | PCB Piezotronics
Model 356A22/NC:Triaxial, miniature (5 gm) high sensitivity ICP® accel., 100 mV/g, 0.5 to 4k Hz, titanium hsg, mini 4-pin conn., no supplied mating ca
EV Battery Temperature Sensors | Amphenol Advanced Sensors
Explore Amphenol Advanced Sensors’ variety of EV battery temperature sensors.
MH-Series FLEX Safety Position Sensors - temposonics.com
Temposonics ® MH-Series FLEX Safety position sensors measure the absolute position of hydraulic cylinders in mobile applications. It is extremely rugged and uses magnetostriction technology. The new MH-Series FLEX Safety sensor retains the inherent advantages of magnetostriction
Temposonics
3 Programming & Diagnostics G-Series LED Diagnostic Codes Table 4 - G-Series LED Codes G-Series sensor red and green LEDs are intended to provide basic visual feedback for normal sensor operation and troubleshooting.
INDUSTRIAL ICP® VELOCITY SENSOR - PCB
Model Number VO625B01 INDUSTRIAL ICP® VELOCITY SENSOR Revision: A ECN #: 49709 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/in/sec 3,937 mV/m/sec [4] Measurement Range ± 50 in/sec ± 1.27 m/s
Careers - ssi-sensors.com
Benefits Overview. Our comprehensive benefits plan offers a generous vacation package after 60 days, medical and dental coverage with a voluntary vision package for exams, glasses, and contacts, 401K, flex-spending accounts, and short and long term disability packages.
Pedal Effort Force Sensor | PCB Piezotronics
Pedal Effort Force Sensors For Vehicle Brake Development, Driveability & Handling Test Applications. PCB® Series 1515-106 Pedal Effort Force Sensors are designed to measure load applied to the brake, accelerator, and clutch pedals during acceleration, deceleration, and transmission shift events.
Company Profile | Amphenol Advanced Sensors
COmpany profile. Amphenol Advanced Sensors, with its portfolio of industry-leading brands - Thermometrics, NovaSensor, Telaire, Protimeter and Kaye - is an innovator in advanced sensing technologies and innovative embedded measurement solutions customized for regulatory and applications, value by providing critical information for real-time decisions.
Model 442A102 ICP® Sensor Signal Conditioner Installation and ... - PCB
Model 442A102 ICP® Sensor Signal Conditioner Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Sensor Calibration Services Codes | PCB Piezotronics
PCB Piezotronics' service codes for accelerometers, pressure sensors, force sensors, microphones, sound level meters, and electronics.
Radiation Hardened Accelerometers | PCB Piezotronics
Radiation hardened accelerometers for use in hazardous environments. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 118A02 | PCB Piezotronics
Model 118A02:Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life integral machined diaphragm). Operating temperature range of -400 to +400F (-240 to
Model 118A07 Ballistic shot shell pressure sensor, 15k psi, 0.28 pC/psi ...
Model 118A07 Ballistic shot shell pressure sensor, 15k psi, 0.28 pC/psi, 3/8-24 integral mtg Installation and Operating Manual For assistance with the operation of this product,
Model 113B55 Pressure Sensor Installation and Operating Manual
Drawing Number: 21075 Revision: D ECN Number: 53304 OPERATION MANUAL FOR QUARTZ PRESSURE SENSORS SERIES 102 SERIES 113 1 . 1.0 INTRODUCTION
PB200 WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. The PB200 WeatherStation® Instrument informs you of instantaneous changes in the weather.
P66-DST TRIDUCER® Multisensor Frequency Transom Mount - Airmar
600 W. The P66S TRIDUCER ® Multisensor combines depth, speed, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for accurate high-speed readings and clear display images.
FORCE & STRAIN FUNDAMENTALS - PCB
9 AC COUPLED OUTPUT VS. DC . COUPLED OUTPUT. n The following graph details a cyclical impulse in both AC and DC coupled modes, highlighting the DC offset that is removed by the signal conditioner. n Note the low frequency content within only the DC Coupled signal after FFT to Frequency Domain (Amplitude vs
Calibration Services | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Compact industrial accelerometer sensor, low profile, 100 mV/g
Compact industrial accelerometer sensor, general purpose, 100 mV/g sensitivity, ±10% sensitivity tolerance, low profile with side exit 2-pin MIL-C-5015-style connector, case isolated
Introduction to Impact Hammers | PCB Piezotronics
PCB's Modally Tuned® impact hammers are easy-to-use solutions for delivering impulse forces into test specimens and providing electrical measurement signals of the amplitude and frequency content of the applied force.
Pressure Sensors | PCB Piezotronics No-Go
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
18 to 30 VDC: 24 to 28 VDC. 18 to 30 VDC: 18 to 30 VDC. 24 to 28 VDC: Constant Current Excitation. 2 to 20 mA: 2 to 10 mA. 2 to 10 mA: 2 to 20 mA. 2 to 10 mA: 2 to 10 mA
PM2.5 In-Cabin Particulate Dust Sensor | Telaire
Telaire DSF Series of PM2.5 Automotive In-Cabin Particulate Dust Sensors are designed specifically to meet the needs of OEM manufacturers for a low cost dust sensor with Lin2.2 Output for in-bulkhead mounting.
General Purpose Quartz Force Sensors - PCB
General purpose force sensors are offered in either stud or axial mounted configurations. They are internally pre-loaded and can be used for dynamic compression, tension, and impact force measurements.
B17-HP Smart™ Sensor Thru-hull - Airmar
The B17-HP, high-precision temperature sensor responds quickly and accurately to temperature changes. The 25 mm (1") bronze button on the sensor’s face along with the specialized fast-response thermistor provide a five-second time constant and ±0.3ºC (±0.17ºF) accuracy.
Class I Div 2 compact industrial accelerometer sensor, 100 mV/g
Hazardous area certified, compact, industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015 style connector, API 670 compliant, case isolated, certified for use in Class I Division 2 and Zone 2 hazardous locations
Road Load Sensors | PCB Piezotronics
Accelerometers, Force Sensors, Strain Sensors, Load Cells, and Signal Conditioners . Road load tests measure the transient and steady state inputs of a vehicle as it operates over a road surface in the anticipated market region of use or over a replicated drive profile on a test track.
DT800 235kHz, 100W, Smart™ Sensor, Bronze with Valve, NMEA 2000®, 0 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
Calibration and Repair - PCB
WHY CALIBRATE? Regular calibration validates all relevant performance parameters of your sensor against the original factory specifications. Each calibration is a quality record allowing you to ensure your sensors are functioning properly and enabling you to trend performance over time with confidence in your measurements.
Digital Fluid-Trac™
The Digital Fluid-Trac™ drum liquid level gauge is a cost competitive non-contact, continuous drum liquid level gauge. It is designed for use on vertical drums (≤ 32-inch depths) storing a wide variety of media such as water, wastewater, motor oil, hydraulic fluid, and diesel fuel.
Airmar UDST800P-N2 Ultrasonic Smart™ Sensor - Gemeco
Airmar’s patented UDST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed, depth, and temperature in a single thru-hull housing with no moving parts.Say goodbye to paddlewheel maintenance and hello to Smart™ technology, from the company who invented the Smart™ Sensor.
DST800 235kHz, 100W, Smart™ Sensor, Plastic with Valve, NMEA ... - Gemeco
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
M-Series M-Series Analogue/PWM Analogue/PWM Test Test Kit Kit - Temposonics
Temposonics M-Series Analogue/PWM Test Kit Product Overview The M-Series analogue/PWM Tester supports M-Series sensors with analogue, 0-20 mA and 0-10 Vdc, scaled Pulse Width Modulated (PWM), and PWM time
Rail - Industries - Wilcoxon Sensing Technologies
Vibration sensors for monitoring rail car wheels - identify wheel problems, mechanical faults, provide warning, prevent equipment failure & optimize operations
TST-10 Turbidity Sensor - amphenol-sensors.com
Title: TST-10 Turbidity Sensor Author: GE Subject: The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
DT800 235kHz, 100W, Smart™ Sensor, Stainless with Valve, NMEA 2000®, 0 ...
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to the NMEA 2000 ® network. Airmar's Smart™ Sensors have embedded microelectronics—the transducer element and signal processor are only ...
DST810 235kHz, Smart™ Sensor, Bronze with Valve, Bluetooth ... - Gemeco
Features. New Low Speed Paddlewheel-DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots.Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed ...
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 113B03 CHARGE OUTPUT PRESSURE SENSOR Revision: H ECN #: 54949 Performance ENGLISH SI Sensitivity(± 15 %) 0.39 pC/psi 0.056 pC/kPa Measurement Range 15 kpsi 103,420 kPa [1] Maximum Pressure(Total) 15 kpsi 103,420 kPa [1]
Water Detection Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Model 350C04 | PCB Piezotronics
Model 350C04:Shock, ceramic-shear, ICP® accel., 1 mV/g, 5k g range, filtered, 10-32 top conn.
Model 352A24 | PCB Piezotronics
Model 352A24:Platinum Stock Products; Miniature, lightweight (0.8 gm) ceramic shear ICP® accel., 100 mV/g, 1 to 8k Hz, aluminum hsg, 10-ft detachable
Engineering Assets - All Sensors
CoBeam2 Die Technology. Die Sensing Technology. The All Sensors’ pressure sensor dies uses a proprietary Collinear Beam 2 Technology registered as COBEAM² ™. This technology breakthrough advances the state of the art for piezoresistive pressure sensors beyond what has been achieved for low pressure sensing using silicon based strain technology.
Temposonics® G-Series GP Position Sensors
Output Stroke Length Resolution Multi-Position Status ⓘ Analog 50…2500 mm
Ultrasonic Sensors - Amphenol Sensors
Celebrating 40 years of custom sensor design and manufacturing, SSI utilizes patented ultrasonic technology along with piezoresistive and hall effect technologies to produce standard and custom ultrasonic level, concentration, speed and pressure sensors for the automotive, industrial and consumer markets.
Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Sensor overloading - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown, MD 20876 USA Tel: +1 (301) 330-8811 Fax: +1 (301) 330-8873 www.wilcoxon.com
Model 410C01 | PCB Piezotronics
Model 410C01:ICP® sensor signal cond., 35mm DIN-rail mount, peak track hold and waveform analog output, AC/DC coupling, gain, setup configurable via U