Search Results for sensor
Model 483C28 Sensor Signal Conditioner Installation and Operating ... - PCB
Model 483C28 Sensor Signal Conditioner Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
SERIES 393 SENSORS FOR SEISMIC TESTING - PCB
18 to 30 VDC: 24 to 28 VDC. 18 to 30 VDC: 18 to 30 VDC. 24 to 28 VDC: Constant Current Excitation. 2 to 20 mA: 2 to 10 mA. 2 to 10 mA: 2 to 20 mA. 2 to 10 mA: 2 to 10 mA
UDST800 Ultrasonic Smart™ Sensor SST Thru-hull NMEA 2000® - Airmar
Airmar’s patented UDST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed, depth, and temperature in a single thru-hull bronze housing with no moving parts.Say goodbye to paddlewheel maintenance and hello to Smart™ technology, from the company who invented the Smart™ Sensor.
Miniature Electrodynamic Shakers | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 221B01 | PCB Piezotronics
Model 221B01:Link ICP® quartz force sensor, 10 lb comp., 10 lb tension, 500 mV/lb
ICP® PRESSURE SENSOR - PCB
Model Number 102B06 ICP® PRESSURE SENSOR Revision: E ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 500 psi 3,450 kPa Useful Overrange(for ± 10V output) 1,000 psi 6,895 kPa [1]
Supplier Portal - ssi-sensors.com
The SSI Technologies, LLC supply chain relies on a select network of suppliers to provide the materials we require to run our production lines smoothly.
ICP® PRESSURE SENSOR - PCB
Model Number 102B ICP® PRESSURE SENSOR Revision: E ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 5,000 psi 34,500 kPa Useful Overrange(for ± 10V output) 10,000 psi 69,000 kPa [1]
Low frequency vibration sensor, 500 mV/g, M12 connector
787-500-M12, Low frequency, vibration sensor, 500 mV/g, accelerometer, M12 connector
JS8746 Harsh Environment Temperature Sensor | Sensor Assemblies
Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
SGX - SGX Sensortech Sensor
Learn More about sensor. Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70
Ultrasonic Point Level Sensor - Amphenol Sensors
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] LIMITE AAT: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Model 622B11 Precision Industrial ICP® Accelerometer Installation and ...
Model 622B11 Precision Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Accelerometer Adhesives | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
ICP® PRESSURE SENSOR - PCB
Model Number 137B22B ICP® PRESSURE SENSOR Revision: B ECN #: 51260 Performance ENGLISH SI Measurement Range(for ±5V output) 500 psi 3,447 kPa Measurement Range(for ±10V output) 1 kpsi 6,895 kpsi [1]
Noise Vibration and Harshness | PCB Piezotronics
PCB Delivers High Quality Sensors for Precise NVH Measurements. Advanced noise, vibration and harshness (NVH) test methods and analytical simulation tools are prerequisites in today's fast-paced automotive market.
NovaSensor P330B Absolute Pressure Sensor Die
NovaSensor P330B Absolute Pressure Sensor Die
SGX - SGX Sensortech Sensor
Learn More about sensor. IR13BD. 19mm, Hydrocarbon infrared Gas Sensor can be used 0-5% or 0-100% volume
Model 603C91 | PCB Piezotronics
Model 603C91:General purpose, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 4-pin M12 conn., single point ISO 17025 accredi
Conformal Sensor Measures Ammunition Pressure Through Cartridge Case - PCB
pcb.com | 1 800 828 8840 Written By Jim Lally, Founder, PCB Piezotronics, Inc. Bob Metz, Director, PCB Aerospace & Defense Division Conformal Sensor Measures
Model 356A33 | PCB Piezotronics
Model 356A33:Platinum Stock Products; Triaxial, ceramic shear ICP® accel., 10 mV/g, 2 to 7k Hz, titanium hsg, 1/4-28 4-pin conn.
Model 643A01 4-20 mA Output Velocity Sensor Installation and ... - PCB
SENSOR S AND INSTRUMENTATIO N FOR MACHINE CONDIT ION MONITORING Model 642/643/647/648 A Series Industrial 4-20mA Sensor Operating Guide with Enclosed Warranty Information
Model 352B | PCB Piezotronics
Model 352B:High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to 10k Hz, 10-32 top conn.
INIR2-R32 Refrigerant R32 (Leakage Detection Sensor) - Amphenol Sensors
Acoustic Sensors. Specialized microphones for a wide variety of applications; High temperature, water and dust resistant models available; High accuracy
Data Sheet T-Series – TH SSI - Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
Coolant Temperature Sensor - Amphenol Sensors
Acoustic Sensors. Specialized microphones for a wide variety of applications; High temperature, water and dust resistant models available; High accuracy
Thermometrics Air Quality and Ambient Temperature Sensor
Title: Thermometrics Air Quality and Ambient Temperature Sensor Author: Amphenol Advanced Sensors Subject: The Air Quality Sensor (AQS) monitors air entering a vehicle for exhaust gases, and sends a signal to open or close the damper of the HVAC system in order to maintain good air quality inside the vehicle.
High Sensitivity Pressure Sensors | PCB Piezotronics
PCB high sensitivity pressure sensors are ideal for measuring small dynamic hydraulic and pneumatic pressures such as turbulence, noise, sound, and pulsations
Model 102B High frequency ICP® pressure sensor, 5000 psi, 1 mV ... - PCB
Model 102B High frequency ICP® pressure sensor, 5000 psi, 1 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated Installation and Operating Manual
Self-Adhering Surface Temperature Sensors
Product Design Part number Foam backing size / mm Full length / mm Connector type JS4298 45x45, square 700 Molex 5559 JS5698 45x45, square 750 Molex 5559
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Model Number 176A02 CHARGE OUTPUT PRESSURE SENSOR Revision: G ECN #: 54257 Performance ENGLISH SI Sensitivity(+/- 20 %) 6 pC/psi 87 pC/bar Measurement Range 725 psi 50 bar Maximum Pressure(Total) 5,200 psi 358.5 bar
All Sensors ELV Pressure Sensor Product Family Flyer - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
IMI Sensors Launches New IO-Link Piezoelectric Accelerometer ... - PCB
April 11, 2024 DEPEW, NY - IMI Sensors, manufacturer of industrial vibration monitoring instrumentation, announced the release of Model 674A91, a fully programmable accelerometer featuring IO-Link universal protocol. Designed with piezoelectric technology for the most precise and comprehensive machine health data, this state-of-the-art sensor redefines the possibilities of industrial ...
Easy-Mount Clips | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
ICP® PRESSURE SENSOR - pcb.com
Model Number 102B ICP® PRESSURE SENSOR Revision: E ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 5,000 psi 34,500 kPa Useful Overrange(for ± 10V output) 10,000 psi 69,000 kPa [1]
Moisture Meters - Amphenol Sensors
Protimeter offers a leading line of handheld moisture meters and thermo-hygrometers for building survey, building restoration, construction and agriculture.
Model 113B03 High frequency pressure sensor, 15k psi, 0.39 pC/psi, 0. ...
Model 113B03 High frequency pressure sensor, 15k psi, 0.39 pC/psi, 0.218" dia. diaphragm, accel. comp., 5-point cal ranges at 15kpsi, 5kpsi and 100 psi
ICP® PRESSURE SENSOR - PCB
Model Number 111A26 ICP® PRESSURE SENSOR Revision: K ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 500 psi 3,448 kPa Useful Overrange(for ± 10V output) 1,000 psi 6,895 kPa [1]
Absolute, Non-Contact Position Sensors Data Sheet C-Series OEM-Sensor ...
The sensor is a function of the customer requirements according to the application, and considering the environment, environmen-tal influences, including EMI protection effects.
Accessories Catalog for Temposonics Industrial Position Sensors
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
Special Purpose Accelerometers | PCB Piezotronics
ICP® Mechanical Impedance Sensor. Model 288D01 Mechanical Impedance Sensor simultaneously measures an applied, driving-point force and response acceleration of a test structure for determining parameters such as mechanical mobility and mechanical impedance. The unit consists of a precision, shear mode accelerometer and a quartz force sensor in a common housing.
Underwater Sensors: Manufacturer | PCB Piezotronics
PCB® has extensive experience with underwater vibration testing and dynamic pressure measurement caused by unsteady water flow. Our waterproof accelerometers and underwater pressure transducers can be used to measure and identify vibration, cavitation, and dynamic impact pressure from waves.
Industrial Wireless Sensor Communication Solutions - PCTEL
LoRa Wireless Sensor Endpoint WSE-12X0 The PCTEL LoRa Wireless Sensor Endpoint (WSE) family is a versatile Industrial IoT solution that offers multiple sensor options to monitor a variety of physical conditions using LoRa technology.
CO2 Sensors for Automotive Applications – Amphenol Sensors
Acoustic Sensors. Specialized microphones for a wide variety of applications; High temperature, water and dust resistant models available; High accuracy
Temposonics
ET Analog Data Sheet High operating temperature Compact sensor housing ATEX / IECEx / CEC / NEC certi ed Temposonics ® Magnetostrictive Linear Position Sensors
Pressure Sensors for Aerodynamic Testing and Analysis - PCB
Micro ICP ® Pressure Sensor Model 132B38. For measurement of short wavelength pressure pulses, 132B38 piezoelectric ICP ® micro pressure sensor features 0.5 microsecond response. The sensor's micro-second response time accurately measures pressure peaks from fast rising shock waves and very high frequency pressure phenomena.
High Sensitivity ICP ® Accelerometers - PCB
High sensitivity ICP® accelerometers are specifically designed to enable the detection of ultra-low-level, low-frequency vibrations associated with very large structures, foundations, and earth tremors.
The MiCS-6814 is a compact MOS sensor with three fully independent ...
Data Sheet Power circuit and measurement circuit Parameter RED sensor/OX sensor/NH3 sensor Symbol Typ Min Max Unit Heating power PH 76/43/66 71/30/60 81/50/73 mW Heating voltage VH 2.4/1.7/2.2 - - V Heating current IH 32/26/30 - - mA Heating resistance
PCC420 series 4-20mA sensors - Wilcoxon Sensing Technologies
PCC420 series 4-20mA sensors Model: PCC420 series. Wilcoxon’s PCC420 series sensors provide a 4-20 mA output proportional to overall vibration, allowing for continuous trending of machine health.
Model 115A04 Charge Output Pressure Sensor Installation and ... - PCB
Model 115A04 Charge Output Pressure Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.