Search Results for sensor
B17-HP Smart™ Sensor Thru-hull - Airmar
The B17-HP, high-precision temperature sensor responds quickly and accurately to temperature changes. The 25 mm (1") bronze button on the sensor’s face along with the specialized fast-response thermistor provide a five-second time constant and ±0.3ºC (±0.17ºF) accuracy.
GB-Series Position Sensors - Temposonics
Explore Temposonics® GB-Series, perfect for hydraulic cylinders in power plants. Its compact design fits tight spaces. With high pressure resistance (up to 800 bar) and EMI immunity, it operates in temperatures up to +100°C. Crafted from 316L stainless steel, it ensures durability. The GB model with threaded flange allows easy sensor replacement without cylinder interruption, reducing ...
ST900 Speed and Temperature Sensor SST - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve
Sales and Distributors | Amphenol Advanced Sensors
Amphenol Thermometrics, Inc. Solutions: Telaire CO2 OEM Modules Telaire CO2 Transmitters and Modules Telaire Humidity Sensors NovaSensor MEMS Pressure Sensors Protimeter Moisture Meters Thermometrics Temperature Sensors Kaye Validation & Environmental Monitoring Services and all other inquiries
Installation of vibration sensors - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies Tel: +1 (301) 330 8811 20511 Seneca Meadows Pkwy info@wilcoxon.com Germantown, MD 20876 www.wilcoxon.com
Patient Monitoring | Medical Instrumentation
Thermometrics Sensor Assemblies | A990 Interchangeable NTC Thermistor Sub-Assembly. Thermometrics A990 Series of Interchangeable NTC Thermistor Sub-assemblies consist of matched pairs of small, glass encapsulated thermistor beads which are connected in either series or parallel circuit configurations.
Sensors for Ride, Handling and Driveability Testing - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Class I Div 2 compact industrial accelerometer sensor, 100 mV/g
Hazardous area certified, compact, industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015 style connector, API 670 compliant, case isolated, certified for use in Class I Division 2 and Zone 2 hazardous locations
786A Flagship general purpose accelerometer, 100 mV/g
Accelerometer, general purpose, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, MTBF 25 years, API 670 compliant, case isolated The 786A, Wilcoxon's flagship general purpose accelerometer, is field-proven for long-term, reliable use, even in harsh industrial condition monitoring applications.
WTF Coolant Temperature Sensor | Sensor Assemblies
Features, specifications, and documentation for the WTF083B001-02A0 Coolant Temperature Sensor by Thermometrics. Check distributor stock to place an order.
Temposonics® E-Series ET Position Sensors
Compact rod position sensor for hazardous areas. Available in stainless steel 1.4404 (AISI 316L) Operating temperature up to +105 °C (+221 °F)
Automotive - ssi-sensors.com
Fluid-Trac™ The Fluid-Trac™ cost-competitive fluid level sensor is ideal for tanks or storage containers that have a depth/height up to 32 inches (81.28 cm); 24 inches (60.96 cm) for gasoline.
Model 102B16 | PCB Piezotronics
Model 102B16:High frequency ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
Bearing Condition Monitors | PCB Piezotronics
Provides early warning of bearing and gear faults. Bearing Condition Monitors. Provides early warning of bearing and gear faults, detects impacting associated with spalling, cracking, and lubrication problems, outputs 4-20 mA signals for overall vibration along with various filtered and normalized outputs for more efficient high frequency fault detection.
P66 Multisensor/CW Transom Mount - Airmar
Features. Depth, and fast-response water-temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 353 m (1200')
Temperature Sensors - Amphenol Sensors
Thermometrics, Inc. With more than 70 years of experience in the development, design and manufacture of high quality sensors, Thermometrics offers one of the most comprehensive ranges of temperature measurement and sensor products in the world today – NTC Thermistors, PTC Thermistors, Infrared (IR) Sensors, Current Limiters, Temperature Standards, and Temperature Sensor Assemblies. View ...
Variable Capacitance MEMS Accelerometers | PCB Piezotronics
Variable Capacitance MEMS Accelerometers. Variable capacitance MEMS (VC MEMS) accelerometers are DC-response sensors for measuring low frequency vibration, motion (constant acceleration) and tilt.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye LabWatch® IoT - Advanced Cloud Monitoring with Intelligent Sensor Communication. Kaye LabWatch IoT powered by FCX is an intelligent Cloud based monitoring system designed for Life Sciences, to continuously monitor, alarm and collect critical GxP data for analysis, reporting and real-time actionable knowledge.
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
Gross Weight: Meter with battery 6.27oz (178 gms) Dimensions (LxWxH) 7 in x 2.75 in x 1.9 in (180 mm x 70 mm x 49 mm) 7 1/2 in.x 3 3/4 in max: Maximum Needle Depth
Heavy Equipment Sensors | EV/HEV Battery
Thermometrics Sensor Assemblies | A-1762 Fuel Temperature Sensor (FTS) Thermometrics Fuel Temperature Sensor (FTS) is designed to measure the temperature of a vehicle's fuel and relay this information to the engine control unit, so that it can optimize the air-to-fuel mix ratio, depending on what the fuel temperature is with respect to the intake air temperature.