Search Results for sensor
Model 138A11 Tourmaline ICP® underwater blast sensor, 4.2 length ... - PCB
Model 138A11 Tourmaline ICP® underwater blast sensor, 4.2" length, 10k psi, 0.5 mV/psi Installation and Operating Manual For assistance with the operation of this product,
Technical Notes | PCB Piezotronics
Download our latest tech notes. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Sensors for Applications in the Oil & Gas Industry - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
VQ21T Series Combustible Gas Sensor Elements FEATURES INTRODUCTION ...
the sensor to reach 50% of final signal level. The response time is dependent on the type of mounting used and therefore it may differ in use from the quoted values. If the sensor has been exposed to greater than 100% LEL gas (while powered up), the instrument’s calibration should be checked. Operating the sensor in such high gas
V R Electrochemical Sensors Application Note 2 Design of Electronics ...
Electrochemical Sensors Application Note 2 Design of Electronics for Electrochemical Gas Sensors _____ Whilst SGX Sensortech has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof
Industrial Accessories | PCB Piezotronics
Data collection extension poles allow vibration technicians the ability to stay on the ground, away from heat sources, while collecting the data required to maintain the reliability of machinery. The extension pole also offers quick access to measurement points, contributing to the overall efficiency of routes. The data collection poles are designed to be flexible to specific applications and ...
ICP® PRESSURE SENSOR - pcb.com
Model Number 113B23 ICP® PRESSURE SENSOR Revision: G ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 10 kpsi 68,950 kPa Sensitivity(± 10 %) 0.5 mV/psi 0.073 mV/kPa
Sound Level Meters | PCB Piezotronics
SoundAdvisor TM Model 831C Sound Level Meter. The SoundAdvisor TM Model 831C Sound Level Meter is designed to make noise measurement easy. Due to its color display, connectivity, extensive software features and small form factor the SoundAdvisor is an ideal choice for handheld operation.
International Distributors | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model TO603C01 | PCB Piezotronics
Model TO603C01:Dual output (vibration/temperature), industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 3-pin conn, single point
T42 BZ HIGH PRECISION TEMPERATURE SENSOR, 10M NC - AIRMAR EMEA
Analog Temperature Sensor can be used with any unit requiring 10k ohm thermistor. Usable Shaft Length: 104mm (4.10"); Supply Voltage 6 VDC to 28 VDC; Supply Current: 30 mA maximum; Temperature Range: 0°C to 30°C (32°F to 86°F); Type Thermistor: 10,000 ohms
Industrial Position Sensors - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
DST800 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
Model 102B04 | PCB Piezotronics
Model 102B04:High frequency ICP® pressure sensor, 1000 psi, 5 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
P51 Ultra Low Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
NovaSensor MEMS Pressure Sensors for Industrial Applications
NovaSensor MEMS Pressure Die are best-in-class, providing extraordinary performance and long-term stability. Available as gauge (differential) or absolute pressure, with standard operating temperatures of -40°C to +125°C (+140°C for some products), and pressure ranges from 500 Pa (2” H2O) to 100 MPa (15,000 PSI), our die products are widely recognized by industry experts.
ICP® PRESSURE SENSOR - PCB
Model Number 106B50 ICP® PRESSURE SENSOR Revision: N ECN #: 54898 Performance ENGLISH SI Measurement Range(for ±2.5V output) 5 psi 34.45 kPa Sensitivity(± 15 %) 500 mV/psi 72.5 mV/kPa
Endevco General Purpose VC MEMS | PCB Piezotronics
Endevco 770A – 770F, 771, & 773 VC MEMS accelerometers accurately measure relatively low level accelerations.
ST900 Speed and Temperature Sensor SST - Airmar
Features. Speed and fast-response water-temperature; Best-in-class speed range from 0.3 to 45 knots (.34 to 52 MPH/.55 to 83 KPH) Analog output; Retractable insert in a low-profile plastic, bronze or stainless-steel housing with a water valve