Search Results for sensor
Wilcoxon iT300 vibration transmitter
The Wilcoxon iT300 intelligent transmitter provides an easy means to connect a standard vibration sensor to a PLC, DCS or SCADA system. The vibration transmitter’s input provides power to and measures the signal from either an accelerometer, piezoelectric velocity sensor or dual output vibration and temperature sensor.
VibraLINK industrial enclosures - Wilcoxon Sensing Technologies
VibraLINK Single (VLS) • Industry-first data ready light • Single output handle up to 48 channels • NEMA 4/4x, IP66 • Available in multiple configurations
Model 442A102 ICP® Sensor Signal Conditioner Installation and ... - PCB
Model 442A102 ICP® Sensor Signal Conditioner Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Model 686C01 | PCB Piezotronics
Model 686C01:USB-programmable electronic vibration switch, relay output, 0.25 to 5 in/sec pk, 2 to 1k Hz, top exit, 2-pin conn
Videos | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
PCH420V-R6-HZ HART-enabled vibration transmitter, velocity, user ...
Vibration transmitter, HART-enabled, field-configurable, digital velocity sensor, three independently programmable vibration bands, top exit MIL-C-5015-style connector, user-configured full scale 0.5-5.0 in/sec peak, certified for use in Class I Division 2 and Zone 2 hazardous locations
Temposonics – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
IMI Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Refrigerant/Coolant Temperature Sensor
Features Applications • Thermometrics automotive Refrigerant Temperature Sensor measures the refrigerant temperature both at the high pressure side and low pressure side in an air-conditioning (A/C) system.
Traditional Frequency Thru-Hull Marine Sensors - AIRMAR
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
Thermometrics Water Detection Sensor - amphenol-sensors.com
2 Water Detection Sensor - Specifications Parameter Limits Unit Condition Min Typ Max Operating Temperature Range -40 85 °C Resistor in Sensor 494.7 510 525.3 kΩ 1/4 Watt
Bearing Condition Monitors | PCB Piezotronics
Bearing Condition Monitors. Provides early warning of bearing and gear faults, detects impacting associated with spalling, cracking, and lubrication problems, outputs 4-20 mA signals for overall vibration along with various filtered and normalized outputs for more efficient high frequency fault detection.
Model 117B25 CONFORMAL BALLISTICS PRESSURE SENSOR Installation ... - PCB
Model 117B25 CONFORMAL BALLISTICS PRESSURE SENSOR Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Model 641B11 4-20 mA Output Velocity Sensor Installation and ... - PCB
PAGE 3 Introduction The Model 640/641/645/646 B Series Industrial 4-20mA Sensors combine the capabilities of a piezoelectric vibration sensor and a 4-20mA vibration transmitter.
ICP® FORCE SENSOR - PCB
Model Number 208C03 ICP® FORCE SENSOR Revision: K ECN #: 51420 Performance ENGLISH SI Sensitivity(± 15 %) 10 mV/lb 2,248 mV/kN Measurement Range(Compression) 500 lb 2.224 kN Measurement Range(Tension) 500 lb 2.224 kN