Search Results for sensor
Road Load Sensors | PCB Piezotronics
Accelerometers, Force Sensors, Strain Sensors, Load Cells, and Signal Conditioners . Road load tests measure the transient and steady state inputs of a vehicle as it operates over a road surface in the anticipated market region of use or over a replicated drive profile on a test track.
208C04 ICP® FORCE SENSOR Revision: G - PCB
Model Number 208C04 ICP® FORCE SENSOR Revision: G ECN #: 45224 Performance ENGLISH SI Sensitivity(± 15 %) 5 mV/lb 1124 mV/kN Measurement Range(Compression) 1000 lb 4.448 kN
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Model Number 176A02 CHARGE OUTPUT PRESSURE SENSOR Revision: G ECN #: 54257 Performance ENGLISH SI Sensitivity(+/- 20 %) 6 pC/psi 87 pC/bar Measurement Range 725 psi 50 bar Maximum Pressure(Total) 5,200 psi 358.5 bar
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. [email protected]
Surface Mount Foam Sensor (SMF) - amphenol-sensors.com
Surface Mount Foam Sensor (SMF) Specifications Operating Temperature Range:-40°C to 105°C Storage Temperature Range:-20°C to 45°C R @ 25°C: 10,000Ω ± 2.0%
Full throttle with linear position sensor technology
Here, you can find tips, tricks, and application stories about our sensor solutions. Learn more about the possibilities that our position sensors can offer to the industrial and mobile hydraulics sectors and how our transmitters support the liquid level business segment.
How to Avoid Sensor Cabling Problems | PCB Piezotronics
There are two primary causes of problems with sensor cabling - connecting the sensor to the cable and cable strain relief. In this "Tips from Techs", learn how to avoid problems with intermittent sensor signals and cable failures.
Active Incar Sensor - amphenol-sensors.com
Amphenol Advanced Sensors Active Incar Sensor Applications • Fully automated temperature control systems • Active motor temperature sensors Features
Model W138A50/038CY020AC PRESSURE SENSOR(OBS- PER ECO-33799 ... - PCB
Model W138A50/038CY020AC PRESSURE SENSOR(OBS- PER ECO-33799) Installation and Operating Manual For assistance with the operation of this product,
Model 740M04 Uniaxial ICP® Strain Sensor Installation and ... - PCB
Model Number 740M04 UNIAXIAL ICP® STRAIN SENSOR Revision: H ECN #: 51265 Performance ENGLISH SI Sensitivity(± 20 %) 5 mV/µε 5 mV/µε [1] Measurement Range 900 pk µε 900 pk µε Frequency Range 0.5 to 100,000 Hz 0.5 to 100,000 Hz [2]
Surface Mount Foam Sensor | Sensor Assemblies
Thermometrics Surface Mount Foam Sensor (SMF): a highly adaptable sensor designed for direct mounting on almost any surface, offering precise temperature monitoring.
P66 Multisensor/CW Transom Mount - Airmar
Features. Depth, and fast-response water-temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 353 m (1200')
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model Number 176A03 CHARGE OUTPUT PRESSURE SENSOR Revision: E ECN #: 54257 Performance ENGLISH SI Sensitivity(± 20 %) 16 pC/psi 232 pC/bar Measurement Range 290 psi 20 bar Maximum Pressure(Total) 5,000 psi 344.7 bar
Model 444A53 Ballistic Peak Pressure Monitoring System - PCB
Ballistic Peak Pressure Monitoring System Model 444A53. The Model 444A53 is a modular-style signal conditioner that combines a dual-mode amplifier module (), a peak voltage monitoring module (444A152), and an AC power supply module (441A101) into one, integrated device.The unit connects directly with an ICP® or charge output pressure sensor, normalizes sensor sensitivity and displays peak ...
Model 288D01 Mechanical Impedance Sensor Installation and ... - PCB
Model 288D01 Mechanical Impedance Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
HT200 Smart™ Sensor Plastic Thru-hull - Airmar
Features. High-precision water-temperature sensing for fast-response reporting on your display; Low-profile, low-drag housing extending outside the hull only 5 mm (3/16")
NovaSensor P1905 Backside Absolute Pressure Sensor Die
Title: NovaSensor P1905 Backside Absolute Pressure Sensor Die Author: Amphenol Advanced Sensors Subject: The P1905 piezoresistive sensor die is designed for absolute pressure measurements in aggressive (harsh) media.
Model 137B27 ICP® Pressure Sensor Installation and Operating Manual - PCB
Drawing Number: 40955 Revision: NR ECO#: 39372 OPERATION MANUAL FOR FREE FIELD BLAST PRESSURE PROBE Models 137B21X, B22X, B23X, B24X 2 Switch power on and observe reading of bias
UST850 Smart™ Sensor Bronze Thru-hull NMEA 2000® - Airmar
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.