Search Results for sensor
P31 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(4EVVERX] AA: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
HART-Enabled Vibration Transmitters - Wilcoxon Sensing Technologies
HART-Enabled Vibration Transmitters, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor, HART protocol, Class I Div 2 certified
Temposonics Industrial Position Sensors
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
DST800 235kHz, 100W, Smart™ Sensor, Plastic with Valve, NMEA ... - Gemeco
Depth, Speed, and Temperature. The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network. The wide, port-starboard, fan-shaped beam is able to find the bottom even when installed on a high ...
Temposonics® E-Series Position Sensors
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Sensor Cables | PCB Piezotronics
Description: General purpose coaxial cables are used with single axis ICP® sensors. This table provides relevant specifications for four cable types.
Compact vibration transmitter, velocity, RMS, 1.0 in/sec
Vibration transmitter, 4-20 mA output proportional to RMS velocity, 1.0 in/sec full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
ST800 Smart™ Sensor Thru-hull - Airmar
The ST800 speed and temperature sensor processes digital signals inside the thru-hull housing. Then this Smart™ Sensor sends data to a chart plotter, radar screen, or digital display in either analog or NMEA 2000 ® format. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Model 119B High frequency pressure sensor, 80k psi, 0.25 pC/psi, accel ...
Model 119B High frequency pressure sensor, 80k psi, 0.25 pC/psi, accel comp., integral thds, (ceramic coated dia.) Installation and Operating Manual
P66-DST TRIDUCER® Multisensor Frequency Transom Mount - AIRMAR
600 W. The P66S TRIDUCER ® Multisensor combines depth, speed, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for accurate high-speed readings and clear display images.
Vibration Switches | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
PCC420 series 4-20mA sensors - Wilcoxon Sensing Technologies
PCC420 series 4-20mA sensors Model: PCC420 series. Wilcoxon’s PCC420 series sensors provide a 4-20 mA output proportional to overall vibration, allowing for continuous trending of machine health.
MH-Series MXR Position Sensors - Temposonics
Temposonics ® MH Series MXR position sensors with stainless steel housing are ideal for retrofitting older equipment or for external mounting.. Designed for retrofitting; Designed for external cylinder mounting; The position sensors are available in four discrete stroke lengths up to 250 mm, as well as stroke lengths from 100 to 600 mm (50 mm ordering increments)
Troubleshooting Using Bias Voltage | PCB Piezotronics
Troubleshooting Using Bias Voltage Using Bias Voltage as a Diagnostic Tool. Piezoelectric sensors are dynamic measuring equipment. They use piezoelectric sensing elements to convert or transduce the mechanical phenomena to an electrical signal.
MH-Series RAIL (MHRM) Position Sensors - Temposonics
The MHRM sensor extends the rugged design of the Temposonics® MH-Series sensors to railway applications. With two mounting styles, the responsive magnetostrictive linear position sensors can be integrated into most installations.
Load Cells | PCB Piezotronics
Choose PCB load cells for your testing needs. PCB sensors are designed and manufactured in our state-of-the-art facilities, and together with our global distribution network and Total Customer Satisfaction guarantee, you can rely on us to deliver products and solutions for your demanding requirements.
Model 207C | PCB Piezotronics
Model 207C:ICP® quartz force ring, 100k lb comp., 0.05 mV/lb
Model 117B44 | PCB Piezotronics
Model 117B44:Conformal ballistics pressure sensor, 243 Win, 260 Rem, 30-07, 308 Win (7.62 x 51 NATO), 338 Federal, 358 Win, 375 JDJ, 38-40 Winc, 44 S &
Model 105C02 | PCB Piezotronics
Model 105C02:Subminiature ICP® pressure sensor, 100 psi, 50 mV/psi, 0.099" dia. diaphragm, 10-32 mtg thd
Model EX641B01 | PCB Piezotronics
Model EX641B01:Intrinsically-safe vibration sensor, 4 to 20 mA output, 0 to 1.0 in/sec RMS, 10 to 1k Hz, top exit, 2-pin conn
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
Accessories - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
Installation of vibration sensors - Wilcoxon Sensing Technologies
3 effect on the sensor operation should be evaluated. Capacitive loading reduces high level, high frequency vibration signals. Normal industrial applications are generally measuring frequency ranges of less than 10,000
Industrial accelerometer sensor, 100 mV/g, low profile
Industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, low profile with side exit MIL-C-5015-style connector, 1/4-28 thread captive mounting screw, API 670 compliant
TULC Combination Sensor - ssi-sensors.com
Epsjhiu & . %% Ufdiopmphjft. NNE 6 Fpd0 UVNE/CP Tfw0 & ssi-sensorscom PGN 18FE56A3H Name Level 2 Units Mm Scale Factor 0.1 Offset 0 Start Bit 16 Bit Length 16 Minimum 0 Maximum 6425.5 OBD Sensor Failure Detected Output set to 0xFE00 (6502.4 scaled No Echo Condition
Model 356B18 | PCB Piezotronics
Model 356B18:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 1000 mV/g, 0.5 to 3k Hz, 4-pin conn.
Magnets | PCB Piezotronics
Magnetic mounting offers the most convenient method of temporary sensor installation for route-based measurements and data collection. IMI Sensors magnetic mounting bases feature rare-earth magnet elements to achieve high attraction forces to the test structure.
UST800 Smart™ Sensor Thru-hull NMEA 2000® - AIRMAR
Airmar’s patented UST800 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
Contact Us | Amphenol Advanced Sensors
Contact Us. Interested in innovative technology by Amphenol Advanced Sensors? Send us a message and we'll put you in touch with an expert that's dedicated to finding the right solution for you.
ICP® FORCE SENSOR Revision: K - PCB
Model Number 208C02 ICP® FORCE SENSOR Revision: K ECN #: 46791 [5] Performance ENGLISH SI Sensitivity(± 15 %) 50 mV/lb 11,241 mV/kN Measurement Range(Compression) 100 lb 0.4448 kN
Model 642A62 | PCB Piezotronics
Model 642A62:Industrial vibration sensor, 4 to 20 ma output, 0 to 2 in/sec pk, 3 to 1 k Hz side exit, 10-ft integral armor cable
Pressure and Temperature Combination Sensor | Thermometrics Sensor ...
Thermometrics Pressure & Temperature Combination Sensor provides both pressure and temperature measurements in one sensor assembly. For reliable and accurate measurements, the sensor utilizes NTC thermistor technology for temperature sensing alongside silicon-based Microelectromechanical Systems (MEMS) technology for absolute pressure sensing.
Installation of vibration sensors - Wilcoxon Sensing Technologies
835 rogress rive Frederic, 21701 Tel: +1 (301) 330 8811 [email protected] wilcoxon.com buy.wilcoxon.com Wilcoxon ensing Technologies Installation of vibration sensors
Find Your Product | Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
Mounting considerations - Wilcoxon Sensing Technologies
Mounting considerations This technical note describes basic installation techniques for accelerometers and other vibration sensors. It will allow qualified field technicians to install vibration sensors in a variety of applications and environments.
Model 352B | PCB Piezotronics
Model 352B:High resolution, ceramic shear ICP® accel., 1000 mV/g, 2 to 10k Hz, 10-32 top conn.
Accelerometer Mounting Accessories | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
P79 Traditional/CW In-hull - Airmar
600 W. Our P79 is a dual-frequency, depth-only, in-hull transducer that easily adjusts to hull deadrise angles up to 22°. The P79 includes a plastic mounting base which is aligned to the centerline and secured inside the hull.
Technology Highlights - Bluetooth TPMS Sensor - LID Technologies
️ Focus on LDL’s Bluetooth BLE TPMS Sensor Here, the first episode of our new Technology Highlights: a video series presenting our products ! Wireless Tire Pressure Monitoring Systems are at the heart of LDL TECHNOLOGY expertise. New Bluetooth TPMS sensors report 24/7, through a mobile application or integrated ECU, pressure and temperature values for […]
4-20 mA vs. IEPE vibration sensors for control systems
In process control systems, it’s simple (and smart) to incorporate vibration data into an existing monitoring program. Either 4-20 mA sensors or IEPE sensors can be used to do this, and each setup has its own advantages. 4-20 mA sensors The most common option in plants with PLC/DCS/SCADA systems is using a 4-20 mA […]
NPI-19 Series Medium Pressure Sensors | NovaSensor
NPI-19 Series of Medium Pressure Sensors by NovaSensor. Learn more about features, specifications and documentation. Find a distributor.
NPI-19 Series Low Pressure Sensors | NovaSensor
NovaSensor NPI-19 Series of Low Pressure Sensors consists of media-isolated pressure sensors that are designed to operate in hostile environments while still providing the outstanding sensitivity, linearity and hysteresis of a silicon sensor.
ICP® FORCE SENSOR - PCB
Model Number 201B76 ICP® FORCE SENSOR Revision: B ECN #: 53334 Performance ENGLISH SI Sensitivity(± 15 %) 1 mV/lb 224.8 mV/kN Measurement Range(Compression) 5,000 lb 22.24 kN Maximum Static Force(Compression) 5,000 lb 22.24 kN
ChipCap 2 humidity and temperature sensor
ChipCap® 2 Fully-Calibrated Humidity and Temperature Sensor Features • Fully-calibrated and temperature-compensated • Digital or analog output with alarm function
Level Transducers - Accurate and Reliable Industrial ... - AIRMAR
Airmar’s multi-use ultrasonic air ranging transducers provide reliable, maintenance-free measurement of liquid and solid levels. Safe, compact and rugged, AIRDUCER® transducers provide proven non-contact level sensing performance and are key components of measurement sensors and systems on equipment such as tanks, asphalt pavers and agricultural machinery.
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
Gross Weight: Meter with battery 6.27oz (178 gms) Dimensions (LxWxH) 7 in x 2.75 in x 1.9 in (180 mm x 70 mm x 49 mm) 7 1/2 in.x 3 3/4 in max: Maximum Needle Depth
Temposonics
3 Programming & Diagnostics G-Series LED Diagnostic Codes Table 4 - G-Series LED Codes G-Series sensor red and green LEDs are intended to provide basic visual feedback for normal sensor operation and troubleshooting.
RTS Series: Ring Terminal Temperature Sensor
RTS Series of Ring Terminal Temperature sensor of an NTC chip thermistor mounted in An eyelet tag for surface temperature measurement.
Piezoresistive MEMS Shock Accelerometers | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
R-SERIES V – The new generation 26 Measurement Cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-flight converted into position Sensing element (Waveguide)