Search Results for sensor
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. [email protected]
ICP® PRESSURE SENSOR - PCB
Model Number 123B21 ICP® PRESSURE SENSOR Revision: B ECN #: 55076 Performance ENGLISH SI Measurement Range(for ±5V output) 250 psi 1,724 kPa Useful Overrange(for ± 10V output) 500 psi 3,448 kPa [1]
Sound Level Meters | PCB Piezotronics
SoundAdvisor TM Model 831C Sound Level Meter. The SoundAdvisor TM Model 831C Sound Level Meter is designed to make noise measurement easy. Due to its color display, connectivity, extensive software features and small form factor the SoundAdvisor is an ideal choice for handheld operation.
Mobile Hydraulics Position Sensors | MTS Sensors - Temposonics
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
Sensors for Research & Development – Amphenol Sensors
Acoustic Sensors. Specialized microphones for a wide variety of applications; High temperature, water and dust resistant models available; High accuracy
Intrinsically safe general purpose accelerometer, 100 mV/g
Accelerometer, Intrinsically Safe certified, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit MIL-C-5015-style connector, API 670 compliant, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Sensor Overview | Amphenol Advanced Sensors
Temperature Sensor Solutions | Thermometrics - Brochure. Global excellence in temperature sensors - The Thermometrics temperature product line contributes more than 70 years of technology experience in the design and manufacture of high quality sensors to the Amphenol Advanced Sensors portfolio of sensor-based solutions.
SENSOR SELECTOR GUIDE - Temposonics
Sensing element (waveguide) Position magnet (magnetic field) Torsional strain pulse converter 4 3 2 1 5 Measurement Cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field
Introduction to 4-20 mA vibration monitoring
4-20 mA Monitoring Wilcoxon Sensing Technologies proprietary and confidential | No unauthorized copying or disclosure Allows for remote, continuous monitoring Used to monitor: Represents “zero” to “full-scale” of parameter being measured • 4 mA = zero • 20 mA = full-scale
Sensors for Applications in the Oil & Gas Industry - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
ICP® PRESSURE SENSOR - PCB
Model Number 102B06 ICP® PRESSURE SENSOR Revision: E ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 500 psi 3,450 kPa Useful Overrange(for ± 10V output) 1,000 psi 6,895 kPa [1]
Cryogenic Accels & Pressure Sensors | PCB Piezotronics
PCB's cryogenic sensors are specifically designed and tested for extremely low temperature environments. Material selection and construction techniques have been extensively vetted to ensure compatibility with, and survivability in, cryogenic temperatures.
Model 138A05 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
Model 138A05 Tourmaline ICP® underwater blast sensor, 7.6" length, 5000 psi, 1 mV/psi Installation and Operating Manual For assistance with the operation of this product,
Thermometrics temperature sensor solutions
temperature sensor and sensor packaging technology for the Thermometrics product line, particularly in developing custom solutions for industry and for specific customer application needs. From chips to value-added assemblies and for temperature ranges from -196ºC to 1150ºC, Thermometrics products play a vital role in measurement,
712E-CC712E High temperature sensor/charge amplifier
Side exit, high temp 260°C, high frequency 20 mV/g sensor & charge amplifier system w/ 16' J3 integral cable, case isolated, ATEX certified for use in Zone 0 and Zone 1 hazardous areas
ICP® PRESSURE SENSOR - PCB
Model Number 113B22 ICP® PRESSURE SENSOR Revision: G ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 5 kpsi 34,475 kPa Useful Overrange(for ± 10V output) 10 kpsi 68,950 kPa [1]
ICP® PRESSURE SENSOR - pcb.com
Model Number 113B23 ICP® PRESSURE SENSOR Revision: G ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 10 kpsi 68,950 kPa Sensitivity(± 10 %) 0.5 mV/psi 0.073 mV/kPa
Automotive and EV Sensors – Product Range Guide - Amphenol Sensors
Acoustic Sensors. Specialized microphones for a wide variety of applications; High temperature, water and dust resistant models available; High accuracy
ICP® PRESSURE SENSOR - PCB
Model Number 137B22B ICP® PRESSURE SENSOR Revision: B ECN #: 51260 Performance ENGLISH SI Measurement Range(for ±5V output) 500 psi 3,447 kPa Measurement Range(for ±10V output) 1 kpsi 6,895 kpsi [1]