Search Results for sensor
Thermal Runaway Sensor | Amphenol Advanced Sensors
The AX221100 is a fully calibrated hydrogen detection sensor designed for applications where battery thermal runaway events are a concern. The output of the sensor is a ratio metric analog output
main | Airmar Videos
Airmar DST810 Smart Multisensor. Besides water temperature, depth and newly upgraded 5 Hz (5X per second) speed-through-water output, the DST810 features an integrated attitude sensor for heel and trim data.
Sound Level Meters | PCB Piezotronics
SoundAdvisor TM Model 831C Sound Level Meter. The SoundAdvisor TM Model 831C Sound Level Meter is designed to make noise measurement easy. Due to its color display, connectivity, extensive software features and small form factor the SoundAdvisor is an ideal choice for handheld operation.
Piher Sensing Systems - Amphenol Sensors
Acoustic Sensors. Specialized microphones for a wide variety of applications; High temperature, water and dust resistant models available; High accuracy
CHARGE OUTPUT FORCE SENSOR Revision: H - PCB
Model Number 211B CHARGE OUTPUT FORCE SENSOR Revision: H ECN #: 48697 [5] Performance ENGLISH SI Sensitivity(± 15 %) 18 pC/lb 4047 pC/kN Measurement Range(Compression) ≤ 5000 lb ≤ 22.24 kN
Model 102B06 High frequency ICP® pressure sensor, 500 psi, 10 mV ... - PCB
Model 102B06 High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated Installation and Operating Manual
24/7 Technical Assistance | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 683A101002 Indicator / Alarm (for ICP® sensors ... - PCB
Model 683A101002 Indicator / Alarm (for ICP® sensors) Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc.
Model EX640B02 | PCB Piezotronics
Model EX640B02:Intrinsically safe vibration sensor, 4 to 20 mA output, 0 to 2 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn.
PCB_Endevco_Mems
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Critical Care Sensors | Fluid Management
Thermometrics Sensor Assemblies | JS8845 Integrated Pipe Clip Surface Temperature Sensor. Thermometrics JS8845 Integrated Pipe Clip Surface Temperature Sensor is a clip-on temperature sensor that monitors the temperature of a fluid or gas that passes through a pipe or tubing circulation system ...
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
Industrial Sensor Kits | PCB Piezotronics
Sensor Kits Measurable savings on our most popular sensors and accessories for Industrial applications. Save time and money with our predefined kits of the most commonly used industrial ICP® accelerometers and accessories.
Industrial Sensors | Residential Refrigeration Applications
Thermometrics Sensor Assemblies | JS8746 Harsh Environment Temperature Sensor. Thermometrics JS8746 Harsh Environment Temperature Sensor has been designed to address all aspects of temperature measurement for HVAC control systems in the container-ship market, in addition to industrial applications, such as compresors, condensing units, heat pumps, air conditioning.
Sensor overloading tech tip - Wilcoxon Sensing Technologies
Sensor overloading Sensor overloading is a common cause of “ski slope” data and simple to detect using the methods described below A common problem in industrial vibration monitoring applications is sensor overload.
Model 261A13 3-Component Charge Output Force Sensor Installation ... - PCB
Model Number 261A13 3-COMPONENT CHARGE OUTPUT FORCE SENSOR Revision: E ECN #: 48697 [4] Performance ENGLISH SI Sensitivity(± 15 %)(Z Axis) 15 pC/lb 3.37 pC/N [2] Sensitivity(± 15 %)(X or Y Axis) 32 pC/lb 7.19 pC/N [2]
Model M101A06 General purpose ICP® pressure sensor, 500 psi, 10 ... - PCB
Model M101A06 General purpose ICP® pressure sensor, 500 psi, 10 mV/psi, M10x1.0 mtg thd, ground isolated Installation and Operating Manual For assistance with the operation of this product,
Model 102B16 High frequency ICP® pressure sensor, 100 psi, 50 mV ... - PCB
Model 102B16 High frequency ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated Installation and Operating Manual
Bronze Thru-Hull High Precision (0.01 Resolution) Temperature Sensor ...
The B17-HP, high-precision temperature sensor responds quickly and accurately to temperature changes. The 25 mm (1") bronze button on the sensor’s face along with the specialized fast-response thermistor provide a five-second time constant and ±0.3ºC (±0.17ºF) accuracy.
Wind Turbine Sensors | PCB Piezotronics
instrumentation for permanent installation & testing of wind turbines. Some of the world's largest wind farms rely on IMI Sensors to keep their wind turbine operations at optimal performance by increasing reliability and reducing downtime.