Search Results for series 10
127/HE807 - HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex
The 127/HE8 is a reliable, well-proven technology. The series is fully compatible with all the standard connectors HE807 in the market; The 127/HE807 PCB connector from Amphenol Socapex is a hybrid connector that features signal, coaxial, and power configurations. With its proven reliability and robustness, this connector is cost competitive and suitable for a variety of applications in ...
DLV Series Low Voltage Digital Pressure Sensors
Output Low Level - - - 10.0 % of Vs 5 I2C Pull-up Resistor - 1000 - - Ω 5,9 I2C Load Capacitance on SDA, @ 400 kHz CSDA - - 200 pF 5 I2C Input Capacitance (each pin) CI2C_IN-10.0pF5 I2C / SPI Electrical Parameters for DLV Series TemperatureOutputTransfer 200 2
MIL-C-26482 Series 2 - TPC Wire
MIL-C-26482 Series 2 MIL-C-26482 Series 2 connectors are designed with silicone inserts and seals for higher temperature and chemical applications. These connectors are ... LAYOUT 10-6 # OF CONTACTS 6-#20 SERVICE RATING I. TPC WIRE CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696
Series 3 - Amphenol In
SERIES 3: INDEX: BACK | NEXT: Tir-Start - Contacts, Sealing Plugs, Protection Caps. STANDARD 500 CYCLE CONTACTS FOR TV, P & S. Contact Size. TV Pins. TV / Sockets. Proprietary No. ... 10-597261-721. M39029/56-348. MS27490-22D. Above part numbers include standard 500 cycle finish designation - gold plating over suitable underplate in accordance ...
BDC - Amphenol Ltd
608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard ... Mechanical aspects as per MIL-DTL-26482 #10 and #12 connector; Overmoulding provides rugged sealed assembly; Optically stable connection; Get a quote. 3D Models. Datasheets ...
10153118 | Amphenol Global Search | Amphenol
Vibration transmitter, 4-20 mA output proportional to peak acceleration, has a 10 g full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price. ... For full functionality of this site it is necessary to enable JavaScript.
Temposonics®
Temposonics® Absolute,Non-ContactPositionSensors R-Serie Catalog 0.5 μm Analog CANbus Profibus-DP SSI EtherCAT Profinet The Measurable Difference
Tools - SV Microwave
Removal Tools. Elevate your RF connector handling experience with SV Microwaves advanced removal tools, crafted for precision and efficiency.From the 3mm Bullet Removal Tool to the SMPM Male Shroud Driver, each product is designed with ergonomic handles to ensure user comfort in confined spaces.
n2 series | Amphenol Global Search | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
Operation Manual E-Series ET Analog - Temposonics
Temposonics® E-Series ET Analog ATEX / UK Ex/IECEx / CEC / NEC / CCC Certified Operation Manual 8.The cable gland of the sensor must be protected against any exter - nal impact energy exceeding 4 joule. The maximum thermal load of the cables must be taken into account. 9.The user is responsible for meeting all safety conditions as
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
ecomate® RSSM | Rugged Metal Superior Seal Connectors - Amphenol Sine
Available in 8 Shell Sizes and 28 Insert Arrangements . Amphenol Sine Systems’ ecomate® RSSM (Rugged Superior Seal Metal) Series of circular metal connectors matches all the specifications of the ecomate® RM (Rugged Metal) series with the addition of Superior Seals (+125°C) which increase the IP ratings to IP67/69K (in mated condition). ecomate® RSSM Plugs are only to be mated with ...
Space Attenuators - SV Microwave
Features / Benefits: 1, 3, 6, and 10 dB attenuator values are available off the shelf; ½ dB increments from 0- 10 dB can be made to order; Higher vibration and shock level tolerances
Model 113B21 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Weight: 0.21 oz (6.0 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Typical. [3] For +10 volt output, minimum 24 VDC supply voltage required. ... Clamp nut, 5/16-24-2A thd, 1/4" hex, SS (for Series 111, 112 & 113) 1: 060A05: Clamp nut, M7 x 0.75-6G thd (for Series M111 ...
NovaSensor NPI-15 Series - amphenol-sensors.com
NPI-15 Series dimensions NPI-15 Series Specifications Description The NovaSensor NPI-15 Series incorporates state-of-the-art IsoSensor technology, which gives the ... Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic 10 x 106 cycles 500/1000 psi Pressure Cycle) 34.47/68.94 (bar) 61 x 10 cycles 5000 psi (344.73 (bar) ...
PL18V 301 70 | Amphenol Global Search | Amphenol
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.
Temposonics® Operation Manual E-Series IO-Link 551845
Temposonics® E-Series IO-Link Operation Manual I 4 I 2.3 Installation, commissioning and operation The position sensors must be used only in technically safe condition. ... Ø 10 mm rod S Threaded fl ange ¾"- 16 UNF -3A, Ø 10 mm rod EH rod-style sensor with housing material 1.4404 (AISI 316L)
Low Noise Coaxial Cables for Sensors | PCB Piezotronics
Low Noise Coaxial Cable Types : Model. 003. 030. 006. 038. 098. Cable Style. General Purpose. Miniature, Flexible. Rugged. Rugged. Flexible. Jacket Material. TFE ...
ASeries Contacts - Amphenol Sine
A Series™ Contacts are readily available in a wide variety of materials and plating combinations and can be supplied with a number of different ... MP10B23T Pin Machined Size 2.5mm 35A 10-12AWG - - Tin-Plated - - MP10B23S Pin Machined Size 2.5mm 35A 10-12AWG - - Silver-Plated - -
IP67 Product Series Cutsheet 040721 - amphenolrf.com
IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com ... 122426-10 031-6499 031-6683 031-6502 Description TNC Straight Plug for RG-316 TNC Straight Plug for RG-58 TNC Straight Plug for RG-59 (75 Ohm)