Search Results for series 10
SMP Product Series Solutions Guide - Amphenol RF
SMP PRODUCT SERIES The SMP product series is available in a variety of board-to-board and cable-to-board configurations for versatile design capabilities. 4 www.amphenolrf.com ... SMP-MSSB-PCT-10 Individual Bag Through Hole Right-Angle SMT 20 GHz SMP-MSSB-PCT10T Tape & Reel Through Hole Right-Angle SMT 20 GHz
SMPS Female VITA 67.3 Bullet Insertion/Removal Tool, 10 inch (Push/Pull)
RF Series VITA SMPS : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B : Temperature Rating -65°C to +165°C : Vibration MIL-STD-202, Method 204, Condition D : Shock ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 4 ...
7 - 10 in - lbs : Intermateability 2.92mm ... RF Series SMA : Gender Jack (Female) Orientation (Body) Straight : Coupling Threaded ...
5200 Series - 0.325 " Spacing - EBY Electro
5200 Series QUOTE AND SAMPLES. Fill out my online form. 5200 SERIES Barrier Blocks. Maximum number of positions: 16. Centerline Spacing: 0.325" (8.25mm) See DIMENSIONAL DRAWINGS. FEATURE: Centerline Contacts. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 20 Amps.
Product Data Sheet - Temposonics
R-Series sensors with DeviceNet output can be directly connected to a DeviceNet network. The plug and play design makes installation quick and easy. The sensor acts as a “slave” device that transmits its position and status data upon request to the “master” device such as a PLC or IPC. After initial system configuration, the user is
IDS-87-5 Amphenol
97 Series (959) (no pre filled solder cups) (958) (solder filled solder cups - non-RoHS assembly) 97-3106A18-10P(959) Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and ...
10" Spot/Flood Combo E-Series Pro - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
REVISIONS - Amphenol Sine
CONTACT, STAMPED, SIZE 12, 10-12 AWG, A SERIES 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows:
EBY Electro - EB1350 Series - 3.50mm Spacing - PLUGGABLE BLOCKS ...
EB1350 Series QUOTE AND SAMPLES. Fill out my online form. EB1350 SERIES Pluggable Blocks. Maximum number of positions: 24. Centerline Spacing: 3.50mm Spacing (0.138") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. Wire Range Min / Max: 16-26AWG.
10146070-113Y0LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10146070-113Y0LF
SpeedSplice™ | Field-Serviceable Splicing Solution - Amphenol Sine
Amphenol Sine Systems’ SpeedSplice™ product is our field-serviceable solution which can be used to repair damaged electrical connections. Made of silicone rubber with an IP67 rating, our SpeedSplice™ houses an environmentally-sealed, mated pair of contacts, with an Integrated Contact Retention System, ensuring your repairs will withstand harsh environmental conditions.
HC1350M-XX-X10 Series - 3.50mm Spacing - EBY Electro
HC1350M-XX-X10 Series QUOTE AND SAMPLES. Fill out my online form. HC1350M-XX-X10 SERIES Pluggable Headers ... ELECTRICAL: Voltage Rating: 300 VAC. Current Rating: 10 Amps. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Contact Solder Pin Material: Brass, Tin Plated ...
Connector Solutions M23 Standard Series - Amphenol Sine
*Elite Series receptacles are offered here as additional options for mating with Standard Series plugs. See Assembly Instructions starting on page 266 12 POSITIONS 10A / 160V P type Style: P type Plug Number of Contacts: 12 Contact Size: 1.0mm Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 24-28 (0.25 - 0.10 mm2)
10170159 | Amphenol Global Search | Amphenol
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Xpol | 65° Az | 16.5 dBi | 0-10° | 1910 x 253 x 147 mm Single band ...
Xpol | 65° Az | 16.5 dBi | 0-10° | 1910 x 253 x 147 mm • Single band antenna, dual polarisation, 2 connectors • Variable electrical tilt 0-10° • SlimLine profile for low wind load • MET and RET versions, AISG1.1 or 3GPP/AISG2.0 • RET module fully inserted inside the antenna (field replaceable) SlimLine Series
ESR-9389 REVISION Qualification Test Summary Report F 28 March 2014 ...
2M801 Series F 28 March 2014 Page 1 of 13 QUALIFICATION TEST SUMMARY REPORT ESR-9389 Qualification Type Testing of ... TEST SEQUENCES 7-10 SAMPLE PREPARATION 11-13 FIGURES AND TABLES Title Page Table 1 Minimum Attenuation: High Frequency 10 Table 2 Minimum Attenuation: Low Frequency 10 ...
DMFM Aug09 - Amphenol
MFM Series – Military Fibre Optic Miniature Protective Caps Plug Protective Cap Receptacle Protective Cap Standard Size 13 38999 Series III protective Caps Part number configuration: 418-603 X - 13 XXXXX - 0X Series Finish 3 - Olive Drab Cadmium Eyelet 4 - Olive Drab Zinc Cobalt
UE62F162G020G1 | OSFP | Amphenol
Amphenol is one of the leading manufacturers of OSFP connectors. Contact us today for more details of OSFP, part number UE62F162G020G1
Temposonics
•Vibration Rating 15 g / 10-2000 Hz / IEC 68-2-6 Redundant Sensor for Mobile Hydraulics Designed for the mobile world MH-Series sensors were designed with the “mobile” world in mind, and have ... MH-Series model MT sensors were designed with the mobile world in mind and apply specifically to applications that require redundancy. They ...