Search Results for series 65 optical smoke detector
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
2CMA193115R1000 3P+N+E Wall Mounted Socket Outlet. Replaces - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ 2CMA193115R1000 3P+N+E Wall Mounted Socket Outlet. Replaces Part# 416RS6.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
About us - KAYE
Depuis plus de 65 ans, Kaye est à la pointe de la mesure de processus de haute précision. Pour les applications allant de la validation des procédés thermiques et de la surveillance de l'environnement à l'étalonnage des capteurs, la technologie Kaye a fourni les systèmes de mesure les plus précis et les plus conviviaux disponibles sur le marché aujourd'hui.
Kaye CTR-80 超低温油槽 - kayeinstruments.com
Kaye 无线系统 {概述} Kaye 无线系统 {无线温度记录器} Kaye 无线系统 {无线超低温记录器} Kaye 无线系统 {无线平面记录器}
ETV38999 - Amphenol Aerospace
Brian Antalek • Ofice: 1 6 563-5318 • Email: antaleamphenol-aao.com amphenol-aerospace.com • amphenolmao.com 6 ETV38999 A plug with a given rotation letter will mate with a receptacle with the same rotation letter.
Search - KAYE
Kaye ValProbe RT {Visão Geral} Kaye ValProbe RT {Estação Base} Kaye ValProbe RT {Sensor de Temperatura Flexível} Kaye ValProbe RT {Sensor de Temperatura Maleável}
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
EU RoHS II CoC - amphenol-aerospace.com
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials,
Related Items - Amphenol Sine
RT00128SNH-K Receptacle Kit, Square Flange, 8 Position, Female, Shell Size 12, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket. Compatible to part # UT00128SH
MS20W12E06F PCB Contact - Short Version - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MS20W12E06F PCB Contact - Short Version, Size 20, Gold Flash, Female-PCB Contact - Short Version, Size 20, Gold Flash, Female
FAMILY OF 10G FIBER + COPPER RUGGED ETHERNET SWITCHES
DTL-38999 Series III connectors. These connectors contain standard AS39029 qualified Size 22D contacts and Octonet contacts. Amphenol’s Octonet contacts are a proven design used in a variety of military programs. The Octonet is a Size 8 contact that houses four differential pairs, capable of a data rate of 4Gbps maximum and 100Ohm impedance. This
MIL-DTL-38999 シリーズI, II パネルカットアウト寸法
Title: MIL-DTL-38999 シリーズI, II パネルカットアウト寸法 Created Date: 3/1/2013 11:50:02 AM
RFM-serien, rack- og panelkontakter | Amphenol Socapex
Amphenol Socapex er en ledende leverandør av sirkulære kontakter med høy ytelse, inkludert D38999-, 2M Micro Miniature-, Rugged Ethernet-, USB-, Display-, RFM- og PT/451-kontakter, skreddersydd for et bredt spekter av kritiske bruksområder innen forsvars- og romfartssektoren. Disse elektriske kontaktene er konstruert for å oppfylle de strenge kravene i industrielle og militære miljøer ...
Thermocouple contact availability - アンフェノールジャパン ...
51 Thermocouple contact arrangements Shell Size and Arrg. Similar to MS Arrg. Total Contacts Contact Size Pin Insert Rotation C W Contact Material 12 16 14S-74 14S-2 4 4 None A, B = Ch.; C, D = Al.
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and