Search Results for series 65 optical smoke detector
PDA Brazil Chapter - Validation and Qualification
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
PS sorozat: Power Devices Solutions - amphenol-socapex.com
KAPCSOLATFELVÉTEL Kérdése van? Nem találja, amire szüksége van? Egyedi tervezést keres ? Vagy nem biztos benne, hogy mire van szüksége? Lépjen kapcsolatba szakértői cs
Ensambles moldeados para aplicaciones de soldadura y alimentación temporal
cualquier enchufe de las series 16, E1016, J o de punta cónica para aplicaciones de soldadura. PUNTA DE BOLA: se acopla a cualquier enchufe para aplicaciones de soldadura de las series 18, E1018 o de punta de bola. La versión TPC incluye un giro completo de 180º para fijarlo en su lugar, en lugar de la vuelta de 3/4" del
Kaye LTR-25/140 - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
TSW-10 Turbidity Sensor - amphenol-sensors.com
By using an optical transistor and optical diodes, an optical washing machine sensor measures the amount of light coming from the source of the light to the light receiver, in order to calculate water turbidity. Amphenol Advanced Sensors. Specifications Part Number TSW-10 Rated Voltage
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $xjxvw 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
18.0 ± 0 - svmicrowave.com
F R E Q . R A N G E : DC to 65 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 6.58 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPM Female QB 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047 ...
EU RoHS DECLARATION - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 3221-4002 YES W/ EXCEPTION 6C Steve Wirth Engineering Manager (561) 840-1800 swirth@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol AMAO Product Compliance - Environmental Engineering
Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU of the European Parliament and the Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and electronic equip ment .
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability
AT13-12PC-BM20CP 12 Position 90° Flange Mount PCB Receptacl
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT13-12PC-BM20CP 12 Position 90° Flange Mount PCB Receptacle-12 Position 90° Flange Mount PCB Receptacle
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Directive 2011/65/EU of the European Parliament, published 21 July 2011; Directive 2015/863/EU of the European Parliament, published 4 June 2015, pertaining to the addition of four substances classified as phthalates; The Council of 8 June 2011 on the restriction of the use of certain hazardous substances in the electrical and
Tradeshows - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
EU RoHS Declaration - svmicrowave.com
meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol . Title: RoHSTemplate Created Date:
M81714 derived Splices > Download - 암페놀-대신전자정밀(주)
커넥터,하이 파워 커넥터,하네스,전자통신부품 제조,도소매 등 전기회로 개폐, 보호 및 접속 장치 제조업체
EU RoHS DECLARATION - SV Microwave
ITEM # RoHS COMPLIANCE STATUS SF2902-6005 YES W/ EXCEPTION 6C Steve Wirth Engineering Manager (561) 840-1800 swirth@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol
Amphenol Corporation ist einer der weltweit größten Hersteller von Steckverbindern. Amphenol wurde 1932 gegründet und entwickelt, fertigt und vertreibt elek-