Search Results for series 65 optical smoke detector
NTC Type NDK - amphenol-sensors.com
2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires. Keywords: epoxy-coated chip thermistors; thermistor; Thermometrics
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7029-3638 NO SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023
Textx - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
2018/19 New Product Introduction - Amphenol Sine
PanelMate™ series combines flange mounting options with the proven reliability of the AT/ATP Series™ environ-mentally-sealed thermoplastic connection system. • AT Series™ style connectors • Thermoplastic Material • IP67 Rated • Mating Cycle Durability >100 • Operating Temperature -55°C to +125°C Structure AT™ Enhanced Over ...
Pharma Line Card - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
REVISION HISTORY DATE PRODUCT DATA DRAWING - DCN 38089 03/11 PJS
chain termination: 300 series stainless steel finish: body, rivet coupling nut, safety chain & chain termination: passivated per ams-2700 product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
Missiles Archives - Page 4 of 4 - Amphenol PCDAmphenol PCD
HDMIFTV series is a ruggedized display solution that allows you to insert a standard HDMI cordset into a ruggedized, size 17 38999 shell. Luminus . Small, lightweight, sealed, cost-effective, highly reliable and easy to use circular connectors. MDP FTV – Mini DisplayPort . MDPTFV (Mini Displayport) series runs on display port 1.4 protocol ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
65 2.0009 2.095 2.192 70 1.679 1.7612 1.8458 75 1.4153 1.4871 1.5612 80 1.1984 1.261 1.3264 85 1.0193 1.0745 1.1317 90 0.8707 0.9193 0.9697 95 0.7469 0.7898 0.8344 100 0.6433 0.6812 0.7208 105 0.5562 0.5899 0.625 Thermistor Resistance (R-T Table) Sensitivity Field of View Filter Transmission Data Parameter Limits Units Condition
Validator AVS - kayeinstruments.com
Validator® AVS | 2 Tecnologia de Validação Avançada ELEVAR A VALIDAÇÃO PARA O PRÓXIMO NÍVEL ∙ Console de Validação robusto e dedicado ∙ Conceito de Gestão de Dados Centrada em Ativos ∙ Interface do usuário intuitiva ∙ Console de validação portátil: software pré-carregado ∙ Dedicado a tarefas de validação ∙ Conformidade simplificada e validação fácil
TVμCom USB3.0 - Connecteurs Ethernet, USB et d'affichage | Amphenol Socapex
back Switch Ethernet et convertisseur de média. Convertisseurs de média Fibre Optique; Switch Ethernet; Cordons & jumpers; Série PS: Appareils de puissance électriques
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
- dcn 38042 03/11 stw a dcn 41508 07/15 stw checked: approved: drawn: stw 03/01/11 stw 03/01/11 fed 03/01/11 rohs compliant passivated per ams-2700 material:
www.kayeinstruments.com
Ö&ááû¬'^z6 šû¼ö' ÷§Nœµ¶¾2 ÜzyFib4÷Õ×ê 9 CŒ ,ÚL‡ê «Qçÿ) TýDKÍ\3&û\Ö` ‰i$æÑcæ–,q mi„ìpŽ›GÉ aPÚ9 Ò™´…jTj¡ ®‡¾ ¢”~‚Ù PS ‹3 XÇ , Ù‚^ Ø¿š9Þ‘NSª¨+|‡AÊ/² ·£—‰ Ô0 «qtRlˆ¸][ w é Z¶UmÐŒì½ã÷¬¯ Àâ9;+Yˆd kqãÒ]õ2ÐG⯘Ëà ‹n ©ªW ...
High Performance Thermal Circuit Breaker 413-
High Performance Thermal Circuit Breaker 413-... 2 www.e-t-a.de 1646 1 ma s +75 °C 16 °F +23max. 2.52 °C 42.17 °F -55 °C 6 °F +75 °C 16 °F +23 °C
High Performance Thermal-Magnetic Circuit Breaker 452-
High Performance Thermal-Magnetic Circuit Breaker 452-... Issue A(020807) www.e-t-a.com 4 - 33 4 Description Typical applications Ordering information Approvals (without auxiliary contacts) Technical data Single pole high performance thermal-magnetic circuit breaker, with
Multimedia 2016 17 - el-cab.com.pl
-10°C – +65°C 2x MiniDIN / 1 od. 2 Adapter BNC/AMP (BxHxT) 182 x 120 x 30 mm Monitor LCM 709 7-Zoll-Standard-Monitor mit zwei Kameraeingängen für den Einsatz in Bussen. 709 mit 2x MiniDIN MM-2-070-02 709 mit 1x MiniDIN, 1x BNC/AMP SM-1-002-04 709 mit 2x BNC/AMP SM-1-002-05 2x Kameraeingang // Schutzklasse IP 54 800 x 400 350 cd / m²
M81714タイプ スプライス|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
M81714タイプ スプライス. カタログ; M81714タイプ スプライスは、アプリケーションが要求する配線を設計するときに、簡易で効率的なソリューションです。M81714/21, /23 and /24に適合した、シングルとダブルのインラインスプライスを取り揃えており、さまざまなダイオード、抵抗、キャパシタ ...
L-1253-C.fm - Amphenol Aerospace
%PDF-1.3 %âãÏÓ 25 0 obj /Linearized 1 /O 27 /H [ 1034 224 ] /L 237374 /E 76277 /N 4 /T 236756 >> endobj xref 25 30 0000000016 00000 n 0000000947 00000 n 0000001258 00000 n 0000001465 00000 n 0000001615 00000 n 0000001919 00000 n 0000002711 00000 n 0000003176 00000 n 0000003868 00000 n 0000003889 00000 n 0000004794 00000 n 0000004815 00000 n 0000005731 00000 n 0000005752 00000 n 0000006539 ...
UPT シリーズ|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
upt シリーズ. カタログ; 圧着; upt シリーズは、高性能丸型コネクタpt シリーズ仕様に基づいて開発された、樹脂製のバヨネットロック式コネクタです。