Search Results for service blueprint template
LVEP050-TO5 Ultra-low power embedded accelerometers
Take more measurements using less battery. Ultra-low power consumption was a driving force behind the development of the LVEP050-T05, to provide an ideal solution for battery powered and energy harvesting applications like wireless vibration sensors.
Silhouette Low Profile Transit Antennas - PCTEL
These low-profile, multiband antennas are designed for essential transit vehicle installations requiring overhead clearance. They provide wideband coverage of specific frequencies with no field tuning required, and are housed in a high impact molded ASA radome for long-lasting performance under severe environmental conditions.
Model 337A30 ICP® Accelerometer Installation and Operating Manual - PCB
three main areas: sensor design, dynamic expectations, and application environment. Sensor design encompasses the actual sensing element, the physical material, and component selection for the sensor. Preferred industrial accelerometers employ a shear sensing element with either a quartz or ceramic crystal.
Radio Frequency Connectors | Products - Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
993B-7-M12 3-axis accelerometer with M12 connector
Triaxial accelerometer, 100 mV/g sensitivity, ±10% sensitivity tolerance, top exit 4-pin M12 connector, 10-32 captive screw. Wilcoxon's triaxial accelerometers comprise three sensing elements within a single housing. 3-axis accelerometers enable multi-directional data acquisition in a single measurement.
Multi-Trak™ - Amphenol CS
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a
Elite HDMI IRC Cable - Amphenol Broadband Solutions
ABS’s unique Increased Retention Connector (IRC) includes design features that have been engineered to consistently raise the retention force of the connector, when compared to other HDMI connectors. The Amphenol Broadband Solutions HDMI IRC complies with the HDMI.org specification for maximum connector pullout force.
Quality System Certifications | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. ... SensorLineSM is a service mark of PCB Piezotronics, Inc.
ValProbe RT Humidity/Temperature Logger - KAYE
Digital sensor technology delivers unrivalled measurement accuracy and the new logger electronic design guarantees long battery life. Operator programmable sample rates starting at 1 second, allow collection of up to 100,000 data points per sensor. FIELD-REPLACEABLE DIGITAL SENSOR. We designed this humidity logger with the end user in mind.
Request a Quote - TPC Wire and Cable
Use the form to request a quote, and we'll have a customer service representative reach out to you as quickly as possible. About Us Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments.
Assembly Instructions - Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Temposonics, LLC - Terms & Conditions
performance of any Service sold, rendered or licensed hereunder, including any and all derivative works, will be and remain the sole property of TEMPOSONICS (or its licensors, if any) and TEMPOSONICS may use them for any purpose and for any other person or entity, including TEMPOSONICS. Customer will not reverse engineer any Products.
C146 | Amphenol Global Search | Amphenol
C146 Connectors. heavy| mate® heavy duty connectors are a modular connector line consisting of hoods & housings, inserts and contacts. A customizable solution ideally suited for harsh environments where a robust design is necessary. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors.
Kaye ValProbe Standard Logger
The ValProbe® system's wireless probe design eliminates the need for hard-wired sensors, simplifying access to hostile, remote or hard to reach environments. The ValProbe system is ideally suited for applications where high measurement accuracy and regulatory compliance are priorities: Pharmaceutical Processing; Medical Device Sterilization
Kaye ValProbe Temperature/Humidity Logger
The ValProbe humidity logger is designed for accurate, convenient and reliable process measurement for pharmaceutical, medical device and food processing applications. The wireless design greatly simplifies monitoring and validation of severe and hard-to-reach environments
Temposonics
service technicians who are familiar with the project planning and dealing with Temposonics® sensors. 1.2 Used symbols and warnings Warnings are intended for your personal safety and for avoidance of damage to the described product or connected devices. In this documentation, safety information and warnings to avoid dangers that
Model 137B21B | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. ... SensorLineSM is a service mark of PCB Piezotronics, Inc.
Model J356A45 | PCB Piezotronics
Model J356A45:Triaxial ICP® accelerometer, 100 mV/g, 50 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Ground isolated
Accelerometer mounting methods blog - Wilcoxon Sensing Technologies
An overview of sensor mounting. Choosing a mounting method, and implementing it correctly, is an important factor in vibration data collection. The goal is to achieve the best possible frequency response from the mounted sensor while minimizing intrusion on the machine and working within any limitations of the application, such as guards or process requirements.
Model 633A01 | PCB Piezotronics
Supported Sample Rates (Selectable) 48 44.1 32 22.05 16 11.025 8 kHz: 48 44.1 32 22.05 16 11.025 8 kHz: Physical: Size - Hex: ... PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, ... SensorLineSM is a service mark of PCB Piezotronics, Inc.