Search Results for servomotor left right using buttons
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm 172176-11. N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-34025-RFX. N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 172142. N-Type Straight Clamp Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 082-5955-RFX.
Item # NX307CB3R, Push-Button Switches with Contact 7
Browse Item # NX307CB3R, Push-Button Switches with Contact 7 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,O
よくあるご質問|アンフェノール ソカペックス
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
G88020163T4HR | Board mount | Amphenol
Board mount - Header Plug - Protect Header 1.25mm Pitch Vertical SMT,2x10Pin,30μin Gold,NY9T,Latch Type,Color-Black
F31S-1A7L1-11070 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F31S-1A7L1-11070
PowerLok G2 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
NEW CONFIGS: 35mm2 & 95mm2 300 Series (1, 2, and 3 pole, straight and right angle) NEW RATING: 1500VDC All Configs | 300 and 500 Series. Aluminum Shell, Gray Zinc Plating, 360° Shielding. 1POS, 2POS, and 3POS Positions Available, Straight and Right Angle.
B285 Medium Chirp, 1kW, w/ FB, Humminbird 21-Pin, DT
The B285M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water. Medium frequency also provides excellent shallow to mid-depth performance, bottom detail, and fish-target separation. ...
3001-7600-08 - XMA
This field is for validation purposes and should be left unchanged. Send Message. 62087. 7 Perimeter Road, Manchester, NH 03103 ... We use cookies to ensure that we give you the best experience on our website. If you continue to use this site we will assume that you are happy with it.
MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 4 M ...
MCX Right Angle Plug to MCX Right Angle Plug RG-316DS 50 Ohm 4 M (157.48 Inches) Downloads. 255104-03-XX-XX PDF Customer Drawing (Size: 242 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length:
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
SensorCheck™ - Airmar
The SensorCheck ™ app on your Apple or Android device, can connect wirelessly to Airmar’s TDT1000 Transducer Diagnostic Tester for the purpose of testing the performance of a transducer. Upon start up, the app will download all the updated transducer data from Airmar’s servers and make it readily available to test against.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
CM260 Traditional Cavity Mount - Airmar
The combination of power and sensitivity has made this the high performance transducer of choice for use with conventional fishfinders. Operating at 50 kHz and 200 kHz, the narrow 6° beam at 200 kHz provides excellent target resolution and crisp images of fish holding tight to wrecks and reefs. The 50 kHz provides excellent deep water ...
Hỏi đáp | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Protimeter Mini C Moisture Meter - amphenol-sensors.com
• Quick and easy to use • Wide range of wood species calibrations • Durable design • Plug-in optional extras • Auto shut off Applications It is important that hardwood finish materials are in moisture equilibrium with the local indoor environment. The Mini C has this information printed right on the label. For example, a 70°F
RJE7B18312P2 | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Modular Jack , part number RJE7B18312P2
Dual SCFF | Products - Amphenol Aerospace
DUAL SCFF 26PIN EDGE CARD 50 Gbps High-Speed Optical Module Card LOW-POWER, HIGH DENSITY, EFFICIENT DESIGN. The Amphenol AOP “Dual SCFF 26pin Edge Card” is an adapter card interface enabling two Amphenol Ruggedized SCFF modules mounted and soldered, boostering performance and versatility.
alden | Amphenol Global Search | Amphenol
The Jr. Quality Engineering Technician is responsible for performing a variety of quality systems and quality assurance related activities including creation and management of quality plans, non-conforming materials management, internal auditing, management review, procedure development and training, management of quality records, product inspection (Receiving, In-Process, and Final Inspection ...
Amphenol Announces Third Quarter 2018 Dividend Payment
Amphenol Corporation (NYSE:APH) announced today that its Board of Directors approved the third quarter 2018 dividend on its Common Stock in the amount of $.23 per share at its meeting held on August 1, 2018. The Company will pay this third quarter 2018 dividend on October 10, 2018 to shareholders of record as of September 17, 2018. Amphenol Corporation is one of the world’s largest designers ...
PRO-ISO-PHY-TETRA-S2-REV
The use of high-quality system components such as highly selective helical duplex filters and high-performance isolators provides high isolation and secure communication. The smallest and most compact design on the market. Suitable for both stationary and mobile use. Also available in tray for 19" rack mounting.