Search Results for sg3106e22-24s-sr
MPO Field - アンフェノールジャパン株式会社
Amphenol Socapex 948, promenade de lArve BP29 74311 Thyez Cedex - France Phone: 33 (0)4 50 89 28 00 contactamphenol-socapex.fr We reserve the right to modify our products in any way we deem necessary.
PCB Piezotronics Inc. claims proprietary rights in the information ...
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ]
RT06142PNH Plug, Male with O-ring Seal, 2.5mm & 16AWG, Mixed 23A & 13A/350V
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
stw 07/24/08 stw 07/24/08 pjs 07/24/08 rohs compliant product data drawing material: body & contact: beryllium copper per astm-b-196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & contact: gold per astm b488, type ii,
Reverse Bayonet Modular - アンフェノールジャパン株式会社
32 47,8 M5 4,3 44,5 33,8 24,1 4,0 57,0 72 GCB02-32-4M-T2 Receptacle front panel mounting GCB00M32-4M-T2 Receptacle front panel mounting Fixed connector with mounting flange for back panel mounting. Form T2 with 4 threaded holes or with 4 entry holes. Shell size d 2 d 4 max. d 6 max. d 7 +0,5 e ±0,1 l 1 max. l 2 +0,4 l 3 ±0,2 l 4
RT06142SNH Plug, Female, with O-ring Seal, 2.5mm & 16AWG, Mixed 23A ...
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
Heavyweight power lifters supplied by LÜTZE - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
RT07104PNH03 Jam Nut Receptacle, Male with Silicone Seal, 16AWG, 13A/300V
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG REQUEST A QUOTE MS14M23F Socket Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG
Features - Amphenol Antenna Solutions
ISO Cross-Polar dB ≥ 24. APXV9TY10AB_43-C-I20 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in ...
Temposonics
3 +12 / 24 VDC (8…32 VDC) d Pin assignment M12 connector (VDC - GND - SIG) E M12 connector (E: 2-3-4) G M12 connector (G: 1-3-4) H M12 connector (H: 1-3-2) c Stroke length X X X X M 0500…5000 mm (20 mm increments) Temposonics® Flexible MH Installation Manual I 6 I 3.2 Order code of Flexible MH CANbus
Operation Manual GTE Analog - Temposonics
5 Temposonics® GTE Analog ATE / UKA / IEEx / NE / E / Operation Manual 2.4 Safety instructions for use in explosion-hazardous areas The sensor has been designed for operation inside explosion-hazarded areas. It has been tested and left the factory in a condition in which
Level Plus - Temposonics
Input Voltage: 24 to 26 Vdc Sleep Mode Current: 1.5 mA maximum Operating Current: 15 mA maximum Back Light Current: 50 mA maximum (optional) Display: Custom Liquid Crystal Display Display Precision: ±0.01” (decimal mode) ±1/16” (fractional mode) Display Contrast: User adjustable Serial Interface: EIA-485 8 - Bit ASCII MTS Protocol ...