Search Results for sgs report
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
Sustainability Report 2016; Supplier Code of Conduct (cn) Supplier Code of Conduct (de) Supplier Code of Conduct (en) Supplier Code of Conduct (fr) Supplier Code of Conduct (sp) Anti-Human Trafficking & Slavery Statement; Conflict Minerals; Investors; Investor Relations SEC Filings Details. Investor Overview. News & Events.
Form SD - Amphenol
%PDF-1.4 %ÓôÌá 1 0 obj /Producer 13809E839CBA1FCAE317C34AC23D8C26927F3E79E7FEC11F15E1A1C8E3DA0E51FE6EB4> /Creator ...
Amphenol Corporation Releases 2020 Sustainability Report
Amphenol Corporation (NYSE: APH) today released its 2020 Sustainability Report. “Our sustainable business practices are at the forefront of everything we do and could not have been accomplished without the continued hard work and dedication of our employees around the world,” said Amphenol President and Chief Executive Officer, R. Adam Norwitt. “Despite the many challenges our employees ...
Electronics - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
DST800L 235kHz, 100W, Smart™ Sensor, Bronze Long-Stem, NMEA 2000®, DST
The DST800L is a Smart ™ Triducer ® Multisensor that offers depth, speed, and temperature functions in one thru-hull fitting. The long-stemmed transducer is designed for use in thick-hulled, wooden boats or vessels with a steep deadrise. The optional high-performance fairing vertically orients the beam for strong return echoes, resulting in optimal performance even at higher speeds.
Nautic Alert - Gemeco
Nautic Alert is your tenacious onboard First Mate tracking the vessel or fleet location, and providing 24-hour surveillance of critical onboard systems, while analyzing learned data for early event detection using machine learning capabilities and eliminating false-positive notifications.
PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets
The PCI-SIG is making waves with its latest offering in computing standards with the PCI Express ® Gen 7.0 which specifies a data rate of 128 GT/s. This is double of the previous PCI Express ® Gen 6 which had a data rate of 64 GT/s. PCIe ® Gen 7.0 utilizes PAM4 (Pulse Amplitude Modulation with 4 levels) signaling, the same as Gen 6.0 to achieve the high data rates.
Learn All About Shielding Electro Magnetic Interferences (EMI)
Future of High-Performance Computing and Interconnect Technologies – Amphenol Report Jan 16, 2025. Popular. Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017.
SS510 200 kHz Portable Survey - Airmar
Airmar’s commitment to innovative technology has produced the patented SS510. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity.
AR30 Airducer® Ultrasonic Transducer - Airmar
The ultrasonic AR30 brings proven dependability to level, flow and distance measurement applications. It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments.
SS60 Traditional/CW Tilted Element™ Thru-hull - Airmar
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
Waterproof Connector Solutions - Amphenol CS
Future of High-Performance Computing and Interconnect Technologies – Amphenol Report Jan 16, 2025. Popular. Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017.
Amphenol Corporation Announces Pricing of Senior Notes Offering
Amphenol Corporation (NYSE: APH) announced today the pricing of its offering of $450 million aggregate principal amount of senior notes due 2027 (the “2027 Notes”), $450 million aggregate principal amount of senior notes due 2029 (the “2029 Notes”) and $600 million aggregate principal amount of senior notes due 2034 (the “2034 Notes”, and together with the 2027 Notes and 2029 Notes ...
Thermal Validation System & Environmental Monitoring - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
SS175M Chirp-ready Tilted Element Thru-hull - Airmar
1 kW. The SS175M’s medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure returns in mid to deeper water.
Commitment To Quality - Amphenol RF
Download the Amphenol Corporation Global Sustainability Report for more information on our sustainability initiatives. Dedication to Customer Satisfaction. Amphenol RF is dedicated to achieving the highest customer satisfaction in the industry. This is achieved through the use of a total business directed quality system involving dedicated ...
Product Brochures - Airmar
Browse through Airmar's comprehensive collection of product brochures. Explore detailed information on our range of marine sensing technology, including transducers, sensors, and smart solutions. Discover the performance, features, and applications of our cutting-edge products through our informative product brochures.
SAS/PCIe 4.0 – The Reliable Standard for Enterprise SSD - Amphenol CS
Future of High-Performance Computing and Interconnect Technologies – Amphenol Report Jan 16, 2025. Popular. Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017.
G40H3132211HR | Mini-SAS HD BOARD CONN INTERNAL | Amphenol
Mini-SAS HD Internal Connectors, High Speed Input Output Connectors, Vertical SMT 1x1 with Cap , tail length 2.4mm Tape and reel package with anti reverse wall.
Commercial & Scientific Transducers - High-Quality Solutions ... - Airmar
Explore Airmar's catalog of transducers. Designed for precision and reliability, our transducers offer advanced technology for a wide range of recreational and commercial fishing, and scientific applications including shallow and deep water survey, sub-bottom profiling. From recreational fishing to environmental monitoring, Airmar provides high-quality solutions for your commercial ...