Search Results for sh30824740164 catalogue pdf
TM265LM Chirp-ready Transom Mount - Airmar
Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
SS510 EchoRange+™ Smart™ Sensor - 200 kHz Portable Survey ... - Airmar
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
SS175M Chirp-ready Tilted Element Thru-hull - Airmar
Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
radsok cad | Amphenol Global Search | Amphenol
RADSOK® contacts have been tested to maintain low contact resistance beyond 10,000 mating cycles. Availability: RADSOK® contacts are available throughout the Amphenol connector catalog in hundreds of product lines in industrial, automotive, medical, and other industries.
SS510 EchoRange™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
Amphenol VG 95234
If the connectors shown in this catalog are used for voltage > 50 Veff against earth, all accessible conductive parts have to be included reliably into the preventive measures of the equipment. These connectors can not be connected or disconnected under voltage. Si les connecteurs cités dans ce catalogue, utilisés avec une ten-
This catalog covers Amphenol - アンフェノールジャパン ...
This catalog covers Amphenol® MIL-DTL-5015 connectors and MIL-5015 type connectors. MIL-C-5015 has been replaced as follows: Environmental Classes F and R are updated to and produced in strict accordance to MIL-DTL-5015. Classes A, C and E are still produced, but are no longer listed on the qualified products listing (QPL).
FF15K Foul-Free Anti-Foul Coating - Long-lasting Protection ... - Airmar
Airmar teamed with Propspeed® International to develop Foulfree™ fouling release coating for transducers. The proprietary clear coat forms a slick surface that marine growth can’t grab onto, keeping your transducer's active face clean and clear. *Airmar certifies that the application of Foulfree™ coating on its transducers results in no loss in transducer performance.
10147579 | Amphenol Global Search | Amphenol
Minitek® Pwr is an optimized unsealed wire-to-wire and wire-to-board solution, which supports pitch sizes of 3.00mm, 4.20mm, and 5.70mm, with current ratings.
150WXRS WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
110WXS WeatherStation® Instrument - Airmar
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
120WXH WeatherStation® Instrument - Airmar
NOTE: AIRMAR NO LONGER MANUFACTURERS THIS MODEL, PLEASE SEE WEATHERSTATION® INSTRUMENTS FOR AVAILABLE MODELS. Heater for Ice-prone Areas. The 120WXH has been carefully designed with a highly effective, thermostatically controlled, heating system for operation in ice-prone areas—both onshore and offshore.
Amphenol Pcd
Contact damphenolpcd.com 3 INTRODUCTION MIL-DTL-24308 Connector Technical Specifications Characteristics Standard High Density Material Shell Steel/Brass Steel/Brass Insulator* Glass–Filled Polyester UL 94-0 (Natural Colour) Glass–Filled Polyester UL 94-0 (Natural Colour)
Find our commerciales brochures for download - CMR Group
brochure-surican.pdf; Commerciales brochures. Brochure CMR Group (Far East) C M R (Far East) is a premier provider of Electrical and Automation Solutions, ... Engine and Propulsion - Product Catalog (CMR China) Industrial Engine Sensors - Product Catalog (CMR China) ei-catalog-2021.pdf; Commerciales brochures. NIRIS Commercial Brochure 2021.
B17-HP Smart™ Sensor Thru-hull - Airmar
The B17-HP, high-precision temperature sensor responds quickly and accurately to temperature changes. The 25 mm (1") bronze button on the sensor’s face along with the specialized fast-response thermistor provide a five-second time constant and ±0.3ºC (±0.17ºF) accuracy.
B175M Chirp-ready Tilted Element Thru-hull - Airmar
Technical Data Catalog (pdf) AIRMAR ISO Certification (PDF Download) Supplier Change Notification (PDF Download) Supplier Corrective Action Request (PDF Download) Supplier Quality Support Manual (PDF) DISCOVER. Videos. What is XID? AIRMAR Certified Installers. Installer Finder. WeatherStationWX.com
Amphenol
2 Das Unternehmen Amphenol-Tuchel Electronics GmbH ist ein Unternehmen der US-amerikanischen Amphenol Corporation. Unsere eigenständige globale
aternos.org | Amphenol Global Search | Amphenol
ATBS-227-0205 2 Position Backshell, fits AT06-2S* Plugs. Comparable to PN# 1011-227-0205
9767-14-6 AMPHENOL | Amphenol Global Search | Amphenol
The Amphenol ® 97 Series design features and benefits: • Low cost, general duty non-environmental • Environmental capability with the 417 suffix plus 9767 cable clamp (see page 34) • Solder or crimp termination • UL Recognized, CSA Recognized • Wide selection of shell styles and insert patterns • Wide selection of connector finishes -