Search Results for shady company practices
NPA Low Pressure - amphenol-sensors.com
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
Overview - amphenol-sensors.com
Amphenol Advanced Sensors Overview Automotive CO2 In-Cabin Sensing for Energy Reduction Application SpotlightApplication Spotlight The increasing use of batteries in vehicles has heightened the need to preserve energy to
NTC Type JR - amphenol-sensors.com
Type JR Specifications Description NTC chip thermistor with insulated flexible wires and housed in an eyelet tag. Options • Other resistance - temperature characteristics
Thermometrics Duct Sensor - amphenol-sensors.com
Title: Thermometrics Duct Sensor Author: Amphenol Advanced Sensors Subject: Thermometric s duct sensors are used to measure the temperature of the air that is emitted from the air ducts in automobiles.
) soot sensor
Title: Accusolve diesel particulate filter \(DPF\) soot sensor Author: GE Subject: The Accusolve diesel particulate filter soot sensor enables accurate measurement of accumulated soot in the DPF, providing real-time soot loading data.
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Field of View-60 -50 -40 -30 -20 -10 0 10 20 30 40 50 60 0.0 0.1 0.2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1.0 N o r m a li z e d O u t p u t Degree 2 4 6 8 10 12 14 16 18 20 0 ...
Thermometrics Medical Sensors
Applications Served • Patient Monitors • Incubators/Infant Warmers • Catheters • Anesthesia/Pulmonary • Sleep Disorder Monitoring • Respirators
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
) soot sensor
Title: Accusolve diesel particulate filter \(DPF\) soot sensor Author: GE Subject: The Accusolve diesel particulate filter soot sensor enables accurate measurement of accumulated soot in the DPF, providing real-time soot loading data.
Sachsenkabel pulse - Home
Server Cabinet STR 42U Article Number: 6R01-0012 Network cabinets contain a rack for housing distribution technology. Different versions are available in height, dept...
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time
+44 (0)1827 263250 - amphenol-invotec.com
Salary: Competitive, Company Pension and Life Cover Amphenol Invotec is part of the $8 billion Amphenol Corporation, one of the world’s most innovative and advanced interconnect technology companies. Amphenol Invotec is the UK’s largest manufacturer of time critical, advanced technology and high reliability printed circuit boards (PCBs).
NTC Thermistor Type RL10 - amphenol-sensors.com
Type RL10 Specifications Options • Other resistances and tolerances at other temperatures are available. • Resistance tolerance codes: G = 2%
E-stat Controller - amphenol-sensors.com
E-stat Specifications Off 3.5 ±0.3°F (0.5°C) On 3.0°F (5.0°C) reference Differential 1.5 ±0.3°F (0.5°C) Voltage Drop Maximum 0.3 V Response Time
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Beverage Dispenser Monitoring and Alarming Application SpotlightApplication Spotlight Carbon Dioxide (CO2) gas occurs naturally in the earth’s atmosphere in concentrations of ~300-400 parts per million (ppm). At this level, CO2 is harmless since the gas is neither toxic, nor explosive. CO2 gas can pose a health hazard, however, in confined or poorly ventilated areas ...
NTC Leadless Chips - amphenol-sensors.com
NTC Leadless Chips Thermometrics Thermistors Features NTC Type HM • Low cost, solid state temperature sensor • Point matched at 77°F (25°C) to ±5% or ±10%
Grainmaster i Intergrated moisture and temperature measurement
P1302 Specifications Description The P1302 piezoresistive pressure sensors are offered in a miniature 2.7 mm x 3.2 mm ( 0.10 in x 0.12 in ) die.
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).
Modus W Series - amphenol-sensors.com
The Modus W Series of Pressure Transmitters are designed to measure low differential pressures of liquids or gases. A wide selection of standard pressure ranges and electrical